Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 31 32 33 34 35 »  

Part Number

d - Bore

O.D. (D)

B - Outer Ring Width

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

23064EJW507C08C2 N/A 320 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 890 rpm N/A 1000 rpm N/A CAD
23064EJW507C08C3 N/A 320 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 890 rpm N/A 1000 rpm N/A CAD
23064EJW507C08C4 N/A 320 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 890 rpm N/A 1000 rpm N/A CAD
23064EJW509C08 N/A 320 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 890 rpm N/A 1000 rpm N/A CAD
23064EJW509C08C3 N/A 320 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 890 rpm N/A 1000 rpm N/A CAD
23064KEJW40IW507C08 N/A 320 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 890 rpm N/A 1000 rpm N/A CAD
23064KEJW40IW507C08C3 N/A 320 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 890 rpm N/A 1000 rpm N/A CAD
23064KEJW507C08 N/A 320 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 890 rpm N/A 1000 rpm N/A CAD
23064KEJW507C08C2 N/A 320 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 890 rpm N/A 1000 rpm N/A CAD
23064KEJW507C08C3 N/A 320 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 890 rpm N/A 1000 rpm N/A CAD
23064KEJW507C08C4 N/A 320 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 890 rpm N/A 1000 rpm N/A CAD
23068EJW25W507C08 N/A 340 mm N/A 520 mm20.472 in N/A 133 mm5.2360 in N/A 810 rpm N/A 950 rpm N/A CAD
23068EJW25W507C08C3 N/A 340 mm N/A 520 mm20.472 in N/A 133 mm5.2360 in N/A 810 rpm N/A 950 rpm N/A CAD
23068EJW25W509C08 N/A 340 mm N/A 520 mm20.472 in N/A 133 mm5.2360 in N/A 810 rpm N/A 950 rpm N/A CAD
23068EJW507C08 N/A 340 mm N/A 520 mm20.472 in N/A 133 mm5.2360 in N/A 810 rpm N/A 950 rpm N/A CAD
23068EJW507C08C2 N/A 340 mm N/A 520 mm20.472 in N/A 133 mm5.2360 in N/A 810 rpm N/A 950 rpm N/A CAD
23068EJW507C08C3 N/A 340 mm N/A 520 mm20.472 in N/A 133 mm5.2360 in N/A 810 rpm N/A 950 rpm N/A CAD
23068EJW507C08C4 N/A 340 mm N/A 520 mm20.472 in N/A 133 mm5.2360 in N/A 810 rpm N/A 950 rpm N/A CAD
23068KEJW507C08 N/A 340 mm N/A 520 mm20.472 in N/A 133 mm5.2360 in N/A 810 rpm N/A 950 rpm N/A CAD
23068KEJW507C08C2 N/A 340 mm N/A 520 mm20.472 in N/A 133 mm5.2360 in N/A 810 rpm N/A 950 rpm N/A CAD
23068KEJW507C08C3 N/A 340 mm N/A 520 mm20.472 in N/A 133 mm5.2360 in N/A 810 rpm N/A 950 rpm N/A CAD
23068KEJW507C08C4 N/A 340 mm N/A 520 mm20.472 in N/A 133 mm5.2360 in N/A 810 rpm N/A 950 rpm N/A CAD
23068KEJW507C08C6 N/A 340 mm N/A 520 mm20.472 in N/A 133 mm5.2360 in N/A 810 rpm N/A 950 rpm N/A CAD
23072EJW507C08 N/A 360 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 780 rpm N/A 910 rpm N/A CAD
23072EJW507C08C2 N/A 360 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 780 rpm N/A 910 rpm N/A CAD
Unit of Measure
« 31 32 33 34 35 »