Part Number |
d - Bore |
O.D. (D) |
B - Outer Ring Width |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
|---|---|---|---|---|---|---|
| 23064EJW507C08C2 | N/A 320 mm | N/A 480 mm18.898 in | N/A 121 mm4.7640 in | N/A 890 rpm | N/A 1000 rpm |
N/A
|
| 23064EJW507C08C3 | N/A 320 mm | N/A 480 mm18.898 in | N/A 121 mm4.7640 in | N/A 890 rpm | N/A 1000 rpm |
N/A
|
| 23064EJW507C08C4 | N/A 320 mm | N/A 480 mm18.898 in | N/A 121 mm4.7640 in | N/A 890 rpm | N/A 1000 rpm |
N/A
|
| 23064EJW509C08 | N/A 320 mm | N/A 480 mm18.898 in | N/A 121 mm4.7640 in | N/A 890 rpm | N/A 1000 rpm |
N/A
|
| 23064EJW509C08C3 | N/A 320 mm | N/A 480 mm18.898 in | N/A 121 mm4.7640 in | N/A 890 rpm | N/A 1000 rpm |
N/A
|
| 23064KEJW40IW507C08 | N/A 320 mm | N/A 480 mm18.898 in | N/A 121 mm4.7640 in | N/A 890 rpm | N/A 1000 rpm |
N/A
|
| 23064KEJW40IW507C08C3 | N/A 320 mm | N/A 480 mm18.898 in | N/A 121 mm4.7640 in | N/A 890 rpm | N/A 1000 rpm |
N/A
|
| 23064KEJW507C08 | N/A 320 mm | N/A 480 mm18.898 in | N/A 121 mm4.7640 in | N/A 890 rpm | N/A 1000 rpm |
N/A
|
| 23064KEJW507C08C2 | N/A 320 mm | N/A 480 mm18.898 in | N/A 121 mm4.7640 in | N/A 890 rpm | N/A 1000 rpm |
N/A
|
| 23064KEJW507C08C3 | N/A 320 mm | N/A 480 mm18.898 in | N/A 121 mm4.7640 in | N/A 890 rpm | N/A 1000 rpm |
N/A
|
| 23064KEJW507C08C4 | N/A 320 mm | N/A 480 mm18.898 in | N/A 121 mm4.7640 in | N/A 890 rpm | N/A 1000 rpm |
N/A
|
| 23068EJW25W507C08 | N/A 340 mm | N/A 520 mm20.472 in | N/A 133 mm5.2360 in | N/A 810 rpm | N/A 950 rpm |
N/A
|
| 23068EJW25W507C08C3 | N/A 340 mm | N/A 520 mm20.472 in | N/A 133 mm5.2360 in | N/A 810 rpm | N/A 950 rpm |
N/A
|
| 23068EJW25W509C08 | N/A 340 mm | N/A 520 mm20.472 in | N/A 133 mm5.2360 in | N/A 810 rpm | N/A 950 rpm |
N/A
|
| 23068EJW507C08 | N/A 340 mm | N/A 520 mm20.472 in | N/A 133 mm5.2360 in | N/A 810 rpm | N/A 950 rpm |
N/A
|
| 23068EJW507C08C2 | N/A 340 mm | N/A 520 mm20.472 in | N/A 133 mm5.2360 in | N/A 810 rpm | N/A 950 rpm |
N/A
|
| 23068EJW507C08C3 | N/A 340 mm | N/A 520 mm20.472 in | N/A 133 mm5.2360 in | N/A 810 rpm | N/A 950 rpm |
N/A
|
| 23068EJW507C08C4 | N/A 340 mm | N/A 520 mm20.472 in | N/A 133 mm5.2360 in | N/A 810 rpm | N/A 950 rpm |
N/A
|
| 23068KEJW507C08 | N/A 340 mm | N/A 520 mm20.472 in | N/A 133 mm5.2360 in | N/A 810 rpm | N/A 950 rpm |
N/A
|
| 23068KEJW507C08C2 | N/A 340 mm | N/A 520 mm20.472 in | N/A 133 mm5.2360 in | N/A 810 rpm | N/A 950 rpm |
N/A
|
| 23068KEJW507C08C3 | N/A 340 mm | N/A 520 mm20.472 in | N/A 133 mm5.2360 in | N/A 810 rpm | N/A 950 rpm |
N/A
|
| 23068KEJW507C08C4 | N/A 340 mm | N/A 520 mm20.472 in | N/A 133 mm5.2360 in | N/A 810 rpm | N/A 950 rpm |
N/A
|
| 23068KEJW507C08C6 | N/A 340 mm | N/A 520 mm20.472 in | N/A 133 mm5.2360 in | N/A 810 rpm | N/A 950 rpm |
N/A
|
| 23072EJW507C08 | N/A 360 mm | N/A 540 mm21.2600 in | N/A 134 mm5.2760 in | N/A 780 rpm | N/A 910 rpm |
N/A
|
| 23072EJW507C08C2 | N/A 360 mm | N/A 540 mm21.2600 in | N/A 134 mm5.2760 in | N/A 780 rpm | N/A 910 rpm |
N/A
|