COMPANY HEADER
Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 31 32 33 34 35 »  

Part Number

d - Bore

O.D. (D)

B - Outer Ring Width

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

23064EJW507C08C2 N/A N/A 18.898 in N/A 4.7640 in N/A 890 rpm N/A 1000 rpm N/A CAD Icon (for items table)
23064EJW507C08C3 N/A N/A 18.898 in N/A 4.7640 in N/A 890 rpm N/A 1000 rpm N/A CAD Icon (for items table)
23064EJW507C08C4 N/A N/A 18.898 in N/A 4.7640 in N/A 890 rpm N/A 1000 rpm N/A CAD Icon (for items table)
23064EJW509C08 N/A N/A 18.898 in N/A 4.7640 in N/A 890 rpm N/A 1000 rpm N/A CAD Icon (for items table)
23064EJW509C08C3 N/A N/A 18.898 in N/A 4.7640 in N/A 890 rpm N/A 1000 rpm N/A CAD Icon (for items table)
23064KEJW40IW507C08 N/A N/A 18.898 in N/A 4.7640 in N/A 890 rpm N/A 1000 rpm N/A CAD Icon (for items table)
23064KEJW40IW507C08C3 N/A N/A 18.898 in N/A 4.7640 in N/A 890 rpm N/A 1000 rpm N/A CAD Icon (for items table)
23064KEJW507C08 N/A N/A 18.898 in N/A 4.7640 in N/A 890 rpm N/A 1000 rpm N/A CAD Icon (for items table)
23064KEJW507C08C2 N/A N/A 18.898 in N/A 4.7640 in N/A 890 rpm N/A 1000 rpm N/A CAD Icon (for items table)
23064KEJW507C08C3 N/A N/A 18.898 in N/A 4.7640 in N/A 890 rpm N/A 1000 rpm N/A CAD Icon (for items table)
23064KEJW507C08C4 N/A N/A 18.898 in N/A 4.7640 in N/A 890 rpm N/A 1000 rpm N/A CAD Icon (for items table)
23068EJW25W507C08 N/A N/A 20.472 in N/A 5.2360 in N/A 810 rpm N/A 950 rpm N/A CAD Icon (for items table)
23068EJW25W507C08C3 N/A N/A 20.472 in N/A 5.2360 in N/A 810 rpm N/A 950 rpm N/A CAD Icon (for items table)
23068EJW25W509C08 N/A N/A 20.472 in N/A 5.2360 in N/A 810 rpm N/A 950 rpm N/A CAD Icon (for items table)
23068EJW507C08 N/A N/A 20.472 in N/A 5.2360 in N/A 810 rpm N/A 950 rpm N/A CAD Icon (for items table)
23068EJW507C08C2 N/A N/A 20.472 in N/A 5.2360 in N/A 810 rpm N/A 950 rpm N/A CAD Icon (for items table)
23068EJW507C08C3 N/A N/A 20.472 in N/A 5.2360 in N/A 810 rpm N/A 950 rpm N/A CAD Icon (for items table)
23068EJW507C08C4 N/A N/A 20.472 in N/A 5.2360 in N/A 810 rpm N/A 950 rpm N/A CAD Icon (for items table)
23068KEJW507C08 N/A N/A 20.472 in N/A 5.2360 in N/A 810 rpm N/A 950 rpm N/A CAD Icon (for items table)
23068KEJW507C08C2 N/A N/A 20.472 in N/A 5.2360 in N/A 810 rpm N/A 950 rpm N/A CAD Icon (for items table)
23068KEJW507C08C3 N/A N/A 20.472 in N/A 5.2360 in N/A 810 rpm N/A 950 rpm N/A CAD Icon (for items table)
23068KEJW507C08C4 N/A N/A 20.472 in N/A 5.2360 in N/A 810 rpm N/A 950 rpm N/A CAD Icon (for items table)
23068KEJW507C08C6 N/A N/A 20.472 in N/A 5.2360 in N/A 810 rpm N/A 950 rpm N/A CAD Icon (for items table)
23072EJW507C08 N/A N/A 21.2600 in N/A 5.2760 in N/A 780 rpm N/A 910 rpm N/A CAD Icon (for items table)
23072EJW507C08C2 N/A N/A 21.2600 in N/A 5.2760 in N/A 780 rpm N/A 910 rpm N/A CAD Icon (for items table)
Unit of Measure
« 31 32 33 34 35 »