COMPANY HEADER
Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 31 32 33 34 35 »  

Part Number

d - Bore

O.D. (D)

Width (B)

Reference Thermal Speed Rating (Oil)

Reference Thermal Speed Rating (Grease)

CAD

23080EJW509C08 N/A 400 mm N/A 600 mm23.6220 in N/A 148 mm5.8270 in N/A 770 rpm N/A 670 rpm N/A CAD Icon (for items table)
23080EJW509C08C3 N/A 400 mm N/A 600 mm23.6220 in N/A 148 mm5.8270 in N/A 770 rpm N/A 670 rpm N/A CAD Icon (for items table)
23080KEJW507C08 N/A 400 mm N/A 600 mm23.6220 in N/A 148 mm5.8270 in N/A 770 rpm N/A 670 rpm N/A CAD Icon (for items table)
23080KEJW507C08C3 N/A 400 mm N/A 600 mm23.6220 in N/A 148 mm5.8270 in N/A 770 rpm N/A 670 rpm N/A CAD Icon (for items table)
23080KEJW906A N/A 400 mm N/A 600 mm23.6220 in N/A 148 mm5.8270 in N/A 770 rpm N/A 670 rpm N/A CAD Icon (for items table)
23080KEJW906AC3 N/A 400 mm N/A 600 mm23.6220 in N/A 148 mm5.8270 in N/A 770 rpm N/A 670 rpm N/A CAD Icon (for items table)
23120EJW33 N/A 100 mm N/A 165 mm6.4961 in N/A 52 mm2.0472 in N/A 3200 rpm N/A 2700 rpm N/A CAD Icon (for items table)
23120EJW33C2 N/A 100 mm N/A 165 mm6.4961 in N/A 52 mm2.0472 in N/A 3200 rpm N/A 2700 rpm N/A CAD Icon (for items table)
23120EJW33C3 N/A 100 mm N/A 165 mm6.4961 in N/A 52 mm2.0472 in N/A 3200 rpm N/A 2700 rpm N/A CAD Icon (for items table)
23120EJW33C3VSL609 N/A 100 mm N/A 165 mm6.4961 in N/A 52 mm2.0472 in N/A 3200 rpm N/A 2700 rpm N/A CAD Icon (for items table)
23120EJW33C4 N/A 100 mm N/A 165 mm6.4961 in N/A 52 mm2.0472 in N/A 3200 rpm N/A 2700 rpm N/A CAD Icon (for items table)
23120EJW33VSL609 N/A 100 mm N/A 165 mm6.4961 in N/A 52 mm2.0472 in N/A 3200 rpm N/A 2700 rpm N/A CAD Icon (for items table)
23120EJW33W21A N/A 100 mm N/A 165 mm6.4961 in N/A 52 mm2.0472 in N/A 3200 rpm N/A 2700 rpm N/A CAD Icon (for items table)
23120KEJW33 N/A 100 mm N/A 165 mm6.4961 in N/A 52 mm2.0472 in N/A 3200 rpm N/A 2700 rpm N/A CAD Icon (for items table)
23120KEJW33C3 N/A 100 mm N/A 165 mm6.4961 in N/A 52 mm2.0472 in N/A 3200 rpm N/A 2700 rpm N/A CAD Icon (for items table)
23122EJW33 N/A 110 mm N/A 180 mm7.0866 in N/A 56 mm2.2047 in N/A 3000 rpm N/A 2500 rpm N/A CAD Icon (for items table)
23122EJW33C2 N/A 110 mm N/A 180 mm7.0866 in N/A 56 mm2.2047 in N/A 3000 rpm N/A 2500 rpm N/A CAD Icon (for items table)
23122EJW33C3 N/A 110 mm N/A 180 mm7.0866 in N/A 56 mm2.2047 in N/A 3000 rpm N/A 2500 rpm N/A CAD Icon (for items table)
23122EJW33C3VSL609 N/A 110 mm N/A 180 mm7.0866 in N/A 56 mm2.2047 in N/A 3000 rpm N/A 2500 rpm N/A CAD Icon (for items table)
23122EJW33C4 N/A 110 mm N/A 180 mm7.0866 in N/A 56 mm2.2047 in N/A 3000 rpm N/A 2500 rpm N/A CAD Icon (for items table)
23122EJW841C3 N/A 110 mm N/A 180 mm7.0866 in N/A 56 mm2.2047 in N/A 3000 rpm N/A 2500 rpm N/A CAD Icon (for items table)
23122KEJW33 N/A 110 mm N/A 180 mm7.0866 in N/A 56 mm2.2047 in N/A 3000 rpm N/A 2500 rpm N/A CAD Icon (for items table)
23122KEJW33C3 N/A 110 mm N/A 180 mm7.0866 in N/A 56 mm2.2047 in N/A 3000 rpm N/A 2500 rpm N/A CAD Icon (for items table)
23124EJW33 N/A 120 mm N/A 200 mm7.8740 in N/A 62 mm2.4409 in N/A 2700 rpm N/A 2200 rpm N/A CAD Icon (for items table)
23124EJW33C2 N/A 120 mm N/A 200 mm7.8740 in N/A 62 mm2.4409 in N/A 2700 rpm N/A 2200 rpm N/A CAD Icon (for items table)
Unit of Measure
« 31 32 33 34 35 »