Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 36 37 38 39 40 »  

Part Number

d - Bore

O.D. (D)

B - Outer Ring Width

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

23130EJW33C2 N/A 150 mm N/A 250 mm9.8425 in N/A 80 mm3.1496 in N/A 1600 rpm N/A 1900 rpm N/A CAD
23130EJW33C3 N/A 150 mm N/A 250 mm9.8425 in N/A 80 mm3.1496 in N/A 1600 rpm N/A 1900 rpm N/A CAD
23130EJW33C3VSL609 N/A 150 mm N/A 250 mm9.8425 in N/A 80 mm3.1496 in N/A N/A N/A CAD
23130EJW33C4 N/A 150 mm N/A 250 mm9.8425 in N/A 80 mm3.1496 in N/A 1600 rpm N/A 1900 rpm N/A CAD
23130KEJW33 N/A 150 mm N/A 250 mm9.8425 in N/A 80 mm3.1496 in N/A 1700 rpm N/A 1900 rpm N/A CAD
23130KEJW33C2 N/A 150 mm N/A 250 mm9.8425 in N/A 80 mm3.1496 in N/A 1700 rpm N/A 1900 rpm N/A CAD
23130KEJW33C3 N/A 150 mm N/A 250 mm9.8425 in N/A 80 mm3.1496 in N/A 1700 rpm N/A 1900 rpm N/A CAD
23130KEJW33C4 N/A 150 mm N/A 250 mm9.8425 in N/A 80 mm3.1496 in N/A 1700 rpm N/A 1900 rpm N/A CAD
23132EJW33 N/A 160 mm N/A 270 mm10.6299 in N/A 86 mm3.3858 in N/A 1500 rpm N/A 1800 rpm N/A CAD
23132EJW33C2 N/A 160 mm N/A 270 mm10.6299 in N/A 86 mm3.3858 in N/A 1500 rpm N/A 1800 rpm N/A CAD
23132EJW33C3 N/A 160 mm N/A 270 mm10.6299 in N/A 86 mm3.3858 in N/A 1500 rpm N/A 1800 rpm N/A CAD
23132EJW33C3VSL609 N/A 160 mm N/A 270 mm10.6299 in N/A 86 mm3.3858 in N/A 1500 rpm N/A 1800 rpm N/A CAD
23132EJW33C4 N/A 160 mm N/A 270 mm10.6299 in N/A 86 mm3.3858 in N/A 1500 rpm N/A 1800 rpm N/A CAD
23134EJW33 N/A 170 mm N/A 280 mm11.0236 in N/A 88 mm3.4646 in N/A 1400 rpm N/A 1600 rpm N/A CAD
23134EJW33C2 N/A 170 mm N/A 280 mm11.0236 in N/A 88 mm3.4646 in N/A 1400 rpm N/A 1600 rpm N/A CAD
23134EJW33C3 N/A 170 mm N/A 280 mm11.0236 in N/A 88 mm3.4646 in N/A 1400 rpm N/A 1600 rpm N/A CAD
23134EJW33C4 N/A 170 mm N/A 280 mm11.0236 in N/A 88 mm3.4646 in N/A 1400 rpm N/A 1600 rpm N/A CAD
23134KEJW33 N/A 170 mm N/A 280 mm11.0236 in N/A 88 mm3.4646 in N/A 1400 rpm N/A 1600 rpm N/A CAD
23134KEJW33C2 N/A 170 mm N/A 280 mm11.0236 in N/A 88 mm3.4646 in N/A 1400 rpm N/A 1600 rpm N/A CAD
23134KEJW33C3 N/A 170 mm N/A 280 mm11.0236 in N/A 88 mm3.4646 in N/A 1400 rpm N/A 1600 rpm N/A CAD
23134KEJW33C4 N/A 170 mm N/A 280 mm11.0236 in N/A 88 mm3.4646 in N/A 1400 rpm N/A 1600 rpm N/A CAD
23136EJW33 N/A 180 mm N/A 300 mm11.811 in N/A 96 mm3.7795 in N/A 1300 rpm N/A 1500 rpm N/A CAD
23136EJW33C2 N/A 180 mm N/A 300 mm11.811 in N/A 96 mm3.7795 in N/A 1300 rpm N/A 1500 rpm N/A CAD
23136EJW33C3 N/A 180 mm N/A 300 mm11.811 in N/A 96 mm3.7795 in N/A 1300 rpm N/A 1500 rpm N/A CAD
23136EJW33C4 N/A 180 mm N/A 300 mm11.811 in N/A 96 mm3.7795 in N/A 1300 rpm N/A 1500 rpm N/A CAD
Unit of Measure
« 36 37 38 39 40 »