Part Number |
d - Bore |
O.D. (D) |
B - Outer Ring Width |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
|---|---|---|---|---|---|---|
| 23136KEJW33 | N/A 180 mm | N/A 300 mm11.811 in | N/A 96 mm3.7795 in | N/A 1300 rpm | N/A 1500 rpm |
N/A
|
| 23136KEJW33C3 | N/A 180 mm | N/A 300 mm11.811 in | N/A 96 mm3.7795 in | N/A 1300 rpm | N/A 1500 rpm |
N/A
|
| 23136KEJW33C5 | N/A 180 mm | N/A 300 mm11.811 in | N/A 96 mm3.7795 in | N/A 1300 rpm | N/A 1500 rpm |
N/A
|
| 23136KEJW33W40I | N/A 180 mm | N/A 300 mm11.811 in | N/A 96 mm3.7795 in | N/A 1300 rpm | N/A 1500 rpm |
N/A
|
| 23136KEJW33W40IC3 | N/A 180 mm | N/A 300 mm11.811 in | N/A 96 mm3.7795 in | N/A 1300 rpm | N/A 1500 rpm |
N/A
|
| 23136KEJW33W40IC4 | N/A 180 mm | N/A 300 mm11.811 in | N/A 96 mm3.7795 in | N/A 1300 rpm | N/A 1500 rpm |
N/A
|
| 23138EJW507C08 | N/A 190 mm | N/A 320 mm12.5984 in | N/A 104 mm4.0945 in | N/A 1200 rpm | N/A 1400 rpm |
N/A
|
| 23138EJW507C08C2 | N/A 190 mm | N/A 320 mm12.5984 in | N/A 104 mm4.0945 in | N/A 1200 rpm | N/A 1400 rpm |
N/A
|
| 23138EJW507C08C3 | N/A 190 mm | N/A 320 mm12.5984 in | N/A 104 mm4.0945 in | N/A 1200 rpm | N/A 1400 rpm |
N/A
|
| 23138EJW507C08C4 | N/A 190 mm | N/A 320 mm12.5984 in | N/A 104 mm4.0945 in | N/A 1200 rpm | N/A 1400 rpm |
N/A
|
| 23138KEJW507C08 | N/A 190 mm | N/A 320 mm12.5984 in | N/A 104 mm4.0945 in | N/A 1200 rpm | N/A 1400 rpm |
N/A
|
| 23138KEJW507C08C2 | N/A 190 mm | N/A 320 mm12.5984 in | N/A 104 mm4.0945 in | N/A 1200 rpm | N/A 1400 rpm |
N/A
|
| 23138KEJW507C08C3 | N/A 190 mm | N/A 320 mm12.5984 in | N/A 104 mm4.0945 in | N/A 1200 rpm | N/A 1400 rpm |
N/A
|
| 23138KEJW507C08C4 | N/A 190 mm | N/A 320 mm12.5984 in | N/A 104 mm4.0945 in | N/A 1200 rpm | N/A 1400 rpm |
N/A
|
| 23140EJW33 | N/A 200 mm | N/A 340 mm13.3858 in | N/A 112 mm4.4094 in | N/A 1200 rpm | N/A 1300 rpm |
N/A
|
| 23140EJW33C2 | N/A 200 mm | N/A 340 mm13.3858 in | N/A 112 mm4.4094 in | N/A 1200 rpm | N/A 1300 rpm |
N/A
|
| 23140EJW33C3 | N/A 200 mm | N/A 340 mm13.3858 in | N/A 112 mm4.4094 in | N/A 1200 rpm | N/A 1300 rpm |
N/A
|
| 23140EJW33C4 | N/A 200 mm | N/A 340 mm13.3858 in | N/A 112 mm4.4094 in | N/A 1200 rpm | N/A 1300 rpm |
N/A
|
| 23140KEJW33 | N/A 200 mm | N/A 340 mm13.3858 in | N/A 112 mm4.4094 in | N/A 1200 rpm | N/A 1300 rpm |
N/A
|
| 23140KEJW33C2 | N/A 200 mm | N/A 340 mm13.3858 in | N/A 112 mm4.4094 in | N/A 1200 rpm | N/A 1300 rpm |
N/A
|
| 23140KEJW33C3 | N/A 200 mm | N/A 340 mm13.3858 in | N/A 112 mm4.4094 in | N/A 1200 rpm | N/A 1300 rpm |
N/A
|
| 23140KEJW33C4 | N/A 200 mm | N/A 340 mm13.3858 in | N/A 112 mm4.4094 in | N/A 1200 rpm | N/A 1300 rpm |
N/A
|
| 23144EJW33 | N/A 220 mm | N/A 370 mm14.5669 in | N/A 120 mm4.7244 in | N/A 1100 rpm | N/A 1200 rpm |
N/A
|
| 23144EJW33C2 | N/A 220 mm | N/A 370 mm14.5669 in | N/A 120 mm4.7244 in | N/A 1100 rpm | N/A 1200 rpm |
N/A
|
| 23144EJW33C3 | N/A 220 mm | N/A 370 mm14.5669 in | N/A 120 mm4.7244 in | N/A 1100 rpm | N/A 1200 rpm |
N/A
|