COMPANY HEADER
Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 36 37 38 39 40 »  

Part Number

d - Bore

O.D. (D)

Width (B)

Reference Thermal Speed Rating (Oil)

Reference Thermal Speed Rating (Grease)

CAD

23136KEJW33 N/A N/A 11.811 in N/A 3.7795 in N/A 1500 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23136KEJW33C3 N/A N/A 11.811 in N/A 3.7795 in N/A 1500 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23136KEJW33C5 N/A N/A 11.811 in N/A 3.7795 in N/A 1500 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23136KEJW33W40I N/A N/A 11.811 in N/A 3.7795 in N/A 1500 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23136KEJW33W40IC3 N/A N/A 11.811 in N/A 3.7795 in N/A 1500 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23136KEJW33W40IC4 N/A N/A 11.811 in N/A 3.7795 in N/A 1500 rpm N/A 1300 rpm N/A CAD Icon (for items table)
23138EJW507C08 N/A N/A 12.5984 in N/A 4.0945 in N/A 1400 rpm N/A 1200 rpm N/A CAD Icon (for items table)
23138EJW507C08C2 N/A N/A 12.5984 in N/A 4.0945 in N/A 1400 rpm N/A 1200 rpm N/A CAD Icon (for items table)
23138EJW507C08C3 N/A N/A 12.5984 in N/A 4.0945 in N/A 1400 rpm N/A 1200 rpm N/A CAD Icon (for items table)
23138EJW507C08C4 N/A N/A 12.5984 in N/A 4.0945 in N/A 1400 rpm N/A 1200 rpm N/A CAD Icon (for items table)
23138KEJW507C08 N/A N/A 12.5984 in N/A 4.0945 in N/A 1400 rpm N/A 1200 rpm N/A CAD Icon (for items table)
23138KEJW507C08C2 N/A N/A 12.5984 in N/A 4.0945 in N/A 1400 rpm N/A 1200 rpm N/A CAD Icon (for items table)
23138KEJW507C08C3 N/A N/A 12.5984 in N/A 4.0945 in N/A 1400 rpm N/A 1200 rpm N/A CAD Icon (for items table)
23138KEJW507C08C4 N/A N/A 12.5984 in N/A 4.0945 in N/A 1400 rpm N/A 1200 rpm N/A CAD Icon (for items table)
23140EJW33 N/A N/A 13.3858 in N/A 4.4094 in N/A 1300 rpm N/A 1200 rpm N/A CAD Icon (for items table)
23140EJW33C2 N/A N/A 13.3858 in N/A 4.4094 in N/A 1300 rpm N/A 1200 rpm N/A CAD Icon (for items table)
23140EJW33C3 N/A N/A 13.3858 in N/A 4.4094 in N/A 1300 rpm N/A 1200 rpm N/A CAD Icon (for items table)
23140EJW33C4 N/A N/A 13.3858 in N/A 4.4094 in N/A 1300 rpm N/A 1200 rpm N/A CAD Icon (for items table)
23140KEJW33 N/A N/A 13.3858 in N/A 4.4094 in N/A 1300 rpm N/A 1200 rpm N/A CAD Icon (for items table)
23140KEJW33C2 N/A N/A 13.3858 in N/A 4.4094 in N/A 1300 rpm N/A 1200 rpm N/A CAD Icon (for items table)
23140KEJW33C3 N/A N/A 13.3858 in N/A 4.4094 in N/A 1300 rpm N/A 1200 rpm N/A CAD Icon (for items table)
23140KEJW33C4 N/A N/A 13.3858 in N/A 4.4094 in N/A 1300 rpm N/A 1200 rpm N/A CAD Icon (for items table)
23144EJW33 N/A N/A 14.5669 in N/A 4.7244 in N/A 1200 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23144EJW33C2 N/A N/A 14.5669 in N/A 4.7244 in N/A 1200 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23144EJW33C3 N/A N/A 14.5669 in N/A 4.7244 in N/A 1200 rpm N/A 1100 rpm N/A CAD Icon (for items table)
Unit of Measure
« 36 37 38 39 40 »