Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 36 37 38 39 40 »  

Part Number

d - Bore

O.D. (D)

B - Outer Ring Width

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

23144EJW33C4 N/A 220 mm N/A 370 mm14.5669 in N/A 120 mm4.7244 in N/A 1100 rpm N/A 1200 rpm N/A CAD
23144KEJW33 N/A 220 mm N/A 370 mm14.5669 in N/A 120 mm4.7244 in N/A 1100 rpm N/A 1200 rpm N/A CAD
23144KEJW33C2 N/A 220 mm N/A 370 mm14.5669 in N/A 120 mm4.7244 in N/A 1100 rpm N/A 1200 rpm N/A CAD
23144KEJW33C3 N/A 220 mm N/A 370 mm14.5669 in N/A 120 mm4.7244 in N/A 1100 rpm N/A 1200 rpm N/A CAD
23144KEJW33C4 N/A 220 mm N/A 370 mm14.5669 in N/A 120 mm4.7244 in N/A 1100 rpm N/A 1200 rpm N/A CAD
23144KEJW40IW534C4 N/A 220 mm N/A 370 mm14.5669 in N/A 120 mm4.7244 in N/A 1100 rpm N/A 1200 rpm N/A CAD
23148EJW507C08 N/A 240 mm N/A 400 mm15.748 in N/A 128 mm5.0394 in N/A 930 rpm N/A 1000 rpm N/A CAD
23148EJW507C08C3 N/A 240 mm N/A 400 mm15.748 in N/A 128 mm5.0394 in N/A 930 rpm N/A 1000 rpm N/A CAD
23148KEJW40IW534C4 N/A 240 mm N/A 400 mm15.748 in N/A 128 mm5.0394 in N/A 930 rpm N/A 1000 rpm N/A CAD
23152EJW33W45A N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 840 rpm N/A 950 rpm N/A CAD
23152EJW33W45AC3 N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 840 rpm N/A 950 rpm N/A CAD
23152EJW507C08 N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 840 rpm N/A 950 rpm N/A CAD
23152EJW507C08C2 N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 840 rpm N/A 950 rpm N/A CAD
23152EJW507C08C3 N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 840 rpm N/A 950 rpm N/A CAD
23152EJW507C08C4 N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 840 rpm N/A 950 rpm N/A CAD
23152EJW507C08C7 N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 840 rpm N/A 950 rpm N/A CAD
23152EJW507C08C8 N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 840 rpm N/A 950 rpm N/A CAD
23152EJW509C08 N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 840 rpm N/A 950 rpm N/A CAD
23152KEJW40IW534 N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 840 rpm N/A 950 rpm N/A CAD
23152KEJW40IW534C3 N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 840 rpm N/A 950 rpm N/A CAD
23152KEJW40IW534C4 N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 840 rpm N/A 950 rpm N/A CAD
23152KEJW507C08 N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 840 rpm N/A 950 rpm N/A CAD
23152KEJW507C08C2 N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 840 rpm N/A 950 rpm N/A CAD
23152KEJW507C08C3 N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 840 rpm N/A 950 rpm N/A CAD
23152KEJW507C08C4 N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 840 rpm N/A 950 rpm N/A CAD
Unit of Measure
« 36 37 38 39 40 »