Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 36 37 38 39 40 »  

Part Number

d - Bore

O.D. (D)

B - Outer Ring Width

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

23156EJW45CC08 N/A 280 mm N/A 460 mm18.1100 in N/A 146 mm5.7480 in N/A 780 rpm N/A 880 rpm N/A CAD
23156EJW507C08 N/A 280 mm N/A 460 mm18.1100 in N/A 146 mm5.7480 in N/A 780 rpm N/A 880 rpm N/A CAD
23156EJW507C08C2 N/A 280 mm N/A 460 mm18.1100 in N/A 146 mm5.7480 in N/A 780 rpm N/A 880 rpm N/A CAD
23156EJW507C08C3 N/A 280 mm N/A 460 mm18.1100 in N/A 146 mm5.7480 in N/A 780 rpm N/A 880 rpm N/A CAD
23156KEJW507C08 N/A 280 mm N/A 460 mm18.1100 in N/A 146 mm5.7480 in N/A 780 rpm N/A 880 rpm N/A CAD
23156KEJW507C08C2 N/A 280 mm N/A 460 mm18.1100 in N/A 146 mm5.7480 in N/A 780 rpm N/A 880 rpm N/A CAD
23156KEJW507C08C3 N/A 280 mm N/A 460 mm18.1100 in N/A 146 mm5.7480 in N/A 780 rpm N/A 880 rpm N/A CAD
23156KEJW507C08C7 N/A 280 mm N/A 460 mm18.1100 in N/A 146 mm5.7480 in N/A 780 rpm N/A 880 rpm N/A CAD
23160EJW33W40W45A N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 690 rpm N/A 770 rpm N/A CAD
23160EJW33W40W45AC2 N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 690 rpm N/A 770 rpm N/A CAD
23160EJW33W45A N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 690 rpm N/A 770 rpm N/A CAD
23160EJW33W45AC3 N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 690 rpm N/A 770 rpm N/A CAD
23160EJW507C08 N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 690 rpm N/A 770 rpm N/A CAD
23160EJW507C08C3 N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 690 rpm N/A 770 rpm N/A CAD
23160EJW509C08 N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 690 rpm N/A 770 rpm N/A CAD
23160EJW509C08C3 N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 690 rpm N/A 770 rpm N/A CAD
23160KEJW33W40IW45AC3 N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 690 rpm N/A 770 rpm N/A CAD
23160KEJW33W45A N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 690 rpm N/A 770 rpm N/A CAD
23160KEJW33W45AC3 N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 690 rpm N/A 770 rpm N/A CAD
23160KEJW507C08 N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 690 rpm N/A 770 rpm N/A CAD
23160KEJW507C08C3 N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 690 rpm N/A 770 rpm N/A CAD
23160KEJW507C08C4 N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 690 rpm N/A 770 rpm N/A CAD
23164EJW45CC08 N/A 320 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 630 rpm N/A 700 rpm N/A CAD
23164EJW507C08 N/A 320 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 630 rpm N/A 700 rpm N/A CAD
23164EJW507C08C2 N/A 320 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 630 rpm N/A 700 rpm N/A CAD
Unit of Measure
« 36 37 38 39 40 »