COMPANY HEADER
Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 36 37 38 39 40 »  

Part Number

d - Bore

O.D. (D)

Width (B)

Reference Thermal Speed Rating (Oil)

Reference Thermal Speed Rating (Grease)

CAD

23156EJW45CC08 N/A 280 mm N/A 460 mm18.1100 in N/A 146 mm5.7480 in N/A 880 rpm N/A 780 rpm N/A CAD Icon (for items table)
23156EJW507C08 N/A 280 mm N/A 460 mm18.1100 in N/A 146 mm5.7480 in N/A 880 rpm N/A 780 rpm N/A CAD Icon (for items table)
23156EJW507C08C2 N/A 280 mm N/A 460 mm18.1100 in N/A 146 mm5.7480 in N/A 880 rpm N/A 780 rpm N/A CAD Icon (for items table)
23156EJW507C08C3 N/A 280 mm N/A 460 mm18.1100 in N/A 146 mm5.7480 in N/A 880 rpm N/A 780 rpm N/A CAD Icon (for items table)
23156KEJW507C08 N/A 280 mm N/A 460 mm18.1100 in N/A 146 mm5.7480 in N/A 880 rpm N/A 780 rpm N/A CAD Icon (for items table)
23156KEJW507C08C2 N/A 280 mm N/A 460 mm18.1100 in N/A 146 mm5.7480 in N/A 880 rpm N/A 780 rpm N/A CAD Icon (for items table)
23156KEJW507C08C3 N/A 280 mm N/A 460 mm18.1100 in N/A 146 mm5.7480 in N/A 880 rpm N/A 780 rpm N/A CAD Icon (for items table)
23156KEJW507C08C7 N/A 280 mm N/A 460 mm18.1100 in N/A 146 mm5.7480 in N/A 880 rpm N/A 780 rpm N/A CAD Icon (for items table)
23160EJW33W40W45A N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 770 rpm N/A 690 rpm N/A CAD Icon (for items table)
23160EJW33W40W45AC2 N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 770 rpm N/A 690 rpm N/A CAD Icon (for items table)
23160EJW33W45A N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 770 rpm N/A 690 rpm N/A CAD Icon (for items table)
23160EJW33W45AC3 N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 770 rpm N/A 690 rpm N/A CAD Icon (for items table)
23160EJW507C08 N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 770 rpm N/A 690 rpm N/A CAD Icon (for items table)
23160EJW507C08C3 N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 770 rpm N/A 690 rpm N/A CAD Icon (for items table)
23160EJW509C08 N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 770 rpm N/A 690 rpm N/A CAD Icon (for items table)
23160EJW509C08C3 N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 770 rpm N/A 690 rpm N/A CAD Icon (for items table)
23160KEJW33W40IW45AC3 N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 770 rpm N/A 690 rpm N/A CAD Icon (for items table)
23160KEJW33W45A N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 770 rpm N/A 690 rpm N/A CAD Icon (for items table)
23160KEJW33W45AC3 N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 770 rpm N/A 690 rpm N/A CAD Icon (for items table)
23160KEJW507C08 N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 770 rpm N/A 690 rpm N/A CAD Icon (for items table)
23160KEJW507C08C3 N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 770 rpm N/A 690 rpm N/A CAD Icon (for items table)
23160KEJW507C08C4 N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 770 rpm N/A 690 rpm N/A CAD Icon (for items table)
23164EJW45CC08 N/A 320 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 700 rpm N/A 630 rpm N/A CAD Icon (for items table)
23164EJW507C08 N/A 320 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 700 rpm N/A 630 rpm N/A CAD Icon (for items table)
23164EJW507C08C2 N/A 320 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 700 rpm N/A 630 rpm N/A CAD Icon (for items table)
Unit of Measure
« 36 37 38 39 40 »