Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 41 42 43 44 45 »  

Part Number

d - Bore

O.D. (D)

B - Outer Ring Width

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

23164EJW507C08C3 N/A 320 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 630 rpm N/A 700 rpm N/A CAD
23164EJW507C08C4 N/A 320 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 630 rpm N/A 700 rpm N/A CAD
23164EJW509C08 N/A 320 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 630 rpm N/A 700 rpm N/A CAD
23164EJW509C08C3 N/A 320 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 630 rpm N/A 700 rpm N/A CAD
23164KEJW507C08 N/A 320 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 630 rpm N/A 700 rpm N/A CAD
23164KEJW507C08C2 N/A 320 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 630 rpm N/A 700 rpm N/A CAD
23164KEJW507C08C3 N/A 320 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 630 rpm N/A 700 rpm N/A CAD
23164KEJW507C08C4 N/A 320 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 630 rpm N/A 700 rpm N/A CAD
23168EJW507C08 N/A 340 mm N/A 580 mm22.8350 in N/A 190 mm7.48 in N/A 580 rpm N/A 640 rpm N/A CAD
23168EJW507C08C2 N/A 340 mm N/A 580 mm22.8350 in N/A 190 mm7.48 in N/A 580 rpm N/A 640 rpm N/A CAD
23168EJW507C08C3 N/A 340 mm N/A 580 mm22.8350 in N/A 190 mm7.48 in N/A 580 rpm N/A 640 rpm N/A CAD
23168EJW507C08C4 N/A 340 mm N/A 580 mm22.8350 in N/A 190 mm7.48 in N/A 580 rpm N/A 640 rpm N/A CAD
23168KEJW507C08 N/A 340 mm N/A 580 mm22.8350 in N/A 190 mm7.48 in N/A 580 rpm N/A 640 rpm N/A CAD
23168KEJW507C08C2 N/A 340 mm N/A 580 mm22.8350 in N/A 190 mm7.48 in N/A 580 rpm N/A 640 rpm N/A CAD
23168KEJW507C08C3 N/A 340 mm N/A 580 mm22.8350 in N/A 190 mm7.48 in N/A 580 rpm N/A 640 rpm N/A CAD
23168KEJW507C08C4 N/A 340 mm N/A 580 mm22.8350 in N/A 190 mm7.48 in N/A 580 rpm N/A 640 rpm N/A CAD
23172EJW33W45A N/A 360 mm N/A 600 mm23.6220 in N/A 192 mm7.5590 in N/A 540 rpm N/A 600 rpm N/A CAD
23172EJW33W45AC3 N/A 360 mm N/A 600 mm23.6220 in N/A 192 mm7.5590 in N/A 540 rpm N/A 600 rpm N/A CAD
23172EJW507C08 N/A 360 mm N/A 600 mm23.6220 in N/A 192 mm7.5590 in N/A 540 rpm N/A 600 rpm N/A CAD
23172EJW507C08C2 N/A 360 mm N/A 600 mm23.6220 in N/A 192 mm7.5590 in N/A 540 rpm N/A 600 rpm N/A CAD
23172EJW507C08C3 N/A 360 mm N/A 600 mm23.6220 in N/A 192 mm7.5590 in N/A 540 rpm N/A 600 rpm N/A CAD
23172EJW507C08C4 N/A 360 mm N/A 600 mm23.6220 in N/A 192 mm7.5590 in N/A 540 rpm N/A 600 rpm N/A CAD
23172EJW509C08 N/A 360 mm N/A 600 mm23.6220 in N/A 192 mm7.5590 in N/A 540 rpm N/A 600 rpm N/A CAD
23172EJW509C08C2 N/A 360 mm N/A 600 mm23.6220 in N/A 192 mm7.5590 in N/A 540 rpm N/A 600 rpm N/A CAD
23172EJW509C08C3 N/A 360 mm N/A 600 mm23.6220 in N/A 192 mm7.5590 in N/A 540 rpm N/A 600 rpm N/A CAD
Unit of Measure
« 41 42 43 44 45 »