COMPANY HEADER
Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 41 42 43 44 45 »  

Part Number

d - Bore

O.D. (D)

Width (B)

Reference Thermal Speed Rating (Oil)

Reference Thermal Speed Rating (Grease)

CAD

23164EJW507C08C3 N/A 320 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 700 rpm N/A 630 rpm N/A CAD Icon (for items table)
23164EJW507C08C4 N/A 320 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 700 rpm N/A 630 rpm N/A CAD Icon (for items table)
23164EJW509C08 N/A 320 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 700 rpm N/A 630 rpm N/A CAD Icon (for items table)
23164EJW509C08C3 N/A 320 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 700 rpm N/A 630 rpm N/A CAD Icon (for items table)
23164KEJW507C08 N/A 320 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 700 rpm N/A 630 rpm N/A CAD Icon (for items table)
23164KEJW507C08C2 N/A 320 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 700 rpm N/A 630 rpm N/A CAD Icon (for items table)
23164KEJW507C08C3 N/A 320 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 700 rpm N/A 630 rpm N/A CAD Icon (for items table)
23164KEJW507C08C4 N/A 320 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 700 rpm N/A 630 rpm N/A CAD Icon (for items table)
23168EJW507C08 N/A 340 mm N/A 580 mm22.8350 in N/A 190 mm7.48 in N/A 640 rpm N/A 580 rpm N/A CAD Icon (for items table)
23168EJW507C08C2 N/A 340 mm N/A 580 mm22.8350 in N/A 190 mm7.48 in N/A 640 rpm N/A 580 rpm N/A CAD Icon (for items table)
23168EJW507C08C3 N/A 340 mm N/A 580 mm22.8350 in N/A 190 mm7.48 in N/A 640 rpm N/A 580 rpm N/A CAD Icon (for items table)
23168EJW507C08C4 N/A 340 mm N/A 580 mm22.8350 in N/A 190 mm7.48 in N/A 640 rpm N/A 580 rpm N/A CAD Icon (for items table)
23168KEJW507C08 N/A 340 mm N/A 580 mm22.8350 in N/A 190 mm7.48 in N/A 640 rpm N/A 580 rpm N/A CAD Icon (for items table)
23168KEJW507C08C2 N/A 340 mm N/A 580 mm22.8350 in N/A 190 mm7.48 in N/A 640 rpm N/A 580 rpm N/A CAD Icon (for items table)
23168KEJW507C08C3 N/A 340 mm N/A 580 mm22.8350 in N/A 190 mm7.48 in N/A 640 rpm N/A 580 rpm N/A CAD Icon (for items table)
23168KEJW507C08C4 N/A 340 mm N/A 580 mm22.8350 in N/A 190 mm7.48 in N/A 640 rpm N/A 580 rpm N/A CAD Icon (for items table)
23172EJW33W45A N/A 360 mm N/A 600 mm23.6220 in N/A 192 mm7.5590 in N/A 600 rpm N/A 540 rpm N/A CAD Icon (for items table)
23172EJW33W45AC3 N/A 360 mm N/A 600 mm23.6220 in N/A 192 mm7.5590 in N/A 600 rpm N/A 540 rpm N/A CAD Icon (for items table)
23172EJW507C08 N/A 360 mm N/A 600 mm23.6220 in N/A 192 mm7.5590 in N/A 600 rpm N/A 540 rpm N/A CAD Icon (for items table)
23172EJW507C08C2 N/A 360 mm N/A 600 mm23.6220 in N/A 192 mm7.5590 in N/A 600 rpm N/A 540 rpm N/A CAD Icon (for items table)
23172EJW507C08C3 N/A 360 mm N/A 600 mm23.6220 in N/A 192 mm7.5590 in N/A 600 rpm N/A 540 rpm N/A CAD Icon (for items table)
23172EJW507C08C4 N/A 360 mm N/A 600 mm23.6220 in N/A 192 mm7.5590 in N/A 600 rpm N/A 540 rpm N/A CAD Icon (for items table)
23172EJW509C08 N/A 360 mm N/A 600 mm23.6220 in N/A 192 mm7.5590 in N/A 600 rpm N/A 540 rpm N/A CAD Icon (for items table)
23172EJW509C08C2 N/A 360 mm N/A 600 mm23.6220 in N/A 192 mm7.5590 in N/A 600 rpm N/A 540 rpm N/A CAD Icon (for items table)
23172EJW509C08C3 N/A 360 mm N/A 600 mm23.6220 in N/A 192 mm7.5590 in N/A 600 rpm N/A 540 rpm N/A CAD Icon (for items table)
Unit of Measure
« 41 42 43 44 45 »