COMPANY HEADER
Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 41 42 43 44 45 »  

Part Number

d - Bore

O.D. (D)

B - Outer Ring Width

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

23164EJW507C08C3 N/A N/A 21.2600 in N/A 6.9290 in N/A 630 rpm N/A 700 rpm N/A CAD Icon (for items table)
23164EJW507C08C4 N/A N/A 21.2600 in N/A 6.9290 in N/A 630 rpm N/A 700 rpm N/A CAD Icon (for items table)
23164EJW509C08 N/A N/A 21.2600 in N/A 6.9290 in N/A 630 rpm N/A 700 rpm N/A CAD Icon (for items table)
23164EJW509C08C3 N/A N/A 21.2600 in N/A 6.9290 in N/A 630 rpm N/A 700 rpm N/A CAD Icon (for items table)
23164KEJW507C08 N/A N/A 21.2600 in N/A 6.9290 in N/A 630 rpm N/A 700 rpm N/A CAD Icon (for items table)
23164KEJW507C08C2 N/A N/A 21.2600 in N/A 6.9290 in N/A 630 rpm N/A 700 rpm N/A CAD Icon (for items table)
23164KEJW507C08C3 N/A N/A 21.2600 in N/A 6.9290 in N/A 630 rpm N/A 700 rpm N/A CAD Icon (for items table)
23164KEJW507C08C4 N/A N/A 21.2600 in N/A 6.9290 in N/A 630 rpm N/A 700 rpm N/A CAD Icon (for items table)
23168EJW507C08 N/A N/A 22.8350 in N/A 7.48 in N/A 580 rpm N/A 640 rpm N/A CAD Icon (for items table)
23168EJW507C08C2 N/A N/A 22.8350 in N/A 7.48 in N/A 580 rpm N/A 640 rpm N/A CAD Icon (for items table)
23168EJW507C08C3 N/A N/A 22.8350 in N/A 7.48 in N/A 580 rpm N/A 640 rpm N/A CAD Icon (for items table)
23168EJW507C08C4 N/A N/A 22.8350 in N/A 7.48 in N/A 580 rpm N/A 640 rpm N/A CAD Icon (for items table)
23168KEJW507C08 N/A N/A 22.8350 in N/A 7.48 in N/A 580 rpm N/A 640 rpm N/A CAD Icon (for items table)
23168KEJW507C08C2 N/A N/A 22.8350 in N/A 7.48 in N/A 580 rpm N/A 640 rpm N/A CAD Icon (for items table)
23168KEJW507C08C3 N/A N/A 22.8350 in N/A 7.48 in N/A 580 rpm N/A 640 rpm N/A CAD Icon (for items table)
23168KEJW507C08C4 N/A N/A 22.8350 in N/A 7.48 in N/A 580 rpm N/A 640 rpm N/A CAD Icon (for items table)
23172EJW33W45A N/A N/A 23.6220 in N/A 7.5590 in N/A 540 rpm N/A 600 rpm N/A CAD Icon (for items table)
23172EJW33W45AC3 N/A N/A 23.6220 in N/A 7.5590 in N/A 540 rpm N/A 600 rpm N/A CAD Icon (for items table)
23172EJW507C08 N/A N/A 23.6220 in N/A 7.5590 in N/A 540 rpm N/A 600 rpm N/A CAD Icon (for items table)
23172EJW507C08C2 N/A N/A 23.6220 in N/A 7.5590 in N/A 540 rpm N/A 600 rpm N/A CAD Icon (for items table)
23172EJW507C08C3 N/A N/A 23.6220 in N/A 7.5590 in N/A 540 rpm N/A 600 rpm N/A CAD Icon (for items table)
23172EJW507C08C4 N/A N/A 23.6220 in N/A 7.5590 in N/A 540 rpm N/A 600 rpm N/A CAD Icon (for items table)
23172EJW509C08 N/A N/A 23.6220 in N/A 7.5590 in N/A 540 rpm N/A 600 rpm N/A CAD Icon (for items table)
23172EJW509C08C2 N/A N/A 23.6220 in N/A 7.5590 in N/A 540 rpm N/A 600 rpm N/A CAD Icon (for items table)
23172EJW509C08C3 N/A N/A 23.6220 in N/A 7.5590 in N/A 540 rpm N/A 600 rpm N/A CAD Icon (for items table)
Unit of Measure
« 41 42 43 44 45 »