Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 41 42 43 44 45 »  

Part Number

d - Bore

O.D. (D)

B - Outer Ring Width

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

23220KEJW33C3 N/A 100 mm N/A 180 mm7.0866 in N/A 60.300 mm2.3740 in N/A 2400 rpm N/A 2700 rpm N/A CAD
23220KEJW841 N/A 100 mm N/A 180 mm7.0866 in N/A 60.300 mm2.3740 in N/A 2300 rpm N/A 2700 rpm N/A CAD
23222EJW33 N/A 110 mm N/A 200 mm7.8740 in N/A 69.800 mm2.7480 in N/A 2100 rpm N/A 2400 rpm N/A CAD
23222EJW33C2 N/A 110 mm N/A 200 mm7.8740 in N/A 69.800 mm2.7480 in N/A 2100 rpm N/A 2400 rpm N/A CAD
23222EJW33C3 N/A 110 mm N/A 200 mm7.8740 in N/A 69.800 mm2.7480 in N/A 2100 rpm N/A 2400 rpm N/A CAD
23222EJW33C4 N/A 110 mm N/A 200 mm7.8740 in N/A 69.800 mm2.7480 in N/A 2100 rpm N/A 2400 rpm N/A CAD
23222EJW33VSL609 N/A 110 mm N/A 200 mm7.8740 in N/A 69.800 mm2.7480 in N/A 2100 rpm N/A 2400 rpm N/A CAD
23222KEJW33 N/A 110 mm N/A 200 mm7.8740 in N/A 69.800 mm2.7480 in N/A 2100 rpm N/A 2400 rpm N/A CAD
23222KEJW33C3 N/A 110 mm N/A 200 mm7.8740 in N/A 69.800 mm2.7480 in N/A 2100 rpm N/A 2400 rpm N/A CAD
23222KEJW33C4 N/A 110 mm N/A 200 mm7.8740 in N/A 69.800 mm2.7480 in N/A 2100 rpm N/A 2400 rpm N/A CAD
23224EJW33 N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A 1900 rpm N/A 2100 rpm N/A CAD
23224EJW33C2 N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A 1900 rpm N/A 2100 rpm N/A CAD
23224EJW33C3 N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A 1900 rpm N/A 2100 rpm N/A CAD
23224EJW33C3VSL609 N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A 1900 rpm N/A 2100 rpm N/A CAD
23224EJW33C4 N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A 1900 rpm N/A 2100 rpm N/A CAD
23224EJW33VSL609 N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A 1900 rpm N/A 2100 rpm N/A CAD
23224KEJW33 N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A 1900 rpm N/A 2100 rpm N/A CAD
23224KEJW33C2 N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A 1900 rpm N/A 2100 rpm N/A CAD
23224KEJW33C3 N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A 1900 rpm N/A 2100 rpm N/A CAD
23224KEJW33C4 N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A 1900 rpm N/A 2100 rpm N/A CAD
23226EJW33 N/A 130 mm N/A 230 mm9.0551 in N/A 80 mm3.1496 in N/A 1700 rpm N/A 1900 rpm N/A CAD
23226EJW33C2 N/A 130 mm N/A 230 mm9.0551 in N/A 80 mm3.1496 in N/A 1700 rpm N/A 1900 rpm N/A CAD
23226EJW33C3 N/A 130 mm N/A 230 mm9.0551 in N/A 80 mm3.1496 in N/A 1700 rpm N/A 1900 rpm N/A CAD
23226EJW33C3SLA N/A 130 mm N/A 230 mm9.0551 in N/A 80 mm3.1496 in N/A 1700 rpm N/A 1900 rpm N/A CAD
23226EJW33C3VSL609 N/A 130 mm N/A 230 mm9.0551 in N/A 80 mm3.1496 in N/A 1700 rpm N/A 1900 rpm N/A CAD
Unit of Measure
« 41 42 43 44 45 »