COMPANY HEADER
Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 41 42 43 44 45 »  

Part Number

d - Bore

O.D. (D)

Width (B)

Reference Thermal Speed Rating (Oil)

Reference Thermal Speed Rating (Grease)

CAD

23220KEJW33C3 N/A 100 mm N/A 180 mm7.0866 in N/A 60.300 mm2.3740 in N/A 2700 rpm N/A 2400 rpm N/A CAD Icon (for items table)
23220KEJW841 N/A 100 mm N/A 180 mm7.0866 in N/A 60.300 mm2.3740 in N/A 2700 rpm N/A 2300 rpm N/A CAD Icon (for items table)
23222EJW33 N/A 110 mm N/A 200 mm7.8740 in N/A 69.800 mm2.7480 in N/A 2400 rpm N/A 2100 rpm N/A CAD Icon (for items table)
23222EJW33C2 N/A 110 mm N/A 200 mm7.8740 in N/A 69.800 mm2.7480 in N/A 2400 rpm N/A 2100 rpm N/A CAD Icon (for items table)
23222EJW33C3 N/A 110 mm N/A 200 mm7.8740 in N/A 69.800 mm2.7480 in N/A 2400 rpm N/A 2100 rpm N/A CAD Icon (for items table)
23222EJW33C4 N/A 110 mm N/A 200 mm7.8740 in N/A 69.800 mm2.7480 in N/A 2400 rpm N/A 2100 rpm N/A CAD Icon (for items table)
23222EJW33VSL609 N/A 110 mm N/A 200 mm7.8740 in N/A 69.800 mm2.7480 in N/A 2400 rpm N/A 2100 rpm N/A CAD Icon (for items table)
23222KEJW33 N/A 110 mm N/A 200 mm7.8740 in N/A 69.800 mm2.7480 in N/A 2400 rpm N/A 2100 rpm N/A CAD Icon (for items table)
23222KEJW33C3 N/A 110 mm N/A 200 mm7.8740 in N/A 69.800 mm2.7480 in N/A 2400 rpm N/A 2100 rpm N/A CAD Icon (for items table)
23222KEJW33C4 N/A 110 mm N/A 200 mm7.8740 in N/A 69.800 mm2.7480 in N/A 2400 rpm N/A 2100 rpm N/A CAD Icon (for items table)
23224EJW33 N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A 2100 rpm N/A 1900 rpm N/A CAD Icon (for items table)
23224EJW33C2 N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A 2100 rpm N/A 1900 rpm N/A CAD Icon (for items table)
23224EJW33C3 N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A 2100 rpm N/A 1900 rpm N/A CAD Icon (for items table)
23224EJW33C3VSL609 N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A 2100 rpm N/A 1900 rpm N/A CAD Icon (for items table)
23224EJW33C4 N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A 2100 rpm N/A 1900 rpm N/A CAD Icon (for items table)
23224EJW33VSL609 N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A 2100 rpm N/A 1900 rpm N/A CAD Icon (for items table)
23224KEJW33 N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A 2100 rpm N/A 1900 rpm N/A CAD Icon (for items table)
23224KEJW33C2 N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A 2100 rpm N/A 1900 rpm N/A CAD Icon (for items table)
23224KEJW33C3 N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A 2100 rpm N/A 1900 rpm N/A CAD Icon (for items table)
23224KEJW33C4 N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A 2100 rpm N/A 1900 rpm N/A CAD Icon (for items table)
23226EJW33 N/A 130 mm N/A 230 mm9.0551 in N/A 80 mm3.1496 in N/A 1900 rpm N/A 1700 rpm N/A CAD Icon (for items table)
23226EJW33C2 N/A 130 mm N/A 230 mm9.0551 in N/A 80 mm3.1496 in N/A 1900 rpm N/A 1700 rpm N/A CAD Icon (for items table)
23226EJW33C3 N/A 130 mm N/A 230 mm9.0551 in N/A 80 mm3.1496 in N/A 1900 rpm N/A 1700 rpm N/A CAD Icon (for items table)
23226EJW33C3SLA N/A 130 mm N/A 230 mm9.0551 in N/A 80 mm3.1496 in N/A 1900 rpm N/A 1700 rpm N/A CAD Icon (for items table)
23226EJW33C3VSL609 N/A 130 mm N/A 230 mm9.0551 in N/A 80 mm3.1496 in N/A 1900 rpm N/A 1700 rpm N/A CAD Icon (for items table)
Unit of Measure
« 41 42 43 44 45 »