COMPANY HEADER
Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 41 42 43 44 45 »  

Part Number

d - Bore

O.D. (D)

B - Outer Ring Width

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

23220KEJW33C3 N/A N/A 7.0866 in N/A 2.3740 in N/A 2400 rpm N/A 2700 rpm N/A CAD Icon (for items table)
23220KEJW841 N/A N/A 7.0866 in N/A 2.3740 in N/A 2300 rpm N/A 2700 rpm N/A CAD Icon (for items table)
23222EJW33 N/A N/A 7.8740 in N/A 2.7480 in N/A 2100 rpm N/A 2400 rpm N/A CAD Icon (for items table)
23222EJW33C2 N/A N/A 7.8740 in N/A 2.7480 in N/A 2100 rpm N/A 2400 rpm N/A CAD Icon (for items table)
23222EJW33C3 N/A N/A 7.8740 in N/A 2.7480 in N/A 2100 rpm N/A 2400 rpm N/A CAD Icon (for items table)
23222EJW33C4 N/A N/A 7.8740 in N/A 2.7480 in N/A 2100 rpm N/A 2400 rpm N/A CAD Icon (for items table)
23222EJW33VSL609 N/A N/A 7.8740 in N/A 2.7480 in N/A 2100 rpm N/A 2400 rpm N/A CAD Icon (for items table)
23222KEJW33 N/A N/A 7.8740 in N/A 2.7480 in N/A 2100 rpm N/A 2400 rpm N/A CAD Icon (for items table)
23222KEJW33C3 N/A N/A 7.8740 in N/A 2.7480 in N/A 2100 rpm N/A 2400 rpm N/A CAD Icon (for items table)
23222KEJW33C4 N/A N/A 7.8740 in N/A 2.7480 in N/A 2100 rpm N/A 2400 rpm N/A CAD Icon (for items table)
23224EJW33 N/A N/A 8.4646 in N/A 2.9921 in N/A 1900 rpm N/A 2100 rpm N/A CAD Icon (for items table)
23224EJW33C2 N/A N/A 8.4646 in N/A 2.9921 in N/A 1900 rpm N/A 2100 rpm N/A CAD Icon (for items table)
23224EJW33C3 N/A N/A 8.4646 in N/A 2.9921 in N/A 1900 rpm N/A 2100 rpm N/A CAD Icon (for items table)
23224EJW33C3VSL609 N/A N/A 8.4646 in N/A 2.9921 in N/A 1900 rpm N/A 2100 rpm N/A CAD Icon (for items table)
23224EJW33C4 N/A N/A 8.4646 in N/A 2.9921 in N/A 1900 rpm N/A 2100 rpm N/A CAD Icon (for items table)
23224EJW33VSL609 N/A N/A 8.4646 in N/A 2.9921 in N/A 1900 rpm N/A 2100 rpm N/A CAD Icon (for items table)
23224KEJW33 N/A N/A 8.4646 in N/A 2.9921 in N/A 1900 rpm N/A 2100 rpm N/A CAD Icon (for items table)
23224KEJW33C2 N/A N/A 8.4646 in N/A 2.9921 in N/A 1900 rpm N/A 2100 rpm N/A CAD Icon (for items table)
23224KEJW33C3 N/A N/A 8.4646 in N/A 2.9921 in N/A 1900 rpm N/A 2100 rpm N/A CAD Icon (for items table)
23224KEJW33C4 N/A N/A 8.4646 in N/A 2.9921 in N/A 1900 rpm N/A 2100 rpm N/A CAD Icon (for items table)
23226EJW33 N/A N/A 9.0551 in N/A 3.1496 in N/A 1700 rpm N/A 1900 rpm N/A CAD Icon (for items table)
23226EJW33C2 N/A N/A 9.0551 in N/A 3.1496 in N/A 1700 rpm N/A 1900 rpm N/A CAD Icon (for items table)
23226EJW33C3 N/A N/A 9.0551 in N/A 3.1496 in N/A 1700 rpm N/A 1900 rpm N/A CAD Icon (for items table)
23226EJW33C3SLA N/A N/A 9.0551 in N/A 3.1496 in N/A 1700 rpm N/A 1900 rpm N/A CAD Icon (for items table)
23226EJW33C3VSL609 N/A N/A 9.0551 in N/A 3.1496 in N/A 1700 rpm N/A 1900 rpm N/A CAD Icon (for items table)
Unit of Measure
« 41 42 43 44 45 »