Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 41 42 43 44 45 »  

Part Number

d - Bore

O.D. (D)

B - Outer Ring Width

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

23226EJW33C4 N/A 130 mm N/A 230 mm9.0551 in N/A 80 mm3.1496 in N/A 1700 rpm N/A 1900 rpm N/A CAD
23226EJW33VSL609 N/A 130 mm N/A 230 mm9.0551 in N/A 80 mm3.1496 in N/A 1700 rpm N/A 1900 rpm N/A CAD
23226KEJW33 N/A 130 mm N/A 230 mm9.0551 in N/A 80 mm3.1496 in N/A 1700 rpm N/A 1900 rpm N/A CAD
23226KEJW33C3 N/A 130 mm N/A 230 mm9.0551 in N/A 80 mm3.1496 in N/A 1700 rpm N/A 1900 rpm N/A CAD
23228EJW33 N/A 140 mm N/A 250 mm9.8425 in N/A 88 mm3.4646 in N/A 1500 rpm N/A 1700 rpm N/A CAD
23228EJW33C2 N/A 140 mm N/A 250 mm9.8425 in N/A 88 mm3.4646 in N/A 1500 rpm N/A 1700 rpm N/A CAD
23228EJW33C3 N/A 140 mm N/A 250 mm9.8425 in N/A 88 mm3.4646 in N/A 1500 rpm N/A 1700 rpm N/A CAD
23228EJW33C4 N/A 140 mm N/A 250 mm9.8425 in N/A 88 mm3.4646 in N/A 1500 rpm N/A 1700 rpm N/A CAD
23228KEJW33 N/A 140 mm N/A 250 mm9.8425 in N/A 88 mm3.4646 in N/A 1500 rpm N/A 1700 rpm N/A CAD
23228KEJW33C2 N/A 140 mm N/A 250 mm9.8425 in N/A 88 mm3.4646 in N/A 1500 rpm N/A 1700 rpm N/A CAD
23228KEJW33C3 N/A 140 mm N/A 250 mm9.8425 in N/A 88 mm3.4646 in N/A 1500 rpm N/A 1700 rpm N/A CAD
23228KEJW33C4 N/A 140 mm N/A 250 mm9.8425 in N/A 88 mm3.4646 in N/A 1500 rpm N/A 1700 rpm N/A CAD
23230EJW33 N/A 150 mm N/A 270 mm10.6299 in N/A 96 mm3.7795 in N/A 1400 rpm N/A 1500 rpm N/A CAD
23230EJW33C3 N/A 150 mm N/A 270 mm10.6299 in N/A 96 mm3.7795 in N/A 1400 rpm N/A 1500 rpm N/A CAD
23232EJW33 N/A 160 mm N/A 290 mm11.4173 in N/A 104 mm4.0945 in N/A 1200 rpm N/A 1400 rpm N/A CAD
23232EJW33C2 N/A 160 mm N/A 290 mm11.4173 in N/A 104 mm4.0945 in N/A 1200 rpm N/A 1400 rpm N/A CAD
23232EJW33C3 N/A 160 mm N/A 290 mm11.4173 in N/A 104 mm4.0945 in N/A 1200 rpm N/A 1400 rpm N/A CAD
23232EJW33C4 N/A 160 mm N/A 290 mm11.4173 in N/A 104 mm4.0945 in N/A 1200 rpm N/A 1400 rpm N/A CAD
23232KEJW33 N/A 160 mm N/A 290 mm11.4173 in N/A 104 mm4.0945 in N/A 1200 rpm N/A 1400 rpm N/A CAD
23232KEJW33C2 N/A 160 mm N/A 290 mm11.4173 in N/A 104 mm4.0945 in N/A 1200 rpm N/A 1400 rpm N/A CAD
23232KEJW33C3 N/A 160 mm N/A 290 mm11.4173 in N/A 104 mm4.0945 in N/A 1200 rpm N/A 1400 rpm N/A CAD
23232KEJW33C4 N/A 160 mm N/A 290 mm11.4173 in N/A 104 mm4.0945 in N/A 1200 rpm N/A 1400 rpm N/A CAD
23234EJW33 N/A 170 mm N/A 310 mm12.2047 in N/A 110 mm4.3307 in N/A 1100 rpm N/A 1300 rpm N/A CAD
23234EJW33C2 N/A 170 mm N/A 310 mm12.2047 in N/A 110 mm4.3307 in N/A 1100 rpm N/A 1300 rpm N/A CAD
23234EJW33C3 N/A 170 mm N/A 310 mm12.2047 in N/A 110 mm4.3307 in N/A 1100 rpm N/A 1300 rpm N/A CAD
Unit of Measure
« 41 42 43 44 45 »