Part Number |
d - Bore |
O.D. (D) |
Width (B) |
Reference Thermal Speed Rating (Oil) |
Reference Thermal Speed Rating (Grease) |
CAD |
|---|---|---|---|---|---|---|
| 23226EJW33C4 | N/A | N/A 9.0551 in | N/A 3.1496 in | N/A 1900 rpm | N/A 1700 rpm |
N/A
|
| 23226EJW33VSL609 | N/A | N/A 9.0551 in | N/A 3.1496 in | N/A 1900 rpm | N/A 1700 rpm |
N/A
|
| 23226KEJW33 | N/A | N/A 9.0551 in | N/A 3.1496 in | N/A 1900 rpm | N/A 1700 rpm |
N/A
|
| 23226KEJW33C3 | N/A | N/A 9.0551 in | N/A 3.1496 in | N/A 1900 rpm | N/A 1700 rpm |
N/A
|
| 23228EJW33 | N/A | N/A 9.8425 in | N/A 3.4646 in | N/A 1700 rpm | N/A 1500 rpm |
N/A
|
| 23228EJW33C2 | N/A | N/A 9.8425 in | N/A 3.4646 in | N/A 1700 rpm | N/A 1500 rpm |
N/A
|
| 23228EJW33C3 | N/A | N/A 9.8425 in | N/A 3.4646 in | N/A 1700 rpm | N/A 1500 rpm |
N/A
|
| 23228EJW33C4 | N/A | N/A 9.8425 in | N/A 3.4646 in | N/A 1700 rpm | N/A 1500 rpm |
N/A
|
| 23228KEJW33 | N/A | N/A 9.8425 in | N/A 3.4646 in | N/A 1700 rpm | N/A 1500 rpm |
N/A
|
| 23228KEJW33C2 | N/A | N/A 9.8425 in | N/A 3.4646 in | N/A 1700 rpm | N/A 1500 rpm |
N/A
|
| 23228KEJW33C3 | N/A | N/A 9.8425 in | N/A 3.4646 in | N/A 1700 rpm | N/A 1500 rpm |
N/A
|
| 23228KEJW33C4 | N/A | N/A 9.8425 in | N/A 3.4646 in | N/A 1700 rpm | N/A 1500 rpm |
N/A
|
| 23230EJW33 | N/A | N/A 10.6299 in | N/A 3.7795 in | N/A 1500 rpm | N/A 1400 rpm |
N/A
|
| 23230EJW33C3 | N/A | N/A 10.6299 in | N/A 3.7795 in | N/A 1500 rpm | N/A 1400 rpm |
N/A
|
| 23232EJW33 | N/A | N/A 11.4173 in | N/A 4.0945 in | N/A 1400 rpm | N/A 1200 rpm |
N/A
|
| 23232EJW33C2 | N/A | N/A 11.4173 in | N/A 4.0945 in | N/A 1400 rpm | N/A 1200 rpm |
N/A
|
| 23232EJW33C3 | N/A | N/A 11.4173 in | N/A 4.0945 in | N/A 1400 rpm | N/A 1200 rpm |
N/A
|
| 23232EJW33C4 | N/A | N/A 11.4173 in | N/A 4.0945 in | N/A 1400 rpm | N/A 1200 rpm |
N/A
|
| 23232KEJW33 | N/A | N/A 11.4173 in | N/A 4.0945 in | N/A 1400 rpm | N/A 1200 rpm |
N/A
|
| 23232KEJW33C2 | N/A | N/A 11.4173 in | N/A 4.0945 in | N/A 1400 rpm | N/A 1200 rpm |
N/A
|
| 23232KEJW33C3 | N/A | N/A 11.4173 in | N/A 4.0945 in | N/A 1400 rpm | N/A 1200 rpm |
N/A
|
| 23232KEJW33C4 | N/A | N/A 11.4173 in | N/A 4.0945 in | N/A 1400 rpm | N/A 1200 rpm |
N/A
|
| 23234EJW33 | N/A | N/A 12.2047 in | N/A 4.3307 in | N/A 1300 rpm | N/A 1100 rpm |
N/A
|
| 23234EJW33C2 | N/A | N/A 12.2047 in | N/A 4.3307 in | N/A 1300 rpm | N/A 1100 rpm |
N/A
|
| 23234EJW33C3 | N/A | N/A 12.2047 in | N/A 4.3307 in | N/A 1300 rpm | N/A 1100 rpm |
N/A
|