COMPANY HEADER
Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 41 42 43 44 45 »  

Part Number

d - Bore

O.D. (D)

Width (B)

Reference Thermal Speed Rating (Oil)

Reference Thermal Speed Rating (Grease)

CAD

23234EJW33C4 N/A 170 mm N/A 310 mm12.2047 in N/A 110 mm4.3307 in N/A 1300 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23234KEJW33 N/A 170 mm N/A 310 mm12.2047 in N/A 110 mm4.3307 in N/A 1300 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23234KEJW33C2 N/A 170 mm N/A 310 mm12.2047 in N/A 110 mm4.3307 in N/A 1300 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23234KEJW33C3 N/A 170 mm N/A 310 mm12.2047 in N/A 110 mm4.3307 in N/A 1300 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23234KEJW33C4 N/A 170 mm N/A 310 mm12.2047 in N/A 110 mm4.3307 in N/A 1300 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23236EJW33 N/A 180 mm N/A 320 mm12.5984 in N/A 112 mm4.4094 in N/A 1200 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23236EJW33C2 N/A 180 mm N/A 320 mm12.5984 in N/A 112 mm4.4094 in N/A 1200 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23236EJW33C3 N/A 180 mm N/A 320 mm12.5984 in N/A 112 mm4.4094 in N/A 1200 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23236EJW33C4 N/A 180 mm N/A 320 mm12.5984 in N/A 112 mm4.4094 in N/A 1200 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23236KEJW33 N/A 180 mm N/A 320 mm12.5984 in N/A 112 mm4.4094 in N/A 1200 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23236KEJW33C2 N/A 180 mm N/A 320 mm12.5984 in N/A 112 mm4.4094 in N/A 1200 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23236KEJW33C3 N/A 180 mm N/A 320 mm12.5984 in N/A 112 mm4.4094 in N/A 1200 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23236KEJW33C4 N/A 180 mm N/A 320 mm12.5984 in N/A 112 mm4.4094 in N/A 1200 rpm N/A 1100 rpm N/A CAD Icon (for items table)
23238EJW33 N/A 190 mm N/A 340 mm13.3858 in N/A 120 mm4.7244 in N/A 1100 rpm N/A 1000 rpm N/A CAD Icon (for items table)
23238EJW33C2 N/A 190 mm N/A 340 mm13.3858 in N/A 120 mm4.7244 in N/A 1100 rpm N/A 1000 rpm N/A CAD Icon (for items table)
23238EJW33C3 N/A 190 mm N/A 340 mm13.3858 in N/A 120 mm4.7244 in N/A 1100 rpm N/A 1000 rpm N/A CAD Icon (for items table)
23238EJW33C4 N/A 190 mm N/A 340 mm13.3858 in N/A 120 mm4.7244 in N/A 1100 rpm N/A 1000 rpm N/A CAD Icon (for items table)
23238KEJW33 N/A 190 mm N/A 340 mm13.3858 in N/A 120 mm4.7244 in N/A 1100 rpm N/A 1000 rpm N/A CAD Icon (for items table)
23238KEJW33C2 N/A 190 mm N/A 340 mm13.3858 in N/A 120 mm4.7244 in N/A 1100 rpm N/A 1000 rpm N/A CAD Icon (for items table)
23238KEJW33C3 N/A 190 mm N/A 340 mm13.3858 in N/A 120 mm4.7244 in N/A 1100 rpm N/A 1000 rpm N/A CAD Icon (for items table)
23238KEJW33C4 N/A 190 mm N/A 340 mm13.3858 in N/A 120 mm4.7244 in N/A 1100 rpm N/A 1000 rpm N/A CAD Icon (for items table)
23240EJW33 N/A 200 mm N/A 360 mm14.1732 in N/A 128 mm5.0394 in N/A 1000 rpm N/A 940 rpm N/A CAD Icon (for items table)
23240EJW33C2 N/A 200 mm N/A 360 mm14.1732 in N/A 128 mm5.0394 in N/A 1000 rpm N/A 940 rpm N/A CAD Icon (for items table)
23240EJW33C3 N/A 200 mm N/A 360 mm14.1732 in N/A 128 mm5.0394 in N/A 1000 rpm N/A 940 rpm N/A CAD Icon (for items table)
23240EJW33C4 N/A 200 mm N/A 360 mm14.1732 in N/A 128 mm5.0394 in N/A 1000 rpm N/A 940 rpm N/A CAD Icon (for items table)
Unit of Measure
« 41 42 43 44 45 »