COMPANY HEADER
Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 46 47 48 49 50 »  

Part Number

d - Bore

O.D. (D)

Width (B)

Reference Thermal Speed Rating (Oil)

Reference Thermal Speed Rating (Grease)

CAD

23240KEJW507C08 N/A 200 mm N/A 360 mm14.1732 in N/A 128 mm5.0394 in N/A 1000 rpm N/A 940 rpm N/A CAD Icon (for items table)
23240KEJW507C08C2 N/A 200 mm N/A 360 mm14.1732 in N/A 128 mm5.0394 in N/A 1000 rpm N/A 940 rpm N/A CAD Icon (for items table)
23240KEJW507C08C3 N/A 200 mm N/A 360 mm14.1732 in N/A 128 mm5.0394 in N/A 1000 rpm N/A 940 rpm N/A CAD Icon (for items table)
23240KEJW507C08C4 N/A 200 mm N/A 360 mm14.1732 in N/A 128 mm5.0394 in N/A 1000 rpm N/A 940 rpm N/A CAD Icon (for items table)
23244EJW33W45A N/A 220 mm N/A 400 mm15.748 in N/A 144 mm5.6693 in N/A 940 rpm N/A 850 rpm N/A CAD Icon (for items table)
23244EJW33W45AC2 N/A 220 mm N/A 400 mm15.748 in N/A 144 mm5.6693 in N/A 940 rpm N/A 850 rpm N/A CAD Icon (for items table)
23244EJW33W45AC3 N/A 220 mm N/A 400 mm15.748 in N/A 144 mm5.6693 in N/A 940 rpm N/A 850 rpm N/A CAD Icon (for items table)
23244EJW33W45AC4 N/A 220 mm N/A 400 mm15.748 in N/A 144 mm5.6693 in N/A 940 rpm N/A 850 rpm N/A CAD Icon (for items table)
23244KEJW507C08 N/A 220 mm N/A 400 mm15.748 in N/A 144 mm5.6693 in N/A 940 rpm N/A 850 rpm N/A CAD Icon (for items table)
23244KEJW507C08C2 N/A 220 mm N/A 400 mm15.748 in N/A 144 mm5.6693 in N/A 940 rpm N/A 850 rpm N/A CAD Icon (for items table)
23244KEJW507C08C3 N/A 220 mm N/A 400 mm15.748 in N/A 144 mm5.6693 in N/A 940 rpm N/A 850 rpm N/A CAD Icon (for items table)
23244KEJW507C08C4 N/A 220 mm N/A 400 mm15.748 in N/A 144 mm5.6693 in N/A 940 rpm N/A 850 rpm N/A CAD Icon (for items table)
23248EJW33W45A N/A 240 mm N/A 440 mm17.323 in N/A 160 mm6.299 in N/A 810 rpm N/A 730 rpm N/A CAD Icon (for items table)
23248EJW33W45AC3 N/A 240 mm N/A 440 mm17.323 in N/A 160 mm6.299 in N/A 810 rpm N/A 730 rpm N/A CAD Icon (for items table)
23248EJW507C08 N/A 240 mm N/A 440 mm17.323 in N/A 160 mm6.299 in N/A 810 rpm N/A 730 rpm N/A CAD Icon (for items table)
23248EJW507C08C2 N/A 240 mm N/A 440 mm17.323 in N/A 160 mm6.299 in N/A 810 rpm N/A 730 rpm N/A CAD Icon (for items table)
23248EJW507C08C3 N/A 240 mm N/A 440 mm17.323 in N/A 160 mm6.299 in N/A 810 rpm N/A 730 rpm N/A CAD Icon (for items table)
23248EJW507C08C4 N/A 240 mm N/A 440 mm17.323 in N/A 160 mm6.299 in N/A 810 rpm N/A 730 rpm N/A CAD Icon (for items table)
23248KEJW33W45A N/A 240 mm N/A 440 mm17.323 in N/A 160 mm6.299 in N/A 810 rpm N/A 730 rpm N/A CAD Icon (for items table)
23248KEJW33W45AC3 N/A 240 mm N/A 440 mm17.323 in N/A 160 mm6.299 in N/A 810 rpm N/A 730 rpm N/A CAD Icon (for items table)
23248KEJW507C08 N/A 240 mm N/A 440 mm17.323 in N/A 160 mm6.299 in N/A 810 rpm N/A 730 rpm N/A CAD Icon (for items table)
23248KEJW507C08C2 N/A 240 mm N/A 440 mm17.323 in N/A 160 mm6.299 in N/A 810 rpm N/A 730 rpm N/A CAD Icon (for items table)
23248KEJW507C08C3 N/A 240 mm N/A 440 mm17.323 in N/A 160 mm6.299 in N/A 810 rpm N/A 730 rpm N/A CAD Icon (for items table)
23248KEJW507C08C4 N/A 240 mm N/A 440 mm17.323 in N/A 160 mm6.299 in N/A 810 rpm N/A 730 rpm N/A CAD Icon (for items table)
23252EJW507C08 N/A 260 mm N/A 480 mm18.898 in N/A 174 mm6.8500 in N/A 720 rpm N/A 660 rpm N/A CAD Icon (for items table)
Unit of Measure
« 46 47 48 49 50 »