COMPANY HEADER
Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 46 47 48 49 50 »  

Part Number

d - Bore

O.D. (D)

Width (B)

Reference Thermal Speed Rating (Oil)

Reference Thermal Speed Rating (Grease)

CAD

23264EJW45C N/A N/A 22.8350 in N/A 8.1890 in N/A 540 rpm N/A 490 rpm N/A CAD Icon (for items table)
23264EJW507C08 N/A N/A 22.8350 in N/A 8.1890 in N/A 540 rpm N/A 490 rpm N/A CAD Icon (for items table)
23264EJW507C08C2 N/A N/A 22.8350 in N/A 8.1890 in N/A 540 rpm N/A 490 rpm N/A CAD Icon (for items table)
23264EJW507C08C3 N/A N/A 22.8350 in N/A 8.1890 in N/A 540 rpm N/A 490 rpm N/A CAD Icon (for items table)
23264EJW507C08C4 N/A N/A 22.8350 in N/A 8.1890 in N/A 540 rpm N/A 490 rpm N/A CAD Icon (for items table)
23264EJW525C08 N/A N/A 22.8350 in N/A 8.1890 in N/A 540 rpm N/A 490 rpm N/A CAD Icon (for items table)
23264KEJW507C08 N/A N/A 22.8350 in N/A 8.1890 in N/A 540 rpm N/A 490 rpm N/A CAD Icon (for items table)
23264KEJW507C08C2 N/A N/A 22.8350 in N/A 8.1890 in N/A 540 rpm N/A 490 rpm N/A CAD Icon (for items table)
23264KEJW507C08C3 N/A N/A 22.8350 in N/A 8.1890 in N/A 540 rpm N/A 490 rpm N/A CAD Icon (for items table)
23264KEJW507C08C4 N/A N/A 22.8350 in N/A 8.1890 in N/A 540 rpm N/A 490 rpm N/A CAD Icon (for items table)
23264KEJW906A N/A N/A 22.8350 in N/A 8.1890 in N/A 540 rpm N/A 490 rpm N/A CAD Icon (for items table)
23264KEJW906AC3 N/A N/A 22.8350 in N/A 8.1890 in N/A 540 rpm N/A 490 rpm N/A CAD Icon (for items table)
23264KEJW906AC4 N/A N/A 22.8350 in N/A 8.1890 in N/A 540 rpm N/A 490 rpm N/A CAD Icon (for items table)
23956EJW33 N/A N/A 14.9606 in N/A 2.9528 in N/A 1300 rpm N/A 1100 rpm N/A CAD Icon (for items table)
24015EJW33 N/A N/A 4.5276 in N/A 1.5748 in N/A 4300 rpm N/A 3500 rpm N/A CAD Icon (for items table)
24015EJW33S3C4 N/A N/A 4.5276 in N/A 1.5748 in N/A 4300 rpm N/A 3500 rpm N/A CAD Icon (for items table)
24020EJW33 N/A N/A 5.9055 in N/A 1.9685 in N/A 3200 rpm N/A 2700 rpm N/A CAD Icon (for items table)
24020EJW33C2 N/A N/A 5.9055 in N/A 1.9685 in N/A 3200 rpm N/A 2700 rpm N/A CAD Icon (for items table)
24020EJW33C3 N/A N/A 5.9055 in N/A 1.9685 in N/A 3200 rpm N/A 2700 rpm N/A CAD Icon (for items table)
24020EJW33C4 N/A N/A 5.9055 in N/A 1.9685 in N/A 3200 rpm N/A 2700 rpm N/A CAD Icon (for items table)
24020EJW841C3 N/A N/A 5.9055 in N/A 1.9685 in N/A 3200 rpm N/A 2700 rpm N/A CAD Icon (for items table)
24022EJW33 N/A N/A 6.6929 in N/A 2.3622 in N/A 3000 rpm N/A 2500 rpm N/A CAD Icon (for items table)
24022EJW33C2 N/A N/A 6.6929 in N/A 2.3622 in N/A 3000 rpm N/A 2500 rpm N/A CAD Icon (for items table)
24022EJW33C3 N/A N/A 6.6929 in N/A 2.3622 in N/A 3000 rpm N/A 2500 rpm N/A CAD Icon (for items table)
24022EJW33C4 N/A N/A 6.6929 in N/A 2.3622 in N/A 3000 rpm N/A 2500 rpm N/A CAD Icon (for items table)
Unit of Measure
« 46 47 48 49 50 »