Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 46 47 48 49 50 »  

Part Number

d - Bore

O.D. (D)

B - Outer Ring Width

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

24022EJW841C3 N/A 110 mm N/A 170 mm6.6929 in N/A 60 mm2.3622 in N/A 2500 rpm N/A 3000 rpm N/A CAD
24024EJW33 N/A 120 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 2300 rpm N/A 2700 rpm N/A CAD
24024EJW33C2 N/A 120 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 2300 rpm N/A 2700 rpm N/A CAD
24024EJW33C3 N/A 120 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 2300 rpm N/A 2700 rpm N/A CAD
24024EJW33C4 N/A 120 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 2300 rpm N/A 2700 rpm N/A CAD
24024EJW33-PROTO N/A 120 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 2200 rpm N/A 2700 rpm N/A CAD
24024EJW33VSL609 N/A 120 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 2300 rpm N/A 2700 rpm N/A CAD
24024EJW33W89C3 N/A 120 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 2300 rpm N/A 2700 rpm N/A CAD
24024EJW33W89C4 N/A 120 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 2300 rpm N/A 2700 rpm N/A CAD
24024EJW841 N/A 120 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 2300 rpm N/A 2700 rpm N/A CAD
24024EJW841C3 N/A 120 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 2300 rpm N/A 2700 rpm N/A CAD
24024EJW841C4 N/A 120 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 2300 rpm N/A 2700 rpm N/A CAD
24024KEJW33 N/A 120 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 2300 rpm N/A 2700 rpm N/A CAD
24024KEJW33C3 N/A 120 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 2300 rpm N/A 2700 rpm N/A CAD
24026EJW33 N/A 130 mm N/A 200 mm7.8740 in N/A 69 mm2.7165 in N/A 2000 rpm N/A 2400 rpm N/A CAD
24026EJW33C2 N/A 130 mm N/A 200 mm7.8740 in N/A 69 mm2.7165 in N/A 2000 rpm N/A 2400 rpm N/A CAD
24026EJW33C3 N/A 130 mm N/A 200 mm7.8740 in N/A 69 mm2.7165 in N/A 2000 rpm N/A 2400 rpm N/A CAD
24026EJW33C4 N/A 130 mm N/A 200 mm7.8740 in N/A 69 mm2.7165 in N/A 2000 rpm N/A 2400 rpm N/A CAD
24026EJW33VSL609 N/A 130 mm N/A 200 mm7.8740 in N/A 69 mm2.7165 in N/A 2000 rpm N/A 2400 rpm N/A CAD
24026EJW33W89 N/A 130 mm N/A 200 mm7.8740 in N/A 69 mm2.7165 in N/A 2000 rpm N/A 2400 rpm N/A CAD
24026EJW33W89C3 N/A 130 mm N/A 200 mm7.8740 in N/A 69 mm2.7165 in N/A 2000 rpm N/A 2400 rpm N/A CAD
24026EJW33W89C4 N/A 130 mm N/A 200 mm7.8740 in N/A 69 mm2.7165 in N/A 2000 rpm N/A 2400 rpm N/A CAD
24026EJW841 N/A 130 mm N/A 200 mm7.8740 in N/A 69 mm2.7165 in N/A 2000 rpm N/A 2400 rpm N/A CAD
24026EJW841C3 N/A 130 mm N/A 200 mm7.8740 in N/A 69 mm2.7165 in N/A 2000 rpm N/A 2400 rpm N/A CAD
24026EJW841C4 N/A 130 mm N/A 200 mm7.8740 in N/A 69 mm2.7165 in N/A 2000 rpm N/A 2400 rpm N/A CAD
Unit of Measure
« 46 47 48 49 50 »