Part Number |
d - Bore |
O.D. (D) |
Width (B) |
Reference Thermal Speed Rating (Oil) |
Reference Thermal Speed Rating (Grease) |
CAD |
|---|---|---|---|---|---|---|
| 24022EJW841C3 | N/A 110 mm | N/A 170 mm6.6929 in | N/A 60 mm2.3622 in | N/A 3000 rpm | N/A 2500 rpm |
N/A
|
| 24024EJW33 | N/A 120 mm | N/A 180 mm7.0866 in | N/A 60 mm2.3622 in | N/A 2700 rpm | N/A 2300 rpm |
N/A
|
| 24024EJW33C2 | N/A 120 mm | N/A 180 mm7.0866 in | N/A 60 mm2.3622 in | N/A 2700 rpm | N/A 2300 rpm |
N/A
|
| 24024EJW33C3 | N/A 120 mm | N/A 180 mm7.0866 in | N/A 60 mm2.3622 in | N/A 2700 rpm | N/A 2300 rpm |
N/A
|
| 24024EJW33C4 | N/A 120 mm | N/A 180 mm7.0866 in | N/A 60 mm2.3622 in | N/A 2700 rpm | N/A 2300 rpm |
N/A
|
| 24024EJW33-PROTO | N/A 120 mm | N/A 180 mm7.0866 in | N/A 60 mm2.3622 in | N/A 2700 rpm | N/A 2200 rpm |
N/A
|
| 24024EJW33VSL609 | N/A 120 mm | N/A 180 mm7.0866 in | N/A 60 mm2.3622 in | N/A 2700 rpm | N/A 2300 rpm |
N/A
|
| 24024EJW33W89C3 | N/A 120 mm | N/A 180 mm7.0866 in | N/A 60 mm2.3622 in | N/A 2700 rpm | N/A 2300 rpm |
N/A
|
| 24024EJW33W89C4 | N/A 120 mm | N/A 180 mm7.0866 in | N/A 60 mm2.3622 in | N/A 2700 rpm | N/A 2300 rpm |
N/A
|
| 24024EJW841 | N/A 120 mm | N/A 180 mm7.0866 in | N/A 60 mm2.3622 in | N/A 2700 rpm | N/A 2300 rpm |
N/A
|
| 24024EJW841C3 | N/A 120 mm | N/A 180 mm7.0866 in | N/A 60 mm2.3622 in | N/A 2700 rpm | N/A 2300 rpm |
N/A
|
| 24024EJW841C4 | N/A 120 mm | N/A 180 mm7.0866 in | N/A 60 mm2.3622 in | N/A 2700 rpm | N/A 2300 rpm |
N/A
|
| 24024KEJW33 | N/A 120 mm | N/A 180 mm7.0866 in | N/A 60 mm2.3622 in | N/A 2700 rpm | N/A 2300 rpm |
N/A
|
| 24024KEJW33C3 | N/A 120 mm | N/A 180 mm7.0866 in | N/A 60 mm2.3622 in | N/A 2700 rpm | N/A 2300 rpm |
N/A
|
| 24026EJW33 | N/A 130 mm | N/A 200 mm7.8740 in | N/A 69 mm2.7165 in | N/A 2400 rpm | N/A 2000 rpm |
N/A
|
| 24026EJW33C2 | N/A 130 mm | N/A 200 mm7.8740 in | N/A 69 mm2.7165 in | N/A 2400 rpm | N/A 2000 rpm |
N/A
|
| 24026EJW33C3 | N/A 130 mm | N/A 200 mm7.8740 in | N/A 69 mm2.7165 in | N/A 2400 rpm | N/A 2000 rpm |
N/A
|
| 24026EJW33C4 | N/A 130 mm | N/A 200 mm7.8740 in | N/A 69 mm2.7165 in | N/A 2400 rpm | N/A 2000 rpm |
N/A
|
| 24026EJW33VSL609 | N/A 130 mm | N/A 200 mm7.8740 in | N/A 69 mm2.7165 in | N/A 2400 rpm | N/A 2000 rpm |
N/A
|
| 24026EJW33W89 | N/A 130 mm | N/A 200 mm7.8740 in | N/A 69 mm2.7165 in | N/A 2400 rpm | N/A 2000 rpm |
N/A
|
| 24026EJW33W89C3 | N/A 130 mm | N/A 200 mm7.8740 in | N/A 69 mm2.7165 in | N/A 2400 rpm | N/A 2000 rpm |
N/A
|
| 24026EJW33W89C4 | N/A 130 mm | N/A 200 mm7.8740 in | N/A 69 mm2.7165 in | N/A 2400 rpm | N/A 2000 rpm |
N/A
|
| 24026EJW841 | N/A 130 mm | N/A 200 mm7.8740 in | N/A 69 mm2.7165 in | N/A 2400 rpm | N/A 2000 rpm |
N/A
|
| 24026EJW841C3 | N/A 130 mm | N/A 200 mm7.8740 in | N/A 69 mm2.7165 in | N/A 2400 rpm | N/A 2000 rpm |
N/A
|
| 24026EJW841C4 | N/A 130 mm | N/A 200 mm7.8740 in | N/A 69 mm2.7165 in | N/A 2400 rpm | N/A 2000 rpm |
N/A
|