Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

d - Bore

O.D. (D)

B - Outer Ring Width

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

21319EJW33C2 N/A 95 mm N/A 200 mm7.8740 in N/A 45 mm1.7717 in N/A 1800 rpm N/A 2100 rpm N/A CAD
21319EJW33C3 N/A 95 mm N/A 200 mm7.8740 in N/A 45 mm1.7717 in N/A 1800 rpm N/A 2100 rpm N/A CAD
21319EJW33C4 N/A 95 mm N/A 200 mm7.8740 in N/A 45 mm1.7717 in N/A 1800 rpm N/A 2100 rpm N/A CAD
21319KEJW33 N/A 95 mm N/A 200 mm7.8740 in N/A 45 mm1.7717 in N/A 1800 rpm N/A 2100 rpm N/A CAD
21319KEJW33C2 N/A 95 mm N/A 200 mm7.8740 in N/A 45 mm1.7717 in N/A 1800 rpm N/A 2100 rpm N/A CAD
21319KEJW33C3 N/A 95 mm N/A 200 mm7.8740 in N/A 45 mm1.7717 in N/A 1800 rpm N/A 2100 rpm N/A CAD
21319KEJW33C4 N/A 95 mm N/A 200 mm7.8740 in N/A 45 mm1.7717 in N/A 1800 rpm N/A 2100 rpm N/A CAD
21320EJW33 N/A 100 mm N/A 215 mm8.4646 in N/A 47 mm1.8504 in N/A 1700 rpm N/A 2000 rpm N/A CAD
21320EJW33C2 N/A 100 mm N/A 215 mm8.4646 in N/A 47 mm1.8504 in N/A 1700 rpm N/A 2000 rpm N/A CAD
21320EJW33C3 N/A 100 mm N/A 215 mm8.4646 in N/A 47 mm1.8504 in N/A 1700 rpm N/A 2000 rpm N/A CAD
21320EJW33C4 N/A 100 mm N/A 215 mm8.4646 in N/A 47 mm1.8504 in N/A 1700 rpm N/A 2000 rpm N/A CAD
21320KEJW33 N/A 100 mm N/A 215 mm8.4646 in N/A 47 mm1.8504 in N/A 1700 rpm N/A 2000 rpm N/A CAD
21320KEJW33C2 N/A 100 mm N/A 215 mm8.4646 in N/A 47 mm1.8504 in N/A 1700 rpm N/A 2000 rpm N/A CAD
21320KEJW33C3 N/A 100 mm N/A 215 mm8.4646 in N/A 47 mm1.8504 in N/A 1700 rpm N/A 2000 rpm N/A CAD
21320KEJW33C4 N/A 100 mm N/A 215 mm8.4646 in N/A 47 mm1.8504 in N/A 1700 rpm N/A 2000 rpm N/A CAD
22205EJW33 N/A 25 mm N/A 52 mm2.0472 in N/A 18 mm0.7087 in N/A 9300 rpm N/A 11700 rpm N/A CAD
22205EJW33C2 N/A 25 mm N/A 52 mm2.0472 in N/A 18 mm0.7087 in N/A 9300 rpm N/A 11700 rpm N/A CAD
22205EJW33C3 N/A 25 mm N/A 52 mm2.0472 in N/A 18 mm0.7087 in N/A 9300 rpm N/A 11700 rpm N/A CAD
22205EJW33C3SLA N/A 25 mm N/A 52 mm2.0472 in N/A 18 mm0.7087 in N/A 9300 rpm N/A 11700 rpm N/A CAD
22205EJW33C3VSL609 N/A 25 mm N/A 52 mm2.0472 in N/A 18 mm0.7087 in N/A N/A N/A CAD
22205EJW33C4 N/A 25 mm N/A 52 mm2.0472 in N/A 18 mm0.7087 in N/A 9300 rpm N/A 11700 rpm N/A CAD
22205EJW33C5 N/A 25 mm N/A 52 mm2.0472 in N/A 18 mm0.7087 in N/A 9300 rpm N/A 11700 rpm N/A CAD
22205EJW33VSL609 N/A 25 mm N/A 52 mm2.0472 in N/A 18 mm0.7087 in N/A N/A N/A CAD
22205EJW841C4 N/A 25 mm N/A 52 mm2.0472 in N/A 18 mm0.7087 in N/A 9300 rpm N/A 11700 rpm N/A CAD
22205KEJW33 N/A 25 mm N/A 52 mm2.0472 in N/A 18 mm0.7087 in N/A 9300 rpm N/A 11700 rpm N/A CAD
Unit of Measure
1 2 3 4 5 »