Part Number |
d - Bore |
O.D. (D) |
B - Outer Ring Width |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
|---|---|---|---|---|---|---|
| 22212EJW33 | N/A 60 mm | N/A 110 mm4.3307 in | N/A 28 mm1.1024 in | N/A 4500 rpm | N/A 5500 rpm |
N/A
|
| 22212EJW33C2 | N/A 60 mm | N/A 110 mm4.3307 in | N/A 28 mm1.1024 in | N/A 4500 rpm | N/A 5500 rpm |
N/A
|
| 22212EJW33C3 | N/A 60 mm | N/A 110 mm4.3307 in | N/A 28 mm1.1024 in | N/A 4500 rpm | N/A 5500 rpm |
N/A
|
| 22212EJW33C3VSL609 | N/A 60 mm | N/A 110 mm4.3307 in | N/A 28 mm1.1024 in | N/A 4500 rpm | N/A 5500 rpm |
N/A
|
| 22212EJW33C4 | N/A 60 mm | N/A 110 mm4.3307 in | N/A 28 mm1.1024 in | N/A 4500 rpm | N/A 5500 rpm |
N/A
|
| 22212EJW33C5 | N/A 60 mm | N/A 110 mm4.3307 in | N/A 28 mm1.1024 in | N/A 4500 rpm | N/A 5500 rpm |
N/A
|
| 22212EJW33VSL609 | N/A 60 mm | N/A 110 mm4.3307 in | N/A 28 mm1.1024 in | N/A 4500 rpm | N/A 5500 rpm |
N/A
|
| 22212EJW33W8 | N/A 60 mm | N/A 110 mm4.3307 in | N/A 28 mm1.1024 in | N/A 4500 rpm | N/A 5500 rpm |
N/A
|
| 22212EJW841 | N/A 60 mm | N/A 110 mm4.3307 in | N/A 28 mm1.1024 in | N/A 4500 rpm | N/A 5500 rpm |
N/A
|
| 22212EJW841C3 | N/A 60 mm | N/A 110 mm4.3307 in | N/A 28 mm1.1024 in | N/A 4500 rpm | N/A 5500 rpm |
N/A
|
| 22212EJW841C4 | N/A 60 mm | N/A 110 mm4.3307 in | N/A 28 mm1.1024 in | N/A 4500 rpm | N/A 5500 rpm |
N/A
|
| 22212KEJW33 | N/A 60 mm | N/A 110 mm4.3307 in | N/A 28 mm1.1024 in | N/A 4500 rpm | N/A 5500 rpm |
N/A
|
| 22212KEJW33C2 | N/A 60 mm | N/A 110 mm4.3307 in | N/A 28 mm1.1024 in | N/A 4500 rpm | N/A 5500 rpm |
N/A
|
| 22212KEJW33C3 | N/A 60 mm | N/A 110 mm4.3307 in | N/A 28 mm1.1024 in | N/A 4500 rpm | N/A 5500 rpm |
N/A
|
| 22212KEJW841C3 | N/A 60 mm | N/A 110 mm4.3307 in | N/A 28 mm1.1024 in | N/A 4500 rpm | N/A 5500 rpm |
N/A
|
| 22213EJW33 | N/A 65 mm | N/A 120 mm4.7244 in | N/A 31 mm1.2205 in | N/A 4200 rpm | N/A 5200 rpm |
N/A
|
| 22213EJW33C2 | N/A 65 mm | N/A 120 mm4.7244 in | N/A 31 mm1.2205 in | N/A 4200 rpm | N/A 5200 rpm |
N/A
|
| 22213EJW33C3 | N/A 65 mm | N/A 120 mm4.7244 in | N/A 31 mm1.2205 in | N/A 4200 rpm | N/A 5200 rpm |
N/A
|
| 22213EJW33C3VSL609 | N/A 65 mm | N/A 120 mm4.7244 in | N/A 31 mm1.2205 in | N/A 4200 rpm | N/A 5200 rpm |
N/A
|
| 22213EJW33C4 | N/A 65 mm | N/A 120 mm4.7244 in | N/A 31 mm1.2205 in | N/A 4200 rpm | N/A 5200 rpm |
N/A
|
| 22213EJW33C5 | N/A 65 mm | N/A 120 mm4.7244 in | N/A 31 mm1.2205 in | N/A 4200 rpm | N/A 5200 rpm |
N/A
|
| 22213EJW33VSL609 | N/A 65 mm | N/A 120 mm4.7244 in | N/A 31 mm1.2205 in | N/A 4200 rpm | N/A 5200 rpm |
N/A
|
| 22213EJW841 | N/A 65 mm | N/A 120 mm4.7244 in | N/A 31 mm1.2205 in | N/A 4200 rpm | N/A 5200 rpm |
N/A
|
| 22213EJW841C4 | N/A 65 mm | N/A 120 mm4.7244 in | N/A 31 mm1.2205 in | N/A 4200 rpm | N/A 5200 rpm |
N/A
|
| 22213KEJW33 | N/A 65 mm | N/A 120 mm4.7244 in | N/A 31 mm1.2205 in | N/A 4200 rpm | N/A 5200 rpm |
N/A
|
| 22213KEJW33C3 | N/A 65 mm | N/A 120 mm4.7244 in | N/A 31 mm1.2205 in | N/A 4200 rpm | N/A 5200 rpm |
N/A
|
| 22213KEJW33C4 | N/A 65 mm | N/A 120 mm4.7244 in | N/A 31 mm1.2205 in | N/A 4200 rpm | N/A 5200 rpm |
N/A
|
| 22213KEJW841C3 | N/A 65 mm | N/A 120 mm4.7244 in | N/A 31 mm1.2205 in | N/A 4200 rpm | N/A 5200 rpm |
N/A
|
| 22214EJ | N/A 70 mm | N/A 125 mm4.9213 in | N/A 31 mm1.2205 in | N/A 4000 rpm | N/A 4900 rpm |
N/A
|
| 22214EJC3 | N/A 70 mm | N/A 125 mm4.9213 in | N/A 31 mm1.2205 in | N/A 4000 rpm | N/A 4900 rpm |
N/A
|
| 22214EJW33 | N/A 70 mm | N/A 125 mm4.9213 in | N/A 31 mm1.2205 in | N/A 4000 rpm | N/A 4900 rpm |
N/A
|
| 22214EJW33C2 | N/A 70 mm | N/A 125 mm4.9213 in | N/A 31 mm1.2205 in | N/A 4000 rpm | N/A 4900 rpm |
N/A
|
| 22214EJW33C3 | N/A 70 mm | N/A 125 mm4.9213 in | N/A 31 mm1.2205 in | N/A 4000 rpm | N/A 4900 rpm |
N/A
|
| 22214EJW33C3VSL609 | N/A 70 mm | N/A 125 mm4.9213 in | N/A 31 mm1.2205 in | N/A 4000 rpm | N/A 4900 rpm |
N/A
|
| 22214EJW33C4 | N/A 70 mm | N/A 125 mm4.9213 in | N/A 31 mm1.2205 in | N/A 4000 rpm | N/A 4900 rpm |
N/A
|
| 22214EJW33S2C3 | N/A 70 mm | N/A 125 mm4.9213 in | N/A 31 mm1.2205 in | N/A 4000 rpm | N/A 4900 rpm |
N/A
|
| 22214EJW33VSL609 | N/A 70 mm | N/A 125 mm4.9213 in | N/A 31 mm1.2205 in | N/A 4000 rpm | N/A 4900 rpm |
N/A
|
| 22214EJW841 | N/A 70 mm | N/A 125 mm4.9213 in | N/A 31 mm1.2205 in | N/A 4000 rpm | N/A 4900 rpm |
N/A
|
| 22214KEJW33 | N/A 70 mm | N/A 125 mm4.9213 in | N/A 31 mm1.2205 in | N/A 4000 rpm | N/A 4900 rpm |
N/A
|
| 22214KEJW33C3 | N/A 70 mm | N/A 125 mm4.9213 in | N/A 31 mm1.2205 in | N/A 4000 rpm | N/A 4900 rpm |
N/A
|
| 22215EJW33 | N/A 75 mm | N/A 130 mm5.1181 in | N/A 31 mm1.2205 in | N/A 3800 rpm | N/A 4600 rpm |
N/A
|
| 22215EJW33C2 | N/A 75 mm | N/A 130 mm5.1181 in | N/A 31 mm1.2205 in | N/A 3800 rpm | N/A 4600 rpm |
N/A
|
| 22215EJW33C3 | N/A 75 mm | N/A 130 mm5.1181 in | N/A 31 mm1.2205 in | N/A 3800 rpm | N/A 4600 rpm |
N/A
|
| 22215EJW33C3VSL609 | N/A 75 mm | N/A 130 mm5.1181 in | N/A 31 mm1.2205 in | N/A 3800 rpm | N/A 4600 rpm |
N/A
|
| 22215EJW33C4 | N/A 75 mm | N/A 130 mm5.1181 in | N/A 31 mm1.2205 in | N/A 3800 rpm | N/A 4600 rpm |
N/A
|
| 22215EJW33VSL609 | N/A 75 mm | N/A 130 mm5.1181 in | N/A 31 mm1.2205 in | N/A 3800 rpm | N/A 4600 rpm |
N/A
|
| 22215EJW841C3 | N/A 75 mm | N/A 130 mm5.1181 in | N/A 31 mm1.2205 in | N/A 3800 rpm | N/A 4600 rpm |
N/A
|
| 22215KEJW33 | N/A 75 mm | N/A 130 mm5.1181 in | N/A 31 mm1.2205 in | N/A 3800 rpm | N/A 4600 rpm |
N/A
|
| 22215KEJW33C3 | N/A 75 mm | N/A 130 mm5.1181 in | N/A 31 mm1.2205 in | N/A 3800 rpm | N/A 4600 rpm |
N/A
|
| 22215KEJW33C4 | N/A 75 mm | N/A 130 mm5.1181 in | N/A 31 mm1.2205 in | N/A 3800 rpm | N/A 4600 rpm |
N/A
|