Part Number |
d - Bore |
O.D. (D) |
Width (B) |
Reference Thermal Speed Rating (Oil) |
Reference Thermal Speed Rating (Grease) |
CAD |
|---|---|---|---|---|---|---|
| 24026KEJW33 | N/A 130 mm | N/A 200 mm7.8740 in | N/A 69 mm2.7165 in | N/A 2400 rpm | N/A 2000 rpm |
N/A
|
| 24026KEJW33C3 | N/A 130 mm | N/A 200 mm7.8740 in | N/A 69 mm2.7165 in | N/A 2400 rpm | N/A 2000 rpm |
N/A
|
| 24026KEJW33C4 | N/A 130 mm | N/A 200 mm7.8740 in | N/A 69 mm2.7165 in | N/A 2400 rpm | N/A 2000 rpm |
N/A
|
| 24028EJW33 | N/A 140 mm | N/A 210 mm8.2677 in | N/A 69 mm2.7165 in | N/A 2200 rpm | N/A 1800 rpm |
N/A
|
| 24028EJW33C2 | N/A 140 mm | N/A 210 mm8.2677 in | N/A 69 mm2.7165 in | N/A 2200 rpm | N/A 1800 rpm |
N/A
|
| 24028EJW33C3 | N/A 140 mm | N/A 210 mm8.2677 in | N/A 69 mm2.7165 in | N/A 2200 rpm | N/A 1800 rpm |
N/A
|
| 24028EJW33C4 | N/A 140 mm | N/A 210 mm8.2677 in | N/A 69 mm2.7165 in | N/A 2200 rpm | N/A 1800 rpm |
N/A
|
| 24028EJW33VSL609 | N/A 140 mm | N/A 210 mm8.2677 in | N/A 69 mm2.7165 in | N/A 2200 rpm | N/A 1800 rpm |
N/A
|
| 24028EJW841 | N/A 140 mm | N/A 210 mm8.2677 in | N/A 69 mm2.7165 in | N/A 2200 rpm | N/A 1800 rpm |
N/A
|
| 24028EJW841C3 | N/A 140 mm | N/A 210 mm8.2677 in | N/A 69 mm2.7165 in | N/A 2200 rpm | N/A 1800 rpm |
N/A
|
| 24028EJW841C4 | N/A 140 mm | N/A 210 mm8.2677 in | N/A 69 mm2.7165 in | N/A 2200 rpm | N/A 1800 rpm |
N/A
|
| 24028KEJW33 | N/A 140 mm | N/A 210 mm8.2677 in | N/A 69 mm2.7165 in | N/A 2200 rpm | N/A 1800 rpm |
N/A
|
| 24028KEJW33C3 | N/A 140 mm | N/A 210 mm8.2677 in | N/A 69 mm2.7165 in | N/A 2200 rpm | N/A 1800 rpm |
N/A
|
| 24028KEJW33C4 | N/A 140 mm | N/A 210 mm8.2677 in | N/A 69 mm2.7165 in | N/A 2200 rpm | N/A 1800 rpm |
N/A
|
| 24030EJW33 | N/A 150 mm | N/A 225 mm8.8583 in | N/A 75 mm2.9528 in | N/A 2000 rpm | N/A 1700 rpm |
N/A
|
| 24030EJW33C2 | N/A 150 mm | N/A 225 mm8.8583 in | N/A 75 mm2.9528 in | N/A 2000 rpm | N/A 1700 rpm |
N/A
|
| 24030EJW33C3 | N/A 150 mm | N/A 225 mm8.8583 in | N/A 75 mm2.9528 in | N/A 2000 rpm | N/A 1700 rpm |
N/A
|
| 24030EJW33C4 | N/A 150 mm | N/A 225 mm8.8583 in | N/A 75 mm2.9528 in | N/A 2000 rpm | N/A 1700 rpm |
N/A
|
| 24030EJW33W89C3 | N/A 150 mm | N/A 225 mm8.8583 in | N/A 75 mm2.9528 in | N/A 2000 rpm | N/A 1700 rpm |
N/A
|
| 24030EJW841 | N/A 150 mm | N/A 225 mm8.8583 in | N/A 75 mm2.9528 in | N/A 2000 rpm | N/A 1700 rpm |
N/A
|
| 24030EJW841C3 | N/A 150 mm | N/A 225 mm8.8583 in | N/A 75 mm2.9528 in | N/A 2000 rpm | N/A 1700 rpm |
N/A
|
| 24030EJW841C4 | N/A 150 mm | N/A 225 mm8.8583 in | N/A 75 mm2.9528 in | N/A 2000 rpm | N/A 1700 rpm |
N/A
|
| 24030KEJW33 | N/A 150 mm | N/A 225 mm8.8583 in | N/A 75 mm2.9528 in | N/A 2000 rpm | N/A 1700 rpm |
N/A
|
| 24030KEJW33C3 | N/A 150 mm | N/A 225 mm8.8583 in | N/A 75 mm2.9528 in | N/A 2000 rpm | N/A 1700 rpm |
N/A
|
| 24032EJW33 | N/A 160 mm | N/A 240 mm9.4488 in | N/A 80 mm3.1496 in | N/A 1800 rpm | N/A 1600 rpm |
N/A
|