COMPANY HEADER
Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 46 47 48 49 50 »  

Part Number

d - Bore

O.D. (D)

Width (B)

Reference Thermal Speed Rating (Oil)

Reference Thermal Speed Rating (Grease)

CAD

24026KEJW33 N/A N/A 7.8740 in N/A 2.7165 in N/A 2400 rpm N/A 2000 rpm N/A CAD Icon (for items table)
24026KEJW33C3 N/A N/A 7.8740 in N/A 2.7165 in N/A 2400 rpm N/A 2000 rpm N/A CAD Icon (for items table)
24026KEJW33C4 N/A N/A 7.8740 in N/A 2.7165 in N/A 2400 rpm N/A 2000 rpm N/A CAD Icon (for items table)
24028EJW33 N/A N/A 8.2677 in N/A 2.7165 in N/A 2200 rpm N/A 1800 rpm N/A CAD Icon (for items table)
24028EJW33C2 N/A N/A 8.2677 in N/A 2.7165 in N/A 2200 rpm N/A 1800 rpm N/A CAD Icon (for items table)
24028EJW33C3 N/A N/A 8.2677 in N/A 2.7165 in N/A 2200 rpm N/A 1800 rpm N/A CAD Icon (for items table)
24028EJW33C4 N/A N/A 8.2677 in N/A 2.7165 in N/A 2200 rpm N/A 1800 rpm N/A CAD Icon (for items table)
24028EJW33VSL609 N/A N/A 8.2677 in N/A 2.7165 in N/A 2200 rpm N/A 1800 rpm N/A CAD Icon (for items table)
24028EJW841 N/A N/A 8.2677 in N/A 2.7165 in N/A 2200 rpm N/A 1800 rpm N/A CAD Icon (for items table)
24028EJW841C3 N/A N/A 8.2677 in N/A 2.7165 in N/A 2200 rpm N/A 1800 rpm N/A CAD Icon (for items table)
24028EJW841C4 N/A N/A 8.2677 in N/A 2.7165 in N/A 2200 rpm N/A 1800 rpm N/A CAD Icon (for items table)
24028KEJW33 N/A N/A 8.2677 in N/A 2.7165 in N/A 2200 rpm N/A 1800 rpm N/A CAD Icon (for items table)
24028KEJW33C3 N/A N/A 8.2677 in N/A 2.7165 in N/A 2200 rpm N/A 1800 rpm N/A CAD Icon (for items table)
24028KEJW33C4 N/A N/A 8.2677 in N/A 2.7165 in N/A 2200 rpm N/A 1800 rpm N/A CAD Icon (for items table)
24030EJW33 N/A N/A 8.8583 in N/A 2.9528 in N/A 2000 rpm N/A 1700 rpm N/A CAD Icon (for items table)
24030EJW33C2 N/A N/A 8.8583 in N/A 2.9528 in N/A 2000 rpm N/A 1700 rpm N/A CAD Icon (for items table)
24030EJW33C3 N/A N/A 8.8583 in N/A 2.9528 in N/A 2000 rpm N/A 1700 rpm N/A CAD Icon (for items table)
24030EJW33C4 N/A N/A 8.8583 in N/A 2.9528 in N/A 2000 rpm N/A 1700 rpm N/A CAD Icon (for items table)
24030EJW33W89C3 N/A N/A 8.8583 in N/A 2.9528 in N/A 2000 rpm N/A 1700 rpm N/A CAD Icon (for items table)
24030EJW841 N/A N/A 8.8583 in N/A 2.9528 in N/A 2000 rpm N/A 1700 rpm N/A CAD Icon (for items table)
24030EJW841C3 N/A N/A 8.8583 in N/A 2.9528 in N/A 2000 rpm N/A 1700 rpm N/A CAD Icon (for items table)
24030EJW841C4 N/A N/A 8.8583 in N/A 2.9528 in N/A 2000 rpm N/A 1700 rpm N/A CAD Icon (for items table)
24030KEJW33 N/A N/A 8.8583 in N/A 2.9528 in N/A 2000 rpm N/A 1700 rpm N/A CAD Icon (for items table)
24030KEJW33C3 N/A N/A 8.8583 in N/A 2.9528 in N/A 2000 rpm N/A 1700 rpm N/A CAD Icon (for items table)
24032EJW33 N/A N/A 9.4488 in N/A 3.1496 in N/A 1800 rpm N/A 1600 rpm N/A CAD Icon (for items table)
Unit of Measure
« 46 47 48 49 50 »