Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 51 52 53 54 55 »  

Part Number

d - Bore

O.D. (D)

B - Outer Ring Width

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

24032EJW33C2 N/A 160 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 1600 rpm N/A 1800 rpm N/A CAD
24032EJW33C3 N/A 160 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 1600 rpm N/A 1800 rpm N/A CAD
24032EJW33C4 N/A 160 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 1600 rpm N/A 1800 rpm N/A CAD
24032EJW33W89C4 N/A 160 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 1600 rpm N/A 1800 rpm N/A CAD
24032EJW841C3 N/A 160 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 1600 rpm N/A 1800 rpm N/A CAD
24032EJW841C4 N/A 160 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 1600 rpm N/A 1800 rpm N/A CAD
24032EJW901C4 N/A 160 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 1600 rpm N/A 1800 rpm N/A CAD
24032KEJW33 N/A 160 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 1600 rpm N/A 1800 rpm N/A CAD
24032KEJW33C3 N/A 160 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 1600 rpm N/A 1800 rpm N/A CAD
24032KEJW33C4 N/A 160 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 1600 rpm N/A 1800 rpm N/A CAD
24034EJW33 N/A 170 mm N/A 260 mm10.2362 in N/A 90 mm3.5433 in N/A 1500 rpm N/A 1700 rpm N/A CAD
24034EJW33C2 N/A 170 mm N/A 260 mm10.2362 in N/A 90 mm3.5433 in N/A 1500 rpm N/A 1700 rpm N/A CAD
24034EJW33C3 N/A 170 mm N/A 260 mm10.2362 in N/A 90 mm3.5433 in N/A 1500 rpm N/A 1700 rpm N/A CAD
24034EJW33C4 N/A 170 mm N/A 260 mm10.2362 in N/A 90 mm3.5433 in N/A 1500 rpm N/A 1700 rpm N/A CAD
24034EJW841C3 N/A 170 mm N/A 260 mm10.2362 in N/A 90 mm3.5433 in N/A 1500 rpm N/A 1700 rpm N/A CAD
24034EJW841C4 N/A 170 mm N/A 260 mm10.2362 in N/A 90 mm3.5433 in N/A 1500 rpm N/A 1700 rpm N/A CAD
24034EJW901C4 N/A 170 mm N/A 260 mm10.2362 in N/A 90 mm3.5433 in N/A 1500 rpm N/A 1700 rpm N/A CAD
24034KEJW33 N/A 170 mm N/A 260 mm10.2362 in N/A 90 mm3.5433 in N/A 1500 rpm N/A 1700 rpm N/A CAD
24034KEJW33C3 N/A 170 mm N/A 260 mm10.2362 in N/A 90 mm3.5433 in N/A 1500 rpm N/A 1700 rpm N/A CAD
24034KEJW33C4 N/A 170 mm N/A 260 mm10.2362 in N/A 90 mm3.5433 in N/A 1500 rpm N/A 1700 rpm N/A CAD
24036EJW33 N/A 180 mm N/A 280 mm11.0236 in N/A 100 mm3.937 in N/A 1300 rpm N/A 1500 rpm N/A CAD
24036EJW33C2 N/A 180 mm N/A 280 mm11.0236 in N/A 100 mm3.937 in N/A 1300 rpm N/A 1500 rpm N/A CAD
24036EJW33C3 N/A 180 mm N/A 280 mm11.0236 in N/A 100 mm3.937 in N/A 1300 rpm N/A 1500 rpm N/A CAD
24036EJW33C4 N/A 180 mm N/A 280 mm11.0236 in N/A 100 mm3.937 in N/A 1300 rpm N/A 1500 rpm N/A CAD
24036EJW33C5 N/A 180 mm N/A 280 mm11.0236 in N/A 100 mm3.937 in N/A 1300 rpm N/A 1500 rpm N/A CAD
Unit of Measure
« 51 52 53 54 55 »