Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 51 52 53 54 55 »  

Part Number

d - Bore

O.D. (D)

Width (B)

Reference Thermal Speed Rating (Oil)

Reference Thermal Speed Rating (Grease)

CAD

24036EJW33W59DC3 N/A 180 mm N/A 280 mm11.0236 in N/A 100 mm3.937 in N/A 1500 rpm N/A 1300 rpm N/A CAD
24036EJW901C4 N/A 180 mm N/A 280 mm11.0236 in N/A 100 mm3.937 in N/A 1500 rpm N/A 1300 rpm N/A CAD
24036KEJW33 N/A 180 mm N/A 280 mm11.0236 in N/A 100 mm3.937 in N/A 1500 rpm N/A 1300 rpm N/A CAD
24036KEJW33C3 N/A 180 mm N/A 280 mm11.0236 in N/A 100 mm3.937 in N/A 1500 rpm N/A 1300 rpm N/A CAD
24036KEJW33C4 N/A 180 mm N/A 280 mm11.0236 in N/A 100 mm3.937 in N/A 1500 rpm N/A 1300 rpm N/A CAD
24038EJW33 N/A 190 mm N/A 290 mm11.4173 in N/A 100 mm3.937 in N/A 1400 rpm N/A 1200 rpm N/A CAD
24038EJW33C2 N/A 190 mm N/A 290 mm11.4173 in N/A 100 mm3.937 in N/A 1400 rpm N/A 1200 rpm N/A CAD
24038EJW33C3 N/A 190 mm N/A 290 mm11.4173 in N/A 100 mm3.937 in N/A 1400 rpm N/A 1200 rpm N/A CAD
24038EJW33C4 N/A 190 mm N/A 290 mm11.4173 in N/A 100 mm3.937 in N/A 1400 rpm N/A 1200 rpm N/A CAD
24038KEJW33 N/A 190 mm N/A 290 mm11.4173 in N/A 100 mm3.937 in N/A 1400 rpm N/A 1200 rpm N/A CAD
24040EJW33 N/A 200 mm N/A 310 mm12.2047 in N/A 109 mm4.2913 in N/A 1300 rpm N/A 1100 rpm N/A CAD
24040EJW33C2 N/A 200 mm N/A 310 mm12.2047 in N/A 109 mm4.2913 in N/A 1300 rpm N/A 1100 rpm N/A CAD
24040EJW33C3 N/A 200 mm N/A 310 mm12.2047 in N/A 109 mm4.2913 in N/A 1300 rpm N/A 1100 rpm N/A CAD
24040EJW33C4 N/A 200 mm N/A 310 mm12.2047 in N/A 109 mm4.2913 in N/A 1300 rpm N/A 1100 rpm N/A CAD
24040EJW33W21A N/A 200 mm N/A 310 mm12.2047 in N/A 109 mm4.2913 in N/A 1300 rpm N/A 1100 rpm N/A CAD
24040EJW33W25 N/A 200 mm N/A 310 mm12.2047 in N/A 109 mm4.2913 in N/A 1300 rpm N/A 1100 rpm N/A CAD
24040EJW33W40IC3 N/A 200 mm N/A 310 mm12.2047 in N/A 109 mm4.2913 in N/A 1300 rpm N/A 1100 rpm N/A CAD
24040EJW841 N/A 200 mm N/A 310 mm12.2047 in N/A 109 mm4.2913 in N/A 1300 rpm N/A 1100 rpm N/A CAD
24040KEJW33 N/A 200 mm N/A 310 mm12.2047 in N/A 109 mm4.2913 in N/A 1300 rpm N/A 1100 rpm N/A CAD
24040KEJW33C3 N/A 200 mm N/A 310 mm12.2047 in N/A 109 mm4.2913 in N/A 1300 rpm N/A 1100 rpm N/A CAD
24040KEJW33W40I N/A 200 mm N/A 310 mm12.2047 in N/A 109 mm4.2913 in N/A 1300 rpm N/A 1100 rpm N/A CAD
24040KEJW33W40IC3 N/A 200 mm N/A 310 mm12.2047 in N/A 109 mm4.2913 in N/A 1300 rpm N/A 1100 rpm N/A CAD
24040KEJW507C08C4 N/A 200 mm N/A 310 mm12.2047 in N/A 109 mm4.2913 in N/A 1300 rpm N/A 1100 rpm N/A CAD
24044EJW33 N/A 220 mm N/A 340 mm13.3858 in N/A 118 mm4.6457 in N/A 1200 rpm N/A 1000 rpm N/A CAD
24044EJW33C2 N/A 220 mm N/A 340 mm13.3858 in N/A 118 mm4.6457 in N/A 1200 rpm N/A 1000 rpm N/A CAD
Unit of Measure
« 51 52 53 54 55 »