Part Number |
d - Bore |
O.D. (D) |
B - Outer Ring Width |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
|---|---|---|---|---|---|---|
| 24044EJW33C3 | N/A 220 mm | N/A 340 mm13.3858 in | N/A 118 mm4.6457 in | N/A 1000 rpm | N/A 1200 rpm |
N/A
|
| 24044EJW33C4 | N/A 220 mm | N/A 340 mm13.3858 in | N/A 118 mm4.6457 in | N/A 1000 rpm | N/A 1200 rpm |
N/A
|
| 24048EJW33 | N/A 240 mm | N/A 360 mm14.1732 in | N/A 118 mm4.6457 in | N/A 950 rpm | N/A 1100 rpm |
N/A
|
| 24048EJW33C2 | N/A 240 mm | N/A 360 mm14.1732 in | N/A 118 mm4.6457 in | N/A 950 rpm | N/A 1100 rpm |
N/A
|
| 24048EJW33C3 | N/A 240 mm | N/A 360 mm14.1732 in | N/A 118 mm4.6457 in | N/A 950 rpm | N/A 1100 rpm |
N/A
|
| 24048EJW33C4 | N/A 240 mm | N/A 360 mm14.1732 in | N/A 118 mm4.6457 in | N/A 950 rpm | N/A 1100 rpm |
N/A
|
| 24052EJW33 | N/A 260 mm | N/A 400 mm15.748 in | N/A 140 mm5.5118 in | N/A 840 rpm | N/A 950 rpm |
N/A
|
| 24052EJW33C2 | N/A 260 mm | N/A 400 mm15.748 in | N/A 140 mm5.5118 in | N/A 840 rpm | N/A 950 rpm |
N/A
|
| 24052EJW33C3 | N/A 260 mm | N/A 400 mm15.748 in | N/A 140 mm5.5118 in | N/A 840 rpm | N/A 950 rpm |
N/A
|
| 24052EJW33C4 | N/A 260 mm | N/A 400 mm15.748 in | N/A 140 mm5.5118 in | N/A 840 rpm | N/A 950 rpm |
N/A
|
| 24056EJW33 | N/A 280 mm | N/A 420 mm16.535 in | N/A 140 mm5.512 in | N/A 770 rpm | N/A 870 rpm |
N/A
|
| 24056EJW33C2 | N/A 280 mm | N/A 420 mm16.535 in | N/A 140 mm5.512 in | N/A 770 rpm | N/A 870 rpm |
N/A
|
| 24056EJW33C3 | N/A 280 mm | N/A 420 mm16.535 in | N/A 140 mm5.512 in | N/A 770 rpm | N/A 870 rpm |
N/A
|
| 24056EJW33C4 | N/A 280 mm | N/A 420 mm16.535 in | N/A 140 mm5.512 in | N/A 770 rpm | N/A 870 rpm |
N/A
|
| 24056KEJW33 | N/A 280 mm | N/A 420 mm16.535 in | N/A 140 mm5.512 in | N/A 770 rpm | N/A 870 rpm |
N/A
|
| 24056KEJW33C2 | N/A 280 mm | N/A 420 mm16.535 in | N/A 140 mm5.512 in | N/A 770 rpm | N/A 870 rpm |
N/A
|
| 24056KEJW33C3 | N/A 280 mm | N/A 420 mm16.535 in | N/A 140 mm5.512 in | N/A 770 rpm | N/A 870 rpm |
N/A
|
| 24056KEJW33C4 | N/A 280 mm | N/A 420 mm16.535 in | N/A 140 mm5.512 in | N/A 770 rpm | N/A 870 rpm |
N/A
|
| 24060EJW33W25W45A | N/A 300 mm | N/A 460 mm18.1100 in | N/A 160 mm6.299 in | N/A 680 rpm | N/A 770 rpm |
N/A
|
| 24060EJW33W25W45AC3 | N/A 300 mm | N/A 460 mm18.1100 in | N/A 160 mm6.299 in | N/A 680 rpm | N/A 770 rpm |
N/A
|
| 24060EJW33W25W45AC4 | N/A 300 mm | N/A 460 mm18.1100 in | N/A 160 mm6.299 in | N/A 680 rpm | N/A 770 rpm |
N/A
|
| 24060EJW33W45A | N/A 300 mm | N/A 460 mm18.1100 in | N/A 160 mm6.299 in | N/A 680 rpm | N/A 770 rpm |
N/A
|
| 24060EJW33W45AC2 | N/A 300 mm | N/A 460 mm18.1100 in | N/A 160 mm6.299 in | N/A 680 rpm | N/A 770 rpm |
N/A
|
| 24060EJW33W45AC3 | N/A 300 mm | N/A 460 mm18.1100 in | N/A 160 mm6.299 in | N/A 680 rpm | N/A 770 rpm |
N/A
|
| 24060EJW33W45AC4 | N/A 300 mm | N/A 460 mm18.1100 in | N/A 160 mm6.299 in | N/A 680 rpm | N/A 770 rpm |
N/A
|