COMPANY HEADER
Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 51 52 53 54 55 »  

Part Number

d - Bore

O.D. (D)

Width (B)

Reference Thermal Speed Rating (Oil)

Reference Thermal Speed Rating (Grease)

CAD

24044EJW33C3 N/A 220 mm N/A 340 mm13.3858 in N/A 118 mm4.6457 in N/A 1200 rpm N/A 1000 rpm N/A CAD Icon (for items table)
24044EJW33C4 N/A 220 mm N/A 340 mm13.3858 in N/A 118 mm4.6457 in N/A 1200 rpm N/A 1000 rpm N/A CAD Icon (for items table)
24048EJW33 N/A 240 mm N/A 360 mm14.1732 in N/A 118 mm4.6457 in N/A 1100 rpm N/A 950 rpm N/A CAD Icon (for items table)
24048EJW33C2 N/A 240 mm N/A 360 mm14.1732 in N/A 118 mm4.6457 in N/A 1100 rpm N/A 950 rpm N/A CAD Icon (for items table)
24048EJW33C3 N/A 240 mm N/A 360 mm14.1732 in N/A 118 mm4.6457 in N/A 1100 rpm N/A 950 rpm N/A CAD Icon (for items table)
24048EJW33C4 N/A 240 mm N/A 360 mm14.1732 in N/A 118 mm4.6457 in N/A 1100 rpm N/A 950 rpm N/A CAD Icon (for items table)
24052EJW33 N/A 260 mm N/A 400 mm15.748 in N/A 140 mm5.5118 in N/A 950 rpm N/A 840 rpm N/A CAD Icon (for items table)
24052EJW33C2 N/A 260 mm N/A 400 mm15.748 in N/A 140 mm5.5118 in N/A 950 rpm N/A 840 rpm N/A CAD Icon (for items table)
24052EJW33C3 N/A 260 mm N/A 400 mm15.748 in N/A 140 mm5.5118 in N/A 950 rpm N/A 840 rpm N/A CAD Icon (for items table)
24052EJW33C4 N/A 260 mm N/A 400 mm15.748 in N/A 140 mm5.5118 in N/A 950 rpm N/A 840 rpm N/A CAD Icon (for items table)
24056EJW33 N/A 280 mm N/A 420 mm16.535 in N/A 140 mm5.512 in N/A 870 rpm N/A 770 rpm N/A CAD Icon (for items table)
24056EJW33C2 N/A 280 mm N/A 420 mm16.535 in N/A 140 mm5.512 in N/A 870 rpm N/A 770 rpm N/A CAD Icon (for items table)
24056EJW33C3 N/A 280 mm N/A 420 mm16.535 in N/A 140 mm5.512 in N/A 870 rpm N/A 770 rpm N/A CAD Icon (for items table)
24056EJW33C4 N/A 280 mm N/A 420 mm16.535 in N/A 140 mm5.512 in N/A 870 rpm N/A 770 rpm N/A CAD Icon (for items table)
24056KEJW33 N/A 280 mm N/A 420 mm16.535 in N/A 140 mm5.512 in N/A 870 rpm N/A 770 rpm N/A CAD Icon (for items table)
24056KEJW33C2 N/A 280 mm N/A 420 mm16.535 in N/A 140 mm5.512 in N/A 870 rpm N/A 770 rpm N/A CAD Icon (for items table)
24056KEJW33C3 N/A 280 mm N/A 420 mm16.535 in N/A 140 mm5.512 in N/A 870 rpm N/A 770 rpm N/A CAD Icon (for items table)
24056KEJW33C4 N/A 280 mm N/A 420 mm16.535 in N/A 140 mm5.512 in N/A 870 rpm N/A 770 rpm N/A CAD Icon (for items table)
24060EJW33W25W45A N/A 300 mm N/A 460 mm18.1100 in N/A 160 mm6.299 in N/A 770 rpm N/A 680 rpm N/A CAD Icon (for items table)
24060EJW33W25W45AC3 N/A 300 mm N/A 460 mm18.1100 in N/A 160 mm6.299 in N/A 770 rpm N/A 680 rpm N/A CAD Icon (for items table)
24060EJW33W25W45AC4 N/A 300 mm N/A 460 mm18.1100 in N/A 160 mm6.299 in N/A 770 rpm N/A 680 rpm N/A CAD Icon (for items table)
24060EJW33W45A N/A 300 mm N/A 460 mm18.1100 in N/A 160 mm6.299 in N/A 770 rpm N/A 680 rpm N/A CAD Icon (for items table)
24060EJW33W45AC2 N/A 300 mm N/A 460 mm18.1100 in N/A 160 mm6.299 in N/A 770 rpm N/A 680 rpm N/A CAD Icon (for items table)
24060EJW33W45AC3 N/A 300 mm N/A 460 mm18.1100 in N/A 160 mm6.299 in N/A 770 rpm N/A 680 rpm N/A CAD Icon (for items table)
24060EJW33W45AC4 N/A 300 mm N/A 460 mm18.1100 in N/A 160 mm6.299 in N/A 770 rpm N/A 680 rpm N/A CAD Icon (for items table)
Unit of Measure
« 51 52 53 54 55 »