Part Number |
d - Bore |
O.D. (D) |
Width (B) |
Reference Thermal Speed Rating (Oil) |
Reference Thermal Speed Rating (Grease) |
CAD |
|---|---|---|---|---|---|---|
| 24044EJW33C3 | N/A | N/A 13.3858 in | N/A 4.6457 in | N/A 1200 rpm | N/A 1000 rpm |
N/A
|
| 24044EJW33C4 | N/A | N/A 13.3858 in | N/A 4.6457 in | N/A 1200 rpm | N/A 1000 rpm |
N/A
|
| 24048EJW33 | N/A | N/A 14.1732 in | N/A 4.6457 in | N/A 1100 rpm | N/A 950 rpm |
N/A
|
| 24048EJW33C2 | N/A | N/A 14.1732 in | N/A 4.6457 in | N/A 1100 rpm | N/A 950 rpm |
N/A
|
| 24048EJW33C3 | N/A | N/A 14.1732 in | N/A 4.6457 in | N/A 1100 rpm | N/A 950 rpm |
N/A
|
| 24048EJW33C4 | N/A | N/A 14.1732 in | N/A 4.6457 in | N/A 1100 rpm | N/A 950 rpm |
N/A
|
| 24052EJW33 | N/A | N/A 15.748 in | N/A 5.5118 in | N/A 950 rpm | N/A 840 rpm |
N/A
|
| 24052EJW33C2 | N/A | N/A 15.748 in | N/A 5.5118 in | N/A 950 rpm | N/A 840 rpm |
N/A
|
| 24052EJW33C3 | N/A | N/A 15.748 in | N/A 5.5118 in | N/A 950 rpm | N/A 840 rpm |
N/A
|
| 24052EJW33C4 | N/A | N/A 15.748 in | N/A 5.5118 in | N/A 950 rpm | N/A 840 rpm |
N/A
|
| 24056EJW33 | N/A | N/A 16.535 in | N/A 5.512 in | N/A 870 rpm | N/A 770 rpm |
N/A
|
| 24056EJW33C2 | N/A | N/A 16.535 in | N/A 5.512 in | N/A 870 rpm | N/A 770 rpm |
N/A
|
| 24056EJW33C3 | N/A | N/A 16.535 in | N/A 5.512 in | N/A 870 rpm | N/A 770 rpm |
N/A
|
| 24056EJW33C4 | N/A | N/A 16.535 in | N/A 5.512 in | N/A 870 rpm | N/A 770 rpm |
N/A
|
| 24056KEJW33 | N/A | N/A 16.535 in | N/A 5.512 in | N/A 870 rpm | N/A 770 rpm |
N/A
|
| 24056KEJW33C2 | N/A | N/A 16.535 in | N/A 5.512 in | N/A 870 rpm | N/A 770 rpm |
N/A
|
| 24056KEJW33C3 | N/A | N/A 16.535 in | N/A 5.512 in | N/A 870 rpm | N/A 770 rpm |
N/A
|
| 24056KEJW33C4 | N/A | N/A 16.535 in | N/A 5.512 in | N/A 870 rpm | N/A 770 rpm |
N/A
|
| 24060EJW33W25W45A | N/A | N/A 18.1100 in | N/A 6.299 in | N/A 770 rpm | N/A 680 rpm |
N/A
|
| 24060EJW33W25W45AC3 | N/A | N/A 18.1100 in | N/A 6.299 in | N/A 770 rpm | N/A 680 rpm |
N/A
|
| 24060EJW33W25W45AC4 | N/A | N/A 18.1100 in | N/A 6.299 in | N/A 770 rpm | N/A 680 rpm |
N/A
|
| 24060EJW33W45A | N/A | N/A 18.1100 in | N/A 6.299 in | N/A 770 rpm | N/A 680 rpm |
N/A
|
| 24060EJW33W45AC2 | N/A | N/A 18.1100 in | N/A 6.299 in | N/A 770 rpm | N/A 680 rpm |
N/A
|
| 24060EJW33W45AC3 | N/A | N/A 18.1100 in | N/A 6.299 in | N/A 770 rpm | N/A 680 rpm |
N/A
|
| 24060EJW33W45AC4 | N/A | N/A 18.1100 in | N/A 6.299 in | N/A 770 rpm | N/A 680 rpm |
N/A
|