Part Number |
d - Bore |
O.D. (D) |
Width (B) |
Reference Thermal Speed Rating (Oil) |
Reference Thermal Speed Rating (Grease) |
CAD |
|---|---|---|---|---|---|---|
| 24060KEJW33W45A | N/A 300 mm | N/A 460 mm18.1100 in | N/A 160 mm6.299 in | N/A 770 rpm | N/A 680 rpm |
N/A
|
| 24060KEJW33W45AC2 | N/A 300 mm | N/A 460 mm18.1100 in | N/A 160 mm6.299 in | N/A 770 rpm | N/A 680 rpm |
N/A
|
| 24060KEJW33W45AC3 | N/A 300 mm | N/A 460 mm18.1100 in | N/A 160 mm6.299 in | N/A 770 rpm | N/A 680 rpm |
N/A
|
| 24060KEJW33W45AC4 | N/A 300 mm | N/A 460 mm18.1100 in | N/A 160 mm6.299 in | N/A 770 rpm | N/A 680 rpm |
N/A
|
| 24064EJW33W45A | N/A 320 mm | N/A 480 mm18.898 in | N/A 160 mm6.299 in | N/A 720 rpm | N/A 640 rpm |
N/A
|
| 24064EJW33W45AC2 | N/A 320 mm | N/A 480 mm18.898 in | N/A 160 mm6.299 in | N/A 720 rpm | N/A 640 rpm |
N/A
|
| 24064EJW33W45AC3 | N/A 320 mm | N/A 480 mm18.898 in | N/A 160 mm6.299 in | N/A 720 rpm | N/A 640 rpm |
N/A
|
| 24064EJW33W45AC4 | N/A 320 mm | N/A 480 mm18.898 in | N/A 160 mm6.299 in | N/A 720 rpm | N/A 640 rpm |
N/A
|
| 24064KEJW33W45A | N/A 320 mm | N/A 480 mm18.898 in | N/A 160 mm6.299 in | N/A 720 rpm | N/A 640 rpm |
N/A
|
| 24064KEJW33W45AC2 | N/A 320 mm | N/A 480 mm18.898 in | N/A 160 mm6.299 in | N/A 720 rpm | N/A 640 rpm |
N/A
|
| 24064KEJW33W45AC3 | N/A 320 mm | N/A 480 mm18.898 in | N/A 160 mm6.299 in | N/A 720 rpm | N/A 640 rpm |
N/A
|
| 24064KEJW33W45AC4 | N/A 320 mm | N/A 480 mm18.898 in | N/A 160 mm6.299 in | N/A 720 rpm | N/A 640 rpm |
N/A
|
| 24068EJW33W45A | N/A 340 mm | N/A 520 mm20.472 in | N/A 180 mm7.087 in | N/A 650 rpm | N/A 580 rpm |
N/A
|
| 24068EJW33W45AC2 | N/A 340 mm | N/A 520 mm20.472 in | N/A 180 mm7.087 in | N/A 650 rpm | N/A 580 rpm |
N/A
|
| 24068EJW33W45AC3 | N/A 340 mm | N/A 520 mm20.472 in | N/A 180 mm7.087 in | N/A 650 rpm | N/A 580 rpm |
N/A
|
| 24068EJW33W45AC4 | N/A 340 mm | N/A 520 mm20.472 in | N/A 180 mm7.087 in | N/A 650 rpm | N/A 580 rpm |
N/A
|
| 24068KEJW33W45A | N/A 340 mm | N/A 520 mm20.472 in | N/A 180 mm7.087 in | N/A 650 rpm | N/A 580 rpm |
N/A
|
| 24068KEJW33W45AC2 | N/A 340 mm | N/A 520 mm20.472 in | N/A 180 mm7.087 in | N/A 650 rpm | N/A 580 rpm |
N/A
|
| 24068KEJW33W45AC3 | N/A 340 mm | N/A 520 mm20.472 in | N/A 180 mm7.087 in | N/A 650 rpm | N/A 580 rpm |
N/A
|
| 24068KEJW33W45AC4 | N/A 340 mm | N/A 520 mm20.472 in | N/A 180 mm7.087 in | N/A 650 rpm | N/A 580 rpm |
N/A
|
| 24072EJW33W27W45A | N/A 360 mm | N/A 540 mm21.2600 in | N/A 180 mm7.087 in | N/A 610 rpm | N/A 540 rpm |
N/A
|
| 24072EJW33W45A | N/A 360 mm | N/A 540 mm21.2600 in | N/A 180 mm7.087 in | N/A 610 rpm | N/A 540 rpm |
N/A
|
| 24072EJW33W45AC2 | N/A 360 mm | N/A 540 mm21.2600 in | N/A 180 mm7.087 in | N/A 610 rpm | N/A 540 rpm |
N/A
|
| 24072EJW33W45AC3 | N/A 360 mm | N/A 540 mm21.2600 in | N/A 180 mm7.087 in | N/A 610 rpm | N/A 540 rpm |
N/A
|
| 24072EJW33W45AC4 | N/A 360 mm | N/A 540 mm21.2600 in | N/A 180 mm7.087 in | N/A 610 rpm | N/A 540 rpm |
N/A
|