COMPANY HEADER
Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 51 52 53 54 55 »  

Part Number

d - Bore

O.D. (D)

Width (B)

Reference Thermal Speed Rating (Oil)

Reference Thermal Speed Rating (Grease)

CAD

24060KEJW33W45A N/A N/A 18.1100 in N/A 6.299 in N/A 770 rpm N/A 680 rpm N/A CAD Icon (for items table)
24060KEJW33W45AC2 N/A N/A 18.1100 in N/A 6.299 in N/A 770 rpm N/A 680 rpm N/A CAD Icon (for items table)
24060KEJW33W45AC3 N/A N/A 18.1100 in N/A 6.299 in N/A 770 rpm N/A 680 rpm N/A CAD Icon (for items table)
24060KEJW33W45AC4 N/A N/A 18.1100 in N/A 6.299 in N/A 770 rpm N/A 680 rpm N/A CAD Icon (for items table)
24064EJW33W45A N/A N/A 18.898 in N/A 6.299 in N/A 720 rpm N/A 640 rpm N/A CAD Icon (for items table)
24064EJW33W45AC2 N/A N/A 18.898 in N/A 6.299 in N/A 720 rpm N/A 640 rpm N/A CAD Icon (for items table)
24064EJW33W45AC3 N/A N/A 18.898 in N/A 6.299 in N/A 720 rpm N/A 640 rpm N/A CAD Icon (for items table)
24064EJW33W45AC4 N/A N/A 18.898 in N/A 6.299 in N/A 720 rpm N/A 640 rpm N/A CAD Icon (for items table)
24064KEJW33W45A N/A N/A 18.898 in N/A 6.299 in N/A 720 rpm N/A 640 rpm N/A CAD Icon (for items table)
24064KEJW33W45AC2 N/A N/A 18.898 in N/A 6.299 in N/A 720 rpm N/A 640 rpm N/A CAD Icon (for items table)
24064KEJW33W45AC3 N/A N/A 18.898 in N/A 6.299 in N/A 720 rpm N/A 640 rpm N/A CAD Icon (for items table)
24064KEJW33W45AC4 N/A N/A 18.898 in N/A 6.299 in N/A 720 rpm N/A 640 rpm N/A CAD Icon (for items table)
24068EJW33W45A N/A N/A 20.472 in N/A 7.087 in N/A 650 rpm N/A 580 rpm N/A CAD Icon (for items table)
24068EJW33W45AC2 N/A N/A 20.472 in N/A 7.087 in N/A 650 rpm N/A 580 rpm N/A CAD Icon (for items table)
24068EJW33W45AC3 N/A N/A 20.472 in N/A 7.087 in N/A 650 rpm N/A 580 rpm N/A CAD Icon (for items table)
24068EJW33W45AC4 N/A N/A 20.472 in N/A 7.087 in N/A 650 rpm N/A 580 rpm N/A CAD Icon (for items table)
24068KEJW33W45A N/A N/A 20.472 in N/A 7.087 in N/A 650 rpm N/A 580 rpm N/A CAD Icon (for items table)
24068KEJW33W45AC2 N/A N/A 20.472 in N/A 7.087 in N/A 650 rpm N/A 580 rpm N/A CAD Icon (for items table)
24068KEJW33W45AC3 N/A N/A 20.472 in N/A 7.087 in N/A 650 rpm N/A 580 rpm N/A CAD Icon (for items table)
24068KEJW33W45AC4 N/A N/A 20.472 in N/A 7.087 in N/A 650 rpm N/A 580 rpm N/A CAD Icon (for items table)
24072EJW33W27W45A N/A N/A 21.2600 in N/A 7.087 in N/A 610 rpm N/A 540 rpm N/A CAD Icon (for items table)
24072EJW33W45A N/A N/A 21.2600 in N/A 7.087 in N/A 610 rpm N/A 540 rpm N/A CAD Icon (for items table)
24072EJW33W45AC2 N/A N/A 21.2600 in N/A 7.087 in N/A 610 rpm N/A 540 rpm N/A CAD Icon (for items table)
24072EJW33W45AC3 N/A N/A 21.2600 in N/A 7.087 in N/A 610 rpm N/A 540 rpm N/A CAD Icon (for items table)
24072EJW33W45AC4 N/A N/A 21.2600 in N/A 7.087 in N/A 610 rpm N/A 540 rpm N/A CAD Icon (for items table)
Unit of Measure
« 51 52 53 54 55 »