Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 51 52 53 54 55 »  

Part Number

d - Bore

O.D. (D)

B - Outer Ring Width

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

24072EJW906A N/A 360 mm N/A 540 mm21.2600 in N/A 180 mm7.087 in N/A 540 rpm N/A 610 rpm N/A CAD
24072EJW906AC3 N/A 360 mm N/A 540 mm21.2600 in N/A 180 mm7.087 in N/A 540 rpm N/A 610 rpm N/A CAD
24072KEJW33W45A N/A 360 mm N/A 540 mm21.2600 in N/A 180 mm7.087 in N/A 540 rpm N/A 610 rpm N/A CAD
24072KEJW33W45AC2 N/A 360 mm N/A 540 mm21.2600 in N/A 180 mm7.087 in N/A 540 rpm N/A 610 rpm N/A CAD
24072KEJW33W45AC3 N/A 360 mm N/A 540 mm21.2600 in N/A 180 mm7.087 in N/A 540 rpm N/A 610 rpm N/A CAD
24072KEJW33W45AC4 N/A 360 mm N/A 540 mm21.2600 in N/A 180 mm7.087 in N/A 540 rpm N/A 610 rpm N/A CAD
24122EJW33 N/A 110 mm N/A 180 mm7.0866 in N/A 69 mm2.7165 in N/A 1900 rpm N/A 2100 rpm N/A CAD
24122EJW33C2 N/A 110 mm N/A 180 mm7.0866 in N/A 69 mm2.7165 in N/A 1900 rpm N/A 2100 rpm N/A CAD
24122EJW33C3 N/A 110 mm N/A 180 mm7.0866 in N/A 69 mm2.7165 in N/A 1900 rpm N/A 2100 rpm N/A CAD
24122EJW33C4 N/A 110 mm N/A 180 mm7.0866 in N/A 69 mm2.7165 in N/A 1900 rpm N/A 2100 rpm N/A CAD
24122EJW33W57 N/A 110 mm N/A 180 mm7.0866 in N/A 69 mm2.7165 in N/A 1800 rpm N/A 2100 rpm N/A CAD
24122EJW841 N/A 110 mm N/A 180 mm7.0866 in N/A 69 mm2.7165 in N/A 1900 rpm N/A 2100 rpm N/A CAD
24122EJW841C3 N/A 110 mm N/A 180 mm7.0866 in N/A 69 mm2.7165 in N/A 1900 rpm N/A 2100 rpm N/A CAD
24122KEJW33 N/A 110 mm N/A 180 mm7.0866 in N/A 69 mm2.7165 in N/A 1900 rpm N/A 2100 rpm N/A CAD
24122KEJW33C3 N/A 110 mm N/A 180 mm7.0866 in N/A 69 mm2.7165 in N/A 1900 rpm N/A 2100 rpm N/A CAD
24122KEJW841 N/A 110 mm N/A 180 mm7.0866 in N/A 69 mm2.7165 in N/A 1900 rpm N/A 2100 rpm N/A CAD
24124EJW33 N/A 120 mm N/A 200 mm7.8740 in N/A 80 mm3.1496 in N/A 1600 rpm N/A 1800 rpm N/A CAD
24124EJW33C2 N/A 120 mm N/A 200 mm7.8740 in N/A 80 mm3.1496 in N/A 1600 rpm N/A 1800 rpm N/A CAD
24124EJW33C3 N/A 120 mm N/A 200 mm7.8740 in N/A 80 mm3.1496 in N/A 1600 rpm N/A 1800 rpm N/A CAD
24124EJW33C4 N/A 120 mm N/A 200 mm7.8740 in N/A 80 mm3.1496 in N/A 1600 rpm N/A 1800 rpm N/A CAD
24124EJW33W21A N/A 120 mm N/A 200 mm7.8740 in N/A 80 mm3.1496 in N/A 1600 rpm N/A 1800 rpm N/A CAD
24124EJW841C3 N/A 120 mm N/A 200 mm7.8740 in N/A 80 mm3.1496 in N/A 1600 rpm N/A 1800 rpm N/A CAD
24124KEJW33 N/A 120 mm N/A 200 mm7.8740 in N/A 80 mm3.1496 in N/A 1600 rpm N/A 1800 rpm N/A CAD
24124KEJW33C2 N/A 120 mm N/A 200 mm7.8740 in N/A 80 mm3.1496 in N/A 1600 rpm N/A 1800 rpm N/A CAD
24124KEJW33C3 N/A 120 mm N/A 200 mm7.8740 in N/A 80 mm3.1496 in N/A 1600 rpm N/A 1800 rpm N/A CAD
Unit of Measure
« 51 52 53 54 55 »