Part Number |
d - Bore |
O.D. (D) |
Width (B) |
Reference Thermal Speed Rating (Oil) |
Reference Thermal Speed Rating (Grease) |
CAD |
|---|---|---|---|---|---|---|
| 24072EJW906A | N/A 360 mm | N/A 540 mm21.2600 in | N/A 180 mm7.087 in | N/A 610 rpm | N/A 540 rpm |
N/A
|
| 24072EJW906AC3 | N/A 360 mm | N/A 540 mm21.2600 in | N/A 180 mm7.087 in | N/A 610 rpm | N/A 540 rpm |
N/A
|
| 24072KEJW33W45A | N/A 360 mm | N/A 540 mm21.2600 in | N/A 180 mm7.087 in | N/A 610 rpm | N/A 540 rpm |
N/A
|
| 24072KEJW33W45AC2 | N/A 360 mm | N/A 540 mm21.2600 in | N/A 180 mm7.087 in | N/A 610 rpm | N/A 540 rpm |
N/A
|
| 24072KEJW33W45AC3 | N/A 360 mm | N/A 540 mm21.2600 in | N/A 180 mm7.087 in | N/A 610 rpm | N/A 540 rpm |
N/A
|
| 24072KEJW33W45AC4 | N/A 360 mm | N/A 540 mm21.2600 in | N/A 180 mm7.087 in | N/A 610 rpm | N/A 540 rpm |
N/A
|
| 24122EJW33 | N/A 110 mm | N/A 180 mm7.0866 in | N/A 69 mm2.7165 in | N/A 2100 rpm | N/A 1900 rpm |
N/A
|
| 24122EJW33C2 | N/A 110 mm | N/A 180 mm7.0866 in | N/A 69 mm2.7165 in | N/A 2100 rpm | N/A 1900 rpm |
N/A
|
| 24122EJW33C3 | N/A 110 mm | N/A 180 mm7.0866 in | N/A 69 mm2.7165 in | N/A 2100 rpm | N/A 1900 rpm |
N/A
|
| 24122EJW33C4 | N/A 110 mm | N/A 180 mm7.0866 in | N/A 69 mm2.7165 in | N/A 2100 rpm | N/A 1900 rpm |
N/A
|
| 24122EJW33W57 | N/A 110 mm | N/A 180 mm7.0866 in | N/A 69 mm2.7165 in | N/A 2100 rpm | N/A 1800 rpm |
N/A
|
| 24122EJW841 | N/A 110 mm | N/A 180 mm7.0866 in | N/A 69 mm2.7165 in | N/A 2100 rpm | N/A 1900 rpm |
N/A
|
| 24122EJW841C3 | N/A 110 mm | N/A 180 mm7.0866 in | N/A 69 mm2.7165 in | N/A 2100 rpm | N/A 1900 rpm |
N/A
|
| 24122KEJW33 | N/A 110 mm | N/A 180 mm7.0866 in | N/A 69 mm2.7165 in | N/A 2100 rpm | N/A 1900 rpm |
N/A
|
| 24122KEJW33C3 | N/A 110 mm | N/A 180 mm7.0866 in | N/A 69 mm2.7165 in | N/A 2100 rpm | N/A 1900 rpm |
N/A
|
| 24122KEJW841 | N/A 110 mm | N/A 180 mm7.0866 in | N/A 69 mm2.7165 in | N/A 2100 rpm | N/A 1900 rpm |
N/A
|
| 24124EJW33 | N/A 120 mm | N/A 200 mm7.8740 in | N/A 80 mm3.1496 in | N/A 1800 rpm | N/A 1600 rpm |
N/A
|
| 24124EJW33C2 | N/A 120 mm | N/A 200 mm7.8740 in | N/A 80 mm3.1496 in | N/A 1800 rpm | N/A 1600 rpm |
N/A
|
| 24124EJW33C3 | N/A 120 mm | N/A 200 mm7.8740 in | N/A 80 mm3.1496 in | N/A 1800 rpm | N/A 1600 rpm |
N/A
|
| 24124EJW33C4 | N/A 120 mm | N/A 200 mm7.8740 in | N/A 80 mm3.1496 in | N/A 1800 rpm | N/A 1600 rpm |
N/A
|
| 24124EJW33W21A | N/A 120 mm | N/A 200 mm7.8740 in | N/A 80 mm3.1496 in | N/A 1800 rpm | N/A 1600 rpm |
N/A
|
| 24124EJW841C3 | N/A 120 mm | N/A 200 mm7.8740 in | N/A 80 mm3.1496 in | N/A 1800 rpm | N/A 1600 rpm |
N/A
|
| 24124KEJW33 | N/A 120 mm | N/A 200 mm7.8740 in | N/A 80 mm3.1496 in | N/A 1800 rpm | N/A 1600 rpm |
N/A
|
| 24124KEJW33C2 | N/A 120 mm | N/A 200 mm7.8740 in | N/A 80 mm3.1496 in | N/A 1800 rpm | N/A 1600 rpm |
N/A
|
| 24124KEJW33C3 | N/A 120 mm | N/A 200 mm7.8740 in | N/A 80 mm3.1496 in | N/A 1800 rpm | N/A 1600 rpm |
N/A
|