COMPANY HEADER
Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 51 52 53 54 55 »  

Part Number

d - Bore

O.D. (D)

Width (B)

Reference Thermal Speed Rating (Oil)

Reference Thermal Speed Rating (Grease)

CAD

24072EJW906A N/A N/A 21.2600 in N/A 7.087 in N/A 610 rpm N/A 540 rpm N/A CAD Icon (for items table)
24072EJW906AC3 N/A N/A 21.2600 in N/A 7.087 in N/A 610 rpm N/A 540 rpm N/A CAD Icon (for items table)
24072KEJW33W45A N/A N/A 21.2600 in N/A 7.087 in N/A 610 rpm N/A 540 rpm N/A CAD Icon (for items table)
24072KEJW33W45AC2 N/A N/A 21.2600 in N/A 7.087 in N/A 610 rpm N/A 540 rpm N/A CAD Icon (for items table)
24072KEJW33W45AC3 N/A N/A 21.2600 in N/A 7.087 in N/A 610 rpm N/A 540 rpm N/A CAD Icon (for items table)
24072KEJW33W45AC4 N/A N/A 21.2600 in N/A 7.087 in N/A 610 rpm N/A 540 rpm N/A CAD Icon (for items table)
24122EJW33 N/A N/A 7.0866 in N/A 2.7165 in N/A 2100 rpm N/A 1900 rpm N/A CAD Icon (for items table)
24122EJW33C2 N/A N/A 7.0866 in N/A 2.7165 in N/A 2100 rpm N/A 1900 rpm N/A CAD Icon (for items table)
24122EJW33C3 N/A N/A 7.0866 in N/A 2.7165 in N/A 2100 rpm N/A 1900 rpm N/A CAD Icon (for items table)
24122EJW33C4 N/A N/A 7.0866 in N/A 2.7165 in N/A 2100 rpm N/A 1900 rpm N/A CAD Icon (for items table)
24122EJW33W57 N/A N/A 7.0866 in N/A 2.7165 in N/A 2100 rpm N/A 1800 rpm N/A CAD Icon (for items table)
24122EJW841 N/A N/A 7.0866 in N/A 2.7165 in N/A 2100 rpm N/A 1900 rpm N/A CAD Icon (for items table)
24122EJW841C3 N/A N/A 7.0866 in N/A 2.7165 in N/A 2100 rpm N/A 1900 rpm N/A CAD Icon (for items table)
24122KEJW33 N/A N/A 7.0866 in N/A 2.7165 in N/A 2100 rpm N/A 1900 rpm N/A CAD Icon (for items table)
24122KEJW33C3 N/A N/A 7.0866 in N/A 2.7165 in N/A 2100 rpm N/A 1900 rpm N/A CAD Icon (for items table)
24122KEJW841 N/A N/A 7.0866 in N/A 2.7165 in N/A 2100 rpm N/A 1900 rpm N/A CAD Icon (for items table)
24124EJW33 N/A N/A 7.8740 in N/A 3.1496 in N/A 1800 rpm N/A 1600 rpm N/A CAD Icon (for items table)
24124EJW33C2 N/A N/A 7.8740 in N/A 3.1496 in N/A 1800 rpm N/A 1600 rpm N/A CAD Icon (for items table)
24124EJW33C3 N/A N/A 7.8740 in N/A 3.1496 in N/A 1800 rpm N/A 1600 rpm N/A CAD Icon (for items table)
24124EJW33C4 N/A N/A 7.8740 in N/A 3.1496 in N/A 1800 rpm N/A 1600 rpm N/A CAD Icon (for items table)
24124EJW33W21A N/A N/A 7.8740 in N/A 3.1496 in N/A 1800 rpm N/A 1600 rpm N/A CAD Icon (for items table)
24124EJW841C3 N/A N/A 7.8740 in N/A 3.1496 in N/A 1800 rpm N/A 1600 rpm N/A CAD Icon (for items table)
24124KEJW33 N/A N/A 7.8740 in N/A 3.1496 in N/A 1800 rpm N/A 1600 rpm N/A CAD Icon (for items table)
24124KEJW33C2 N/A N/A 7.8740 in N/A 3.1496 in N/A 1800 rpm N/A 1600 rpm N/A CAD Icon (for items table)
24124KEJW33C3 N/A N/A 7.8740 in N/A 3.1496 in N/A 1800 rpm N/A 1600 rpm N/A CAD Icon (for items table)
Unit of Measure
« 51 52 53 54 55 »