COMPANY HEADER
Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 56 57 58 59 60 

Part Number

d - Bore

O.D. (D)

Width (B)

Reference Thermal Speed Rating (Oil)

Reference Thermal Speed Rating (Grease)

CAD

24126EJW33 N/A N/A 8.2677 in N/A 3.1496 in N/A 1700 rpm N/A 1500 rpm N/A CAD Icon (for items table)
24126EJW33C2 N/A N/A 8.2677 in N/A 3.1496 in N/A 1700 rpm N/A 1500 rpm N/A CAD Icon (for items table)
24126EJW33C3 N/A N/A 8.2677 in N/A 3.1496 in N/A 1700 rpm N/A 1500 rpm N/A CAD Icon (for items table)
24126EJW33C4 N/A N/A 8.2677 in N/A 3.1496 in N/A 1700 rpm N/A 1500 rpm N/A CAD Icon (for items table)
24126EJW841 N/A N/A 8.2677 in N/A 3.1496 in N/A 1700 rpm N/A 1500 rpm N/A CAD Icon (for items table)
24126KEJW33 N/A N/A 8.2677 in N/A 3.1496 in N/A 1700 rpm N/A 1500 rpm N/A CAD Icon (for items table)
24126KEJW33C3 N/A N/A 8.2677 in N/A 3.1496 in N/A 1700 rpm N/A 1500 rpm N/A CAD Icon (for items table)
24128EJW33 N/A N/A 8.8583 in N/A 3.3465 in N/A 1500 rpm N/A 1300 rpm N/A CAD Icon (for items table)
24128EJW33C2 N/A N/A 8.8583 in N/A 3.3465 in N/A 1500 rpm N/A 1300 rpm N/A CAD Icon (for items table)
24128EJW33C3 N/A N/A 8.8583 in N/A 3.3465 in N/A 1500 rpm N/A 1300 rpm N/A CAD Icon (for items table)
24128EJW33C4 N/A N/A 8.8583 in N/A 3.3465 in N/A 1500 rpm N/A 1300 rpm N/A CAD Icon (for items table)
24128EJW33W25 N/A N/A 8.8583 in N/A 3.3465 in N/A 1500 rpm N/A 1300 rpm N/A CAD Icon (for items table)
24128EJW33W25C3 N/A N/A 8.8583 in N/A 3.3465 in N/A 1500 rpm N/A 1300 rpm N/A CAD Icon (for items table)
24128KEJW33 N/A N/A 8.8583 in N/A 3.3465 in N/A 1500 rpm N/A 1300 rpm N/A CAD Icon (for items table)
24128KEJW33C3 N/A N/A 8.8583 in N/A 3.3465 in N/A 1500 rpm N/A 1300 rpm N/A CAD Icon (for items table)
24130EJW33 N/A N/A 9.8425 in N/A 3.937 in N/A 1300 rpm N/A 1200 rpm N/A CAD Icon (for items table)
24130EJW33C2 N/A N/A 9.8425 in N/A 3.937 in N/A 1300 rpm N/A 1200 rpm N/A CAD Icon (for items table)
24130EJW33C3 N/A N/A 9.8425 in N/A 3.937 in N/A 1300 rpm N/A 1200 rpm N/A CAD Icon (for items table)
24130EJW33C4 N/A N/A 9.8425 in N/A 3.937 in N/A 1300 rpm N/A 1200 rpm N/A CAD Icon (for items table)
24130EJW841 N/A N/A 9.8425 in N/A 3.937 in N/A 1300 rpm N/A 1200 rpm N/A CAD Icon (for items table)
24130EJW841C3 N/A N/A 9.8425 in N/A 3.937 in N/A 1300 rpm N/A 1200 rpm N/A CAD Icon (for items table)
24130KEJW33 N/A N/A 9.8425 in N/A 3.937 in N/A 1300 rpm N/A 1200 rpm N/A CAD Icon (for items table)
24130KEJW33C3 N/A N/A 9.8425 in N/A 3.937 in N/A 1300 rpm N/A 1200 rpm N/A CAD Icon (for items table)
24132EJW33 N/A N/A 10.6299 in N/A 4.2913 in N/A 1100 rpm N/A 1000 rpm N/A CAD Icon (for items table)
24132EJW33C2 N/A N/A 10.6299 in N/A 4.2913 in N/A 1100 rpm N/A 1000 rpm N/A CAD Icon (for items table)
Unit of Measure
« 56 57 58 59 60