Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 56 57 58 59 60 

Part Number

d - Bore

O.D. (D)

B - Outer Ring Width

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

24132EJW33C3 N/A 160 mm N/A 270 mm10.6299 in N/A 109 mm4.2913 in N/A 1000 rpm N/A 1100 rpm N/A CAD
24132EJW33C4 N/A 160 mm N/A 270 mm10.6299 in N/A 109 mm4.2913 in N/A 1000 rpm N/A 1100 rpm N/A CAD
24132EJW841C3 N/A 160 mm N/A 270 mm10.6299 in N/A 109 mm4.2913 in N/A 1000 rpm N/A 1100 rpm N/A CAD
24132KEJW33 N/A 160 mm N/A 270 mm10.6299 in N/A 109 mm4.2913 in N/A 1000 rpm N/A 1100 rpm N/A CAD
24132KEJW33C3 N/A 160 mm N/A 270 mm10.6299 in N/A 109 mm4.2913 in N/A 1000 rpm N/A 1100 rpm N/A CAD
24134EJW33 N/A 170 mm N/A 280 mm11.0236 in N/A 109 mm4.2913 in N/A 980 rpm N/A 1100 rpm N/A CAD
24134EJW33C2 N/A 170 mm N/A 280 mm11.0236 in N/A 109 mm4.2913 in N/A 980 rpm N/A 1100 rpm N/A CAD
24134EJW33C3 N/A 170 mm N/A 280 mm11.0236 in N/A 109 mm4.2913 in N/A 980 rpm N/A 1100 rpm N/A CAD
24134EJW33C3SLA N/A 170 mm N/A 280 mm11.0236 in N/A 109 mm4.2913 in N/A 980 rpm N/A 1100 rpm N/A CAD
24134EJW33C4 N/A 170 mm N/A 280 mm11.0236 in N/A 109 mm4.2913 in N/A 980 rpm N/A 1100 rpm N/A CAD
24134EJW841 N/A 170 mm N/A 280 mm11.0236 in N/A 109 mm4.2913 in N/A 980 rpm N/A 1100 rpm N/A CAD
24134KEJW33 N/A 170 mm N/A 280 mm11.0236 in N/A 109 mm4.2913 in N/A 980 rpm N/A 1100 rpm N/A CAD
24134KEJW33C3 N/A 170 mm N/A 280 mm11.0236 in N/A 109 mm4.2913 in N/A 980 rpm N/A 1100 rpm N/A CAD
24134KEJW33C4 N/A 170 mm N/A 280 mm11.0236 in N/A 109 mm4.2913 in N/A 980 rpm N/A 1100 rpm N/A CAD
24136EJW33 N/A 180 mm N/A 300 mm11.811 in N/A 118 mm4.6457 in N/A 890 rpm N/A 960 rpm N/A CAD
24136EJW33C2 N/A 180 mm N/A 300 mm11.811 in N/A 118 mm4.6457 in N/A 890 rpm N/A 960 rpm N/A CAD
24136EJW33C3 N/A 180 mm N/A 300 mm11.811 in N/A 118 mm4.6457 in N/A 890 rpm N/A 960 rpm N/A CAD
24136EJW33C4 N/A 180 mm N/A 300 mm11.811 in N/A 118 mm4.6457 in N/A 890 rpm N/A 960 rpm N/A CAD
24136KEJW33 N/A 180 mm N/A 300 mm11.811 in N/A 118 mm4.6457 in N/A 890 rpm N/A 960 rpm N/A CAD
24136KEJW33C3 N/A 180 mm N/A 300 mm11.811 in N/A 118 mm4.6457 in N/A 890 rpm N/A 960 rpm N/A CAD
24138EJW33 N/A 190 mm N/A 320 mm12.5984 in N/A 128 mm5.0394 in N/A 820 rpm N/A 890 rpm N/A CAD
24138EJW33C2 N/A 190 mm N/A 320 mm12.5984 in N/A 128 mm5.0394 in N/A 820 rpm N/A 890 rpm N/A CAD
24138EJW33C3 N/A 190 mm N/A 320 mm12.5984 in N/A 128 mm5.0394 in N/A 820 rpm N/A 890 rpm N/A CAD
24138EJW33C4 N/A 190 mm N/A 320 mm12.5984 in N/A 128 mm5.0394 in N/A 820 rpm N/A 890 rpm N/A CAD
24138EJW841 N/A 190 mm N/A 320 mm12.5984 in N/A 128 mm5.0394 in N/A 820 rpm N/A 890 rpm N/A CAD
Unit of Measure
« 56 57 58 59 60