COMPANY HEADER
Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 56 57 58 59 60 

Part Number

d - Bore

O.D. (D)

Width (B)

Reference Thermal Speed Rating (Oil)

Reference Thermal Speed Rating (Grease)

CAD

24132EJW33C3 N/A N/A 10.6299 in N/A 4.2913 in N/A 1100 rpm N/A 1000 rpm N/A CAD Icon (for items table)
24132EJW33C4 N/A N/A 10.6299 in N/A 4.2913 in N/A 1100 rpm N/A 1000 rpm N/A CAD Icon (for items table)
24132EJW841C3 N/A N/A 10.6299 in N/A 4.2913 in N/A 1100 rpm N/A 1000 rpm N/A CAD Icon (for items table)
24132KEJW33 N/A N/A 10.6299 in N/A 4.2913 in N/A 1100 rpm N/A 1000 rpm N/A CAD Icon (for items table)
24132KEJW33C3 N/A N/A 10.6299 in N/A 4.2913 in N/A 1100 rpm N/A 1000 rpm N/A CAD Icon (for items table)
24134EJW33 N/A N/A 11.0236 in N/A 4.2913 in N/A 1100 rpm N/A 980 rpm N/A CAD Icon (for items table)
24134EJW33C2 N/A N/A 11.0236 in N/A 4.2913 in N/A 1100 rpm N/A 980 rpm N/A CAD Icon (for items table)
24134EJW33C3 N/A N/A 11.0236 in N/A 4.2913 in N/A 1100 rpm N/A 980 rpm N/A CAD Icon (for items table)
24134EJW33C3SLA N/A N/A 11.0236 in N/A 4.2913 in N/A 1100 rpm N/A 980 rpm N/A CAD Icon (for items table)
24134EJW33C4 N/A N/A 11.0236 in N/A 4.2913 in N/A 1100 rpm N/A 980 rpm N/A CAD Icon (for items table)
24134EJW841 N/A N/A 11.0236 in N/A 4.2913 in N/A 1100 rpm N/A 980 rpm N/A CAD Icon (for items table)
24134KEJW33 N/A N/A 11.0236 in N/A 4.2913 in N/A 1100 rpm N/A 980 rpm N/A CAD Icon (for items table)
24134KEJW33C3 N/A N/A 11.0236 in N/A 4.2913 in N/A 1100 rpm N/A 980 rpm N/A CAD Icon (for items table)
24134KEJW33C4 N/A N/A 11.0236 in N/A 4.2913 in N/A 1100 rpm N/A 980 rpm N/A CAD Icon (for items table)
24136EJW33 N/A N/A 11.811 in N/A 4.6457 in N/A 960 rpm N/A 890 rpm N/A CAD Icon (for items table)
24136EJW33C2 N/A N/A 11.811 in N/A 4.6457 in N/A 960 rpm N/A 890 rpm N/A CAD Icon (for items table)
24136EJW33C3 N/A N/A 11.811 in N/A 4.6457 in N/A 960 rpm N/A 890 rpm N/A CAD Icon (for items table)
24136EJW33C4 N/A N/A 11.811 in N/A 4.6457 in N/A 960 rpm N/A 890 rpm N/A CAD Icon (for items table)
24136KEJW33 N/A N/A 11.811 in N/A 4.6457 in N/A 960 rpm N/A 890 rpm N/A CAD Icon (for items table)
24136KEJW33C3 N/A N/A 11.811 in N/A 4.6457 in N/A 960 rpm N/A 890 rpm N/A CAD Icon (for items table)
24138EJW33 N/A N/A 12.5984 in N/A 5.0394 in N/A 890 rpm N/A 820 rpm N/A CAD Icon (for items table)
24138EJW33C2 N/A N/A 12.5984 in N/A 5.0394 in N/A 890 rpm N/A 820 rpm N/A CAD Icon (for items table)
24138EJW33C3 N/A N/A 12.5984 in N/A 5.0394 in N/A 890 rpm N/A 820 rpm N/A CAD Icon (for items table)
24138EJW33C4 N/A N/A 12.5984 in N/A 5.0394 in N/A 890 rpm N/A 820 rpm N/A CAD Icon (for items table)
24138EJW841 N/A N/A 12.5984 in N/A 5.0394 in N/A 890 rpm N/A 820 rpm N/A CAD Icon (for items table)
Unit of Measure
« 56 57 58 59 60