COMPANY HEADER
Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 56 57 58 59 60 

Part Number

d - Bore

O.D. (D)

Width (B)

Reference Thermal Speed Rating (Oil)

Reference Thermal Speed Rating (Grease)

CAD

24138EJW841C3 N/A 190 mm N/A 320 mm12.5984 in N/A 128 mm5.0394 in N/A 890 rpm N/A 820 rpm N/A CAD Icon (for items table)
24138KEJW33 N/A 190 mm N/A 320 mm12.5984 in N/A 128 mm5.0394 in N/A 890 rpm N/A 820 rpm N/A CAD Icon (for items table)
24138KEJW33C3 N/A 190 mm N/A 320 mm12.5984 in N/A 128 mm5.0394 in N/A 890 rpm N/A 820 rpm N/A CAD Icon (for items table)
24140EJW33 N/A 200 mm N/A 340 mm13.3858 in N/A 140 mm5.5118 in N/A 870 rpm N/A 800 rpm N/A CAD Icon (for items table)
24140EJW33C2 N/A 200 mm N/A 340 mm13.3858 in N/A 140 mm5.5118 in N/A 870 rpm N/A 800 rpm N/A CAD Icon (for items table)
24140EJW33C3 N/A 200 mm N/A 340 mm13.3858 in N/A 140 mm5.5118 in N/A 870 rpm N/A 800 rpm N/A CAD Icon (for items table)
24140EJW33C4 N/A 200 mm N/A 340 mm13.3858 in N/A 140 mm5.5118 in N/A 870 rpm N/A 800 rpm N/A CAD Icon (for items table)
24140EJW507MW40IW69C2 N/A 200 mm N/A 340 mm13.3858 in N/A 140 mm5.5118 in N/A 870 rpm N/A 800 rpm N/A CAD Icon (for items table)
24140KEJW33 N/A 200 mm N/A 340 mm13.3858 in N/A 140 mm5.5118 in N/A 870 rpm N/A 800 rpm N/A CAD Icon (for items table)
24140KEJW33C2 N/A 200 mm N/A 340 mm13.3858 in N/A 140 mm5.5118 in N/A 870 rpm N/A 800 rpm N/A CAD Icon (for items table)
24140KEJW33C3 N/A 200 mm N/A 340 mm13.3858 in N/A 140 mm5.5118 in N/A 870 rpm N/A 800 rpm N/A CAD Icon (for items table)
24140KEJW33C4 N/A 200 mm N/A 340 mm13.3858 in N/A 140 mm5.5118 in N/A 870 rpm N/A 800 rpm N/A CAD Icon (for items table)
24144EJW33 N/A 220 mm N/A 370 mm14.5669 in N/A 150 mm5.9055 in N/A 800 rpm N/A 730 rpm N/A CAD Icon (for items table)
24144EJW33C2 N/A 220 mm N/A 370 mm14.5669 in N/A 150 mm5.9055 in N/A 800 rpm N/A 730 rpm N/A CAD Icon (for items table)
24144EJW33C3 N/A 220 mm N/A 370 mm14.5669 in N/A 150 mm5.9055 in N/A 800 rpm N/A 730 rpm N/A CAD Icon (for items table)
24144EJW33C4 N/A 220 mm N/A 370 mm14.5669 in N/A 150 mm5.9055 in N/A 800 rpm N/A 730 rpm N/A CAD Icon (for items table)
24148EJW33W45A N/A 240 mm N/A 400 mm15.748 in N/A 160 mm6.2992 in N/A 670 rpm N/A 620 rpm N/A CAD Icon (for items table)
24148EJW33W45AC2 N/A 240 mm N/A 400 mm15.748 in N/A 160 mm6.2992 in N/A 670 rpm N/A 620 rpm N/A CAD Icon (for items table)
24148EJW33W45AC3 N/A 240 mm N/A 400 mm15.748 in N/A 160 mm6.2992 in N/A 670 rpm N/A 620 rpm N/A CAD Icon (for items table)
24148EJW33W45AC4 N/A 240 mm N/A 400 mm15.748 in N/A 160 mm6.2992 in N/A 670 rpm N/A 620 rpm N/A CAD Icon (for items table)
24148EJW507MW40IW69C2 N/A 240 mm N/A 400 mm15.748 in N/A 160 mm6.2992 in N/A 670 rpm N/A 620 rpm N/A CAD Icon (for items table)
24152EJW33W40IW45AC2 N/A 260 mm N/A 440 mm17.323 in N/A 180 mm7.087 in N/A 590 rpm N/A 550 rpm N/A CAD Icon (for items table)
24152EJW33W45A N/A 260 mm N/A 440 mm17.323 in N/A 180 mm7.087 in N/A 590 rpm N/A 550 rpm N/A CAD Icon (for items table)
24152EJW33W45AC2 N/A 260 mm N/A 440 mm17.323 in N/A 180 mm7.087 in N/A 590 rpm N/A 550 rpm N/A CAD Icon (for items table)
24152EJW33W45AC3 N/A 260 mm N/A 440 mm17.323 in N/A 180 mm7.087 in N/A 590 rpm N/A 550 rpm N/A CAD Icon (for items table)
Unit of Measure
« 56 57 58 59 60