Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 56 57 58 59 60 

Part Number

d - Bore

O.D. (D)

Width (B)

Reference Thermal Speed Rating (Oil)

Reference Thermal Speed Rating (Grease)

CAD

24152EJW33W45AC4 N/A 260 mm N/A 440 mm17.323 in N/A 180 mm7.087 in N/A 590 rpm N/A 550 rpm N/A CAD
24152EJW33W45AC5 N/A 260 mm N/A 440 mm17.323 in N/A 180 mm7.087 in N/A 590 rpm N/A 550 rpm N/A CAD
24152KEJW33W45A N/A 260 mm N/A 440 mm17.323 in N/A 180 mm7.087 in N/A 590 rpm N/A 550 rpm N/A CAD
24152KEJW33W45AC3 N/A 260 mm N/A 440 mm17.323 in N/A 180 mm7.087 in N/A 590 rpm N/A 550 rpm N/A CAD
24152KEJW33W45AC4 N/A 260 mm N/A 440 mm17.323 in N/A 180 mm7.087 in N/A 590 rpm N/A 550 rpm N/A CAD
24152KEJW33W45AC6 N/A 260 mm N/A 440 mm17.323 in N/A 180 mm7.087 in N/A 590 rpm N/A 550 rpm N/A CAD
24156EJW33W45A N/A 280 mm N/A 460 mm18.1100 in N/A 180 mm7.087 in N/A 530 rpm N/A 500 rpm N/A CAD
24156EJW33W45AC2 N/A 280 mm N/A 460 mm18.1100 in N/A 180 mm7.087 in N/A 530 rpm N/A 500 rpm N/A CAD
24156EJW33W45AC3 N/A 280 mm N/A 460 mm18.1100 in N/A 180 mm7.087 in N/A 530 rpm N/A 500 rpm N/A CAD
24156EJW33W45AC4 N/A 280 mm N/A 460 mm18.1100 in N/A 180 mm7.087 in N/A 530 rpm N/A 500 rpm N/A CAD
24156EJW33W45AC6 N/A 280 mm N/A 460 mm18.1100 in N/A 180 mm7.087 in N/A 530 rpm N/A 500 rpm N/A CAD
24156KEJW33W45A N/A 280 mm N/A 460 mm18.1100 in N/A 180 mm7.087 in N/A 530 rpm N/A 500 rpm N/A CAD
24156KEJW33W45AC2 N/A 280 mm N/A 460 mm18.1100 in N/A 180 mm7.087 in N/A 530 rpm N/A 500 rpm N/A CAD
24156KEJW33W45AC3 N/A 280 mm N/A 460 mm18.1100 in N/A 180 mm7.087 in N/A 530 rpm N/A 500 rpm N/A CAD
24156KEJW33W45AC4 N/A 280 mm N/A 460 mm18.1100 in N/A 180 mm7.087 in N/A 530 rpm N/A 500 rpm N/A CAD
24160EJW33W45A N/A 300 mm N/A 500 mm19.685 in N/A 200 mm7.874 in N/A 480 rpm N/A 450 rpm N/A CAD
24160EJW33W45AC2 N/A 300 mm N/A 500 mm19.685 in N/A 200 mm7.874 in N/A 480 rpm N/A 450 rpm N/A CAD
24160EJW33W45AC3 N/A 300 mm N/A 500 mm19.685 in N/A 200 mm7.874 in N/A 480 rpm N/A 450 rpm N/A CAD
24160EJW33W45AC4 N/A 300 mm N/A 500 mm19.685 in N/A 200 mm7.874 in N/A 480 rpm N/A 450 rpm N/A CAD
24160KEJW33W45A N/A 300 mm N/A 500 mm19.685 in N/A 200 mm7.874 in N/A 480 rpm N/A 450 rpm N/A CAD
24160KEJW33W45AC2 N/A 300 mm N/A 500 mm19.685 in N/A 200 mm7.874 in N/A 480 rpm N/A 450 rpm N/A CAD
24160KEJW33W45AC3 N/A 300 mm N/A 500 mm19.685 in N/A 200 mm7.874 in N/A 480 rpm N/A 450 rpm N/A CAD
24160KEJW33W45AC4 N/A 300 mm N/A 500 mm19.685 in N/A 200 mm7.874 in N/A 480 rpm N/A 450 rpm N/A CAD
24164EJW33W45A N/A 320 mm N/A 540 mm21.2600 in N/A 218 mm8.5830 in N/A 420 rpm N/A 390 rpm N/A CAD
24164EJW33W45AC2 N/A 320 mm N/A 540 mm21.2600 in N/A 218 mm8.5830 in N/A 420 rpm N/A 390 rpm N/A CAD
Unit of Measure
« 56 57 58 59 60