COMPANY HEADER
Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 56 57 58 59 60 

Part Number

d - Bore

O.D. (D)

Width (B)

Reference Thermal Speed Rating (Oil)

Reference Thermal Speed Rating (Grease)

CAD

24152EJW33W45AC4 N/A N/A 17.323 in N/A 7.087 in N/A 590 rpm N/A 550 rpm N/A CAD Icon (for items table)
24152EJW33W45AC5 N/A N/A 17.323 in N/A 7.087 in N/A 590 rpm N/A 550 rpm N/A CAD Icon (for items table)
24152KEJW33W45A N/A N/A 17.323 in N/A 7.087 in N/A 590 rpm N/A 550 rpm N/A CAD Icon (for items table)
24152KEJW33W45AC3 N/A N/A 17.323 in N/A 7.087 in N/A 590 rpm N/A 550 rpm N/A CAD Icon (for items table)
24152KEJW33W45AC4 N/A N/A 17.323 in N/A 7.087 in N/A 590 rpm N/A 550 rpm N/A CAD Icon (for items table)
24152KEJW33W45AC6 N/A N/A 17.323 in N/A 7.087 in N/A 590 rpm N/A 550 rpm N/A CAD Icon (for items table)
24156EJW33W45A N/A N/A 18.1100 in N/A 7.087 in N/A 530 rpm N/A 500 rpm N/A CAD Icon (for items table)
24156EJW33W45AC2 N/A N/A 18.1100 in N/A 7.087 in N/A 530 rpm N/A 500 rpm N/A CAD Icon (for items table)
24156EJW33W45AC3 N/A N/A 18.1100 in N/A 7.087 in N/A 530 rpm N/A 500 rpm N/A CAD Icon (for items table)
24156EJW33W45AC4 N/A N/A 18.1100 in N/A 7.087 in N/A 530 rpm N/A 500 rpm N/A CAD Icon (for items table)
24156EJW33W45AC6 N/A N/A 18.1100 in N/A 7.087 in N/A 530 rpm N/A 500 rpm N/A CAD Icon (for items table)
24156KEJW33W45A N/A N/A 18.1100 in N/A 7.087 in N/A 530 rpm N/A 500 rpm N/A CAD Icon (for items table)
24156KEJW33W45AC2 N/A N/A 18.1100 in N/A 7.087 in N/A 530 rpm N/A 500 rpm N/A CAD Icon (for items table)
24156KEJW33W45AC3 N/A N/A 18.1100 in N/A 7.087 in N/A 530 rpm N/A 500 rpm N/A CAD Icon (for items table)
24156KEJW33W45AC4 N/A N/A 18.1100 in N/A 7.087 in N/A 530 rpm N/A 500 rpm N/A CAD Icon (for items table)
24160EJW33W45A N/A N/A 19.685 in N/A 7.874 in N/A 480 rpm N/A 450 rpm N/A CAD Icon (for items table)
24160EJW33W45AC2 N/A N/A 19.685 in N/A 7.874 in N/A 480 rpm N/A 450 rpm N/A CAD Icon (for items table)
24160EJW33W45AC3 N/A N/A 19.685 in N/A 7.874 in N/A 480 rpm N/A 450 rpm N/A CAD Icon (for items table)
24160EJW33W45AC4 N/A N/A 19.685 in N/A 7.874 in N/A 480 rpm N/A 450 rpm N/A CAD Icon (for items table)
24160KEJW33W45A N/A N/A 19.685 in N/A 7.874 in N/A 480 rpm N/A 450 rpm N/A CAD Icon (for items table)
24160KEJW33W45AC2 N/A N/A 19.685 in N/A 7.874 in N/A 480 rpm N/A 450 rpm N/A CAD Icon (for items table)
24160KEJW33W45AC3 N/A N/A 19.685 in N/A 7.874 in N/A 480 rpm N/A 450 rpm N/A CAD Icon (for items table)
24160KEJW33W45AC4 N/A N/A 19.685 in N/A 7.874 in N/A 480 rpm N/A 450 rpm N/A CAD Icon (for items table)
24164EJW33W45A N/A N/A 21.2600 in N/A 8.5830 in N/A 420 rpm N/A 390 rpm N/A CAD Icon (for items table)
24164EJW33W45AC2 N/A N/A 21.2600 in N/A 8.5830 in N/A 420 rpm N/A 390 rpm N/A CAD Icon (for items table)
Unit of Measure
« 56 57 58 59 60