Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 6 7 8 9 10 »  

Part Number

d - Bore

O.D. (D)

B - Outer Ring Width

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

22205KEJW33C3 N/A 25 mm N/A 52 mm2.0472 in N/A 18 mm0.7087 in N/A 9300 rpm N/A 11700 rpm N/A CAD
22206EJC3 N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A 7900 rpm N/A 9900 rpm N/A CAD
22206EJW33 N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A 7900 rpm N/A 9900 rpm N/A CAD
22206EJW33C2 N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A 7900 rpm N/A 9900 rpm N/A CAD
22206EJW33C3 N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A 7900 rpm N/A 9900 rpm N/A CAD
22206EJW33C3SLA N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A 7900 rpm N/A 9900 rpm N/A CAD
22206EJW33C3VSL609 N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A N/A N/A CAD
22206EJW33C4 N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A 7900 rpm N/A 9900 rpm N/A CAD
22206EJW33VSL609 N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A N/A N/A CAD
22206EJW33W57 N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A 7900 rpm N/A 9900 rpm N/A CAD
22206EJW841 N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A 7900 rpm N/A 9900 rpm N/A CAD
22206EJW841C3 N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A 7900 rpm N/A 9900 rpm N/A CAD
22206EJWSLBC3 N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A 7900 rpm N/A 9900 rpm N/A CAD
22206KEJW33 N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A 7900 rpm N/A 9900 rpm N/A CAD
22206KEJW33C3 N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A 7900 rpm N/A 9900 rpm N/A CAD
22207EJW33 N/A 35 mm N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A 7000 rpm N/A 8700 rpm N/A CAD
22207EJW33C2 N/A 35 mm N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A 7000 rpm N/A 8700 rpm N/A CAD
22207EJW33C3 N/A 35 mm N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A 7000 rpm N/A 8700 rpm N/A CAD
22207EJW33C3SLA N/A 35 mm N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A 7000 rpm N/A 8700 rpm N/A CAD
22207EJW33C3VSL609 N/A 35 mm N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A 7000 rpm N/A 8700 rpm N/A CAD
22207EJW33C4 N/A 35 mm N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A 7000 rpm N/A 8700 rpm N/A CAD
22207EJW33VSL609 N/A 35 mm N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A 7000 rpm N/A 8700 rpm N/A CAD
22207EJW841 N/A 35 mm N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A 7000 rpm N/A 8700 rpm N/A CAD
22207KEJW33 N/A 35 mm N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A 7000 rpm N/A 8700 rpm N/A CAD
22207KEJW33C3 N/A 35 mm N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A 7000 rpm N/A 8700 rpm N/A CAD
Unit of Measure
« 6 7 8 9 10 »