COMPANY HEADER
Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 6 7 8 9 10 »  

Part Number

d - Bore

O.D. (D)

B - Outer Ring Width

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

22205KEJW33C3 N/A 25 mm N/A 52 mm2.0472 in N/A 18 mm0.7087 in N/A 9300 rpm N/A 11700 rpm N/A CAD Icon (for items table)
22206EJC3 N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A 7900 rpm N/A 9900 rpm N/A CAD Icon (for items table)
22206EJW33 N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A 7900 rpm N/A 9900 rpm N/A CAD Icon (for items table)
22206EJW33C2 N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A 7900 rpm N/A 9900 rpm N/A CAD Icon (for items table)
22206EJW33C3 N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A 7900 rpm N/A 9900 rpm N/A CAD Icon (for items table)
22206EJW33C3SLA N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A 7900 rpm N/A 9900 rpm N/A CAD Icon (for items table)
22206EJW33C3VSL609 N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A N/A N/A CAD Icon (for items table)
22206EJW33C4 N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A 7900 rpm N/A 9900 rpm N/A CAD Icon (for items table)
22206EJW33VSL609 N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A N/A N/A CAD Icon (for items table)
22206EJW33W57 N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A 7900 rpm N/A 9900 rpm N/A CAD Icon (for items table)
22206EJW841 N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A 7900 rpm N/A 9900 rpm N/A CAD Icon (for items table)
22206EJW841C3 N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A 7900 rpm N/A 9900 rpm N/A CAD Icon (for items table)
22206EJWSLBC3 N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A 7900 rpm N/A 9900 rpm N/A CAD Icon (for items table)
22206KEJW33 N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A 7900 rpm N/A 9900 rpm N/A CAD Icon (for items table)
22206KEJW33C3 N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A 7900 rpm N/A 9900 rpm N/A CAD Icon (for items table)
22207EJW33 N/A 35 mm N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A 7000 rpm N/A 8700 rpm N/A CAD Icon (for items table)
22207EJW33C2 N/A 35 mm N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A 7000 rpm N/A 8700 rpm N/A CAD Icon (for items table)
22207EJW33C3 N/A 35 mm N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A 7000 rpm N/A 8700 rpm N/A CAD Icon (for items table)
22207EJW33C3SLA N/A 35 mm N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A 7000 rpm N/A 8700 rpm N/A CAD Icon (for items table)
22207EJW33C3VSL609 N/A 35 mm N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A 7000 rpm N/A 8700 rpm N/A CAD Icon (for items table)
22207EJW33C4 N/A 35 mm N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A 7000 rpm N/A 8700 rpm N/A CAD Icon (for items table)
22207EJW33VSL609 N/A 35 mm N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A 7000 rpm N/A 8700 rpm N/A CAD Icon (for items table)
22207EJW841 N/A 35 mm N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A 7000 rpm N/A 8700 rpm N/A CAD Icon (for items table)
22207KEJW33 N/A 35 mm N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A 7000 rpm N/A 8700 rpm N/A CAD Icon (for items table)
22207KEJW33C3 N/A 35 mm N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A 7000 rpm N/A 8700 rpm N/A CAD Icon (for items table)
Unit of Measure
« 6 7 8 9 10 »