Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 6 7 8 9 10 »  

Part Number

d - Bore

O.D. (D)

B - Outer Ring Width

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

22215KEJW841C3 N/A 75 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 3800 rpm N/A 4600 rpm N/A CAD Icon (for items table)
22216EJW33 N/A 80 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 3600 rpm N/A 4400 rpm N/A CAD Icon (for items table)
22216EJW33C08C3 N/A 80 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 3600 rpm N/A 4400 rpm N/A CAD Icon (for items table)
22216EJW33C2 N/A 80 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 3600 rpm N/A 4400 rpm N/A CAD Icon (for items table)
22216EJW33C3 N/A 80 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 3600 rpm N/A 4400 rpm N/A CAD Icon (for items table)
22216EJW33C3SLA N/A 80 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 3600 rpm N/A 4400 rpm N/A CAD Icon (for items table)
22216EJW33C3VSL609 N/A 80 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 3600 rpm N/A 4400 rpm N/A CAD Icon (for items table)
22216EJW33C4 N/A 80 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 3600 rpm N/A 4400 rpm N/A CAD Icon (for items table)
22216EJW33C5 N/A 80 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 3600 rpm N/A 4400 rpm N/A CAD Icon (for items table)
22216EJW33VSL609 N/A 80 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 3600 rpm N/A 4400 rpm N/A CAD Icon (for items table)
22216EJW841C3 N/A 80 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 3600 rpm N/A 4400 rpm N/A CAD Icon (for items table)
22216EJW841C4 N/A 80 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 3600 rpm N/A 4400 rpm N/A CAD Icon (for items table)
22216KEJW33 N/A 80 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 3600 rpm N/A 4400 rpm N/A CAD Icon (for items table)
22216KEJW33C2 N/A 80 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 3600 rpm N/A 4400 rpm N/A CAD Icon (for items table)
22216KEJW33C3 N/A 80 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 3600 rpm N/A 4400 rpm N/A CAD Icon (for items table)
22216KEJW33C4 N/A 80 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 3600 rpm N/A 4400 rpm N/A CAD Icon (for items table)
22217EJW33 N/A 85 mm N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A 3500 rpm N/A 4200 rpm N/A CAD Icon (for items table)
22217EJW33C2 N/A 85 mm N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A 3500 rpm N/A 4200 rpm N/A CAD Icon (for items table)
22217EJW33C3 N/A 85 mm N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A 3500 rpm N/A 4200 rpm N/A CAD Icon (for items table)
22217EJW33C3SLA N/A 85 mm N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A 3500 rpm N/A 4200 rpm N/A CAD Icon (for items table)
22217EJW33C3VSL609 N/A 85 mm N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A N/A N/A CAD Icon (for items table)
22217EJW33C4 N/A 85 mm N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A 3500 rpm N/A 4200 rpm N/A CAD Icon (for items table)
22217EJW33VSL609 N/A 85 mm N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A 3500 rpm N/A 4200 rpm N/A CAD Icon (for items table)
22217EJW841 N/A 85 mm N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A 3500 rpm N/A 4200 rpm N/A CAD Icon (for items table)
22217KEJW33 N/A 85 mm N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A 3500 rpm N/A 4200 rpm N/A CAD Icon (for items table)
22217KEJW33C2 N/A 85 mm N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A 3500 rpm N/A 4200 rpm N/A CAD Icon (for items table)
22217KEJW33C3 N/A 85 mm N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A 3500 rpm N/A 4200 rpm N/A CAD Icon (for items table)
22217KEJW33C4 N/A 85 mm N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A 3500 rpm N/A 4200 rpm N/A CAD Icon (for items table)
22217KEJW841C3 N/A 85 mm N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A 3500 rpm N/A 4200 rpm N/A CAD Icon (for items table)
22218EJW33 N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A 3400 rpm N/A 4100 rpm N/A CAD Icon (for items table)
22218EJW33C2 N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A 3400 rpm N/A 4100 rpm N/A CAD Icon (for items table)
22218EJW33C3 N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A 3400 rpm N/A 4100 rpm N/A CAD Icon (for items table)
22218EJW33C3SLA N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A 3400 rpm N/A 4100 rpm N/A CAD Icon (for items table)
22218EJW33C3VSL609 N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A 3400 rpm N/A 4100 rpm N/A CAD Icon (for items table)
22218EJW33C4 N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A 3400 rpm N/A 4100 rpm N/A CAD Icon (for items table)
22218EJW33C5 N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A 3400 rpm N/A 4100 rpm N/A CAD Icon (for items table)
22218EJW33VSL609 N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A 3400 rpm N/A 4100 rpm N/A CAD Icon (for items table)
22218EJW841C4 N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A 3400 rpm N/A 4100 rpm N/A CAD Icon (for items table)
22218KEJW33 N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A 3400 rpm N/A 4100 rpm N/A CAD Icon (for items table)
22218KEJW33C2 N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A 3400 rpm N/A 4100 rpm N/A CAD Icon (for items table)
22218KEJW33C3 N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A 3400 rpm N/A 4100 rpm N/A CAD Icon (for items table)
22218KEJW33C4 N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A 3400 rpm N/A 4100 rpm N/A CAD Icon (for items table)
22218KEJW841C3 N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A 3400 rpm N/A 4100 rpm N/A CAD Icon (for items table)
22219EJW33 N/A 95 mm N/A 170 mm6.6929 in N/A 43 mm1.6929 in N/A 3200 rpm N/A 3900 rpm N/A CAD Icon (for items table)
22219EJW33C2 N/A 95 mm N/A 170 mm6.6929 in N/A 43 mm1.6929 in N/A 3200 rpm N/A 4000 rpm N/A CAD Icon (for items table)
22219EJW33C3 N/A 95 mm N/A 170 mm6.6929 in N/A 43 mm1.6929 in N/A 3200 rpm N/A 4000 rpm N/A CAD Icon (for items table)
22219EJW33C3VSL609 N/A 95 mm N/A 170 mm6.6929 in N/A 43 mm1.6929 in N/A 3200 rpm N/A 4000 rpm N/A CAD Icon (for items table)
22219EJW33C4 N/A 95 mm N/A 170 mm6.6929 in N/A 43 mm1.6929 in N/A 3200 rpm N/A 4000 rpm N/A CAD Icon (for items table)
22219EJW33VSL609 N/A 95 mm N/A 170 mm6.6929 in N/A 43 mm1.6929 in N/A 3200 rpm N/A 4000 rpm N/A CAD Icon (for items table)
22219KEJW33 N/A 95 mm N/A 170 mm6.6929 in N/A 43 mm1.6929 in N/A 3200 rpm N/A 4000 rpm N/A CAD Icon (for items table)
Unit of Measure
« 6 7 8 9 10 »