COMPANY HEADER
Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 56 57 58 59 60 

Part Number

d - Bore

O.D. (D)

Width (B)

Reference Thermal Speed Rating (Oil)

Reference Thermal Speed Rating (Grease)

CAD

24164EJW33W45AC3 N/A 320 mm N/A 540 mm21.2600 in N/A 218 mm8.5830 in N/A 420 rpm N/A 390 rpm N/A CAD Icon (for items table)
24164EJW33W45AC4 N/A 320 mm N/A 540 mm21.2600 in N/A 218 mm8.5830 in N/A 420 rpm N/A 390 rpm N/A CAD Icon (for items table)
24164KEJW33W45A N/A 320 mm N/A 540 mm21.2600 in N/A 218 mm8.5830 in N/A 420 rpm N/A 390 rpm N/A CAD Icon (for items table)
24164KEJW33W45AC2 N/A 320 mm N/A 540 mm21.2600 in N/A 218 mm8.5830 in N/A 420 rpm N/A 390 rpm N/A CAD Icon (for items table)
24164KEJW33W45AC3 N/A 320 mm N/A 540 mm21.2600 in N/A 218 mm8.5830 in N/A 420 rpm N/A 390 rpm N/A CAD Icon (for items table)
24164KEJW33W45AC4 N/A 320 mm N/A 540 mm21.2600 in N/A 218 mm8.5830 in N/A 420 rpm N/A 390 rpm N/A CAD Icon (for items table)
Unit of Measure
« 56 57 58 59 60