Print Back
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 6 7 8 9 10 »  

Part Number

d - Bore

O.D. (D)

B - Outer Ring Width

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

22210EJW33C4 N/A 50 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 5100 rpm N/A 6300 rpm N/A CAD
22210EJW33VSL609 N/A 50 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 5100 rpm N/A 6300 rpm N/A CAD
22210EJW841 N/A 50 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 5100 rpm N/A 6300 rpm N/A CAD
22210EJW841C3 N/A 50 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 5100 rpm N/A 6300 rpm N/A CAD
22210KEJW33 N/A 50 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 5100 rpm N/A 6300 rpm N/A CAD
22210KEJW33C3 N/A 50 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 5100 rpm N/A 6300 rpm N/A CAD
22210KEJW33C3VSL609 N/A 50 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 5100 rpm N/A 6300 rpm N/A CAD
22210KEJW33C4 N/A 50 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 5100 rpm N/A 6300 rpm N/A CAD
22211EJW33 N/A 55 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 4700 rpm N/A 5800 rpm N/A CAD
22211EJW33C2 N/A 55 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 4700 rpm N/A 5800 rpm N/A CAD
22211EJW33C3 N/A 55 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 4700 rpm N/A 5800 rpm N/A CAD
22211EJW33C3SLA N/A 55 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 4700 rpm N/A 5800 rpm N/A CAD
22211EJW33C3VSL609 N/A 55 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 4700 rpm N/A 5800 rpm N/A CAD
22211EJW33C4 N/A 55 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 4700 rpm N/A 5800 rpm N/A CAD
22211EJW33VSL609 N/A 55 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 4700 rpm N/A 5800 rpm N/A CAD
22211EJW33W8 N/A 55 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 4700 rpm N/A 5800 rpm N/A CAD
22211EJW841 N/A 55 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 4700 rpm N/A 5800 rpm N/A CAD
22211EJW841C3 N/A 55 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 4700 rpm N/A 5800 rpm N/A CAD
22211KEJW33 N/A 55 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 4700 rpm N/A 5800 rpm N/A CAD
22211KEJW33C3 N/A 55 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 4700 rpm N/A 5800 rpm N/A CAD
22211KEJW33C3VSL609 N/A 55 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 4700 rpm N/A 5800 rpm N/A CAD
22211KEJW33C4 N/A 55 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 4700 rpm N/A 5800 rpm N/A CAD
22211KEJW841C3 N/A 55 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 4700 rpm N/A 5800 rpm N/A CAD
22212EJ N/A 60 mm N/A 110 mm4.3307 in N/A 28 mm1.1024 in N/A 4500 rpm N/A 5500 rpm N/A CAD
22212EJC3 N/A 60 mm N/A 110 mm4.3307 in N/A 28 mm1.1024 in N/A 4500 rpm N/A 5500 rpm N/A CAD
Unit of Measure
« 6 7 8 9 10 »