Part Number |
d - Bore |
O.D. (D) |
B - Outer Ring Width |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
|---|---|---|---|---|---|---|
| 22226KEJW33C3 | N/A 130 mm | N/A 230 mm9.0551 in | N/A 64 mm2.5197 in | N/A 2400 rpm | N/A 2900 rpm |
N/A
|
| 22226KEJW33C4 | N/A 130 mm | N/A 230 mm9.0551 in | N/A 64 mm2.5197 in | N/A 2400 rpm | N/A 2900 rpm |
N/A
|
| 22226KEJW841C3 | N/A 130 mm | N/A 230 mm9.0551 in | N/A 64 mm2.5197 in | N/A 2400 rpm | N/A 2900 rpm |
N/A
|
| 22228EJW33 | N/A 140 mm | N/A 250 mm9.8425 in | N/A 68 mm2.6772 in | N/A 2200 rpm | N/A 2700 rpm |
N/A
|
| 22228EJW33C2 | N/A 140 mm | N/A 250 mm9.8425 in | N/A 68 mm2.6772 in | N/A 2200 rpm | N/A 2700 rpm |
N/A
|
| 22228EJW33C3 | N/A 140 mm | N/A 250 mm9.8425 in | N/A 68 mm2.6772 in | N/A 2200 rpm | N/A 2700 rpm |
N/A
|
| 22228EJW33C3SLA | N/A 140 mm | N/A 250 mm9.8425 in | N/A 68 mm2.6772 in | N/A 2200 rpm | N/A 2700 rpm |
N/A
|
| 22228EJW33C4 | N/A 140 mm | N/A 250 mm9.8425 in | N/A 68 mm2.6772 in | N/A 2200 rpm | N/A 2700 rpm |
N/A
|
| 22228EJW33VSL609 | N/A 140 mm | N/A 250 mm9.8425 in | N/A 68 mm2.6772 in | N/A 2200 rpm | N/A 2700 rpm |
N/A
|
| 22228KEJW33 | N/A 140 mm | N/A 250 mm9.8425 in | N/A 68 mm2.6772 in | N/A 2200 rpm | N/A 2600 rpm |
N/A
|
| 22228KEJW33C2 | N/A 140 mm | N/A 250 mm9.8425 in | N/A 68 mm2.6772 in | N/A 2200 rpm | N/A 2600 rpm |
N/A
|
| 22228KEJW33C3 | N/A 140 mm | N/A 250 mm9.8425 in | N/A 68 mm2.6772 in | N/A 2200 rpm | N/A 2600 rpm |
N/A
|
| 22228KEJW33C4 | N/A 140 mm | N/A 250 mm9.8425 in | N/A 68 mm2.6772 in | N/A 2200 rpm | N/A 2600 rpm |
N/A
|
| 22230EJW33 | N/A 150 mm | N/A 270 mm10.6299 in | N/A 73 mm2.8740 in | N/A 2000 rpm | N/A 2400 rpm |
N/A
|
| 22230EJW33C2 | N/A 150 mm | N/A 270 mm10.6299 in | N/A 73 mm2.8740 in | N/A 2000 rpm | N/A 2400 rpm |
N/A
|
| 22230EJW33C3 | N/A 150 mm | N/A 270 mm10.6299 in | N/A 73 mm2.8740 in | N/A 2000 rpm | N/A 2400 rpm |
N/A
|
| 22230EJW33C3SLA | N/A 150 mm | N/A 270 mm10.6299 in | N/A 73 mm2.8740 in | N/A 2000 rpm | N/A 2400 rpm |
N/A
|
| 22230EJW33C4 | N/A 150 mm | N/A 270 mm10.6299 in | N/A 73 mm2.8740 in | N/A 2000 rpm | N/A 2400 rpm |
N/A
|
| 22230EJW33VSL609 | N/A 150 mm | N/A 270 mm10.6299 in | N/A 73 mm2.8740 in | N/A 2000 rpm | N/A 2400 rpm |
N/A
|
| 22230KEJW33 | N/A 150 mm | N/A 270 mm10.6299 in | N/A 73 mm2.8740 in | N/A 2000 rpm | N/A 2400 rpm |
N/A
|
| 22230KEJW33C3 | N/A 150 mm | N/A 270 mm10.6299 in | N/A 73 mm2.8740 in | N/A 2000 rpm | N/A 2400 rpm |
N/A
|
| 22230KEJW33C4 | N/A 150 mm | N/A 270 mm10.6299 in | N/A 73 mm2.8740 in | N/A 2000 rpm | N/A 2400 rpm |
N/A
|
| 22230KEJW33W40IC4 | N/A 150 mm | N/A 270 mm10.6299 in | N/A 73 mm2.8740 in | N/A 2000 rpm | N/A 2400 rpm |
N/A
|
| 22232EJW33 | N/A 160 mm | N/A 290 mm11.4173 in | N/A 80 mm3.1496 in | N/A 1900 rpm | N/A 2300 rpm |
N/A
|
| 22232EJW33C2 | N/A 160 mm | N/A 290 mm11.4173 in | N/A 80 mm3.1496 in | N/A 1900 rpm | N/A 2300 rpm |
N/A
|
| 22232EJW33C3 | N/A 160 mm | N/A 290 mm11.4173 in | N/A 80 mm3.1496 in | N/A 1900 rpm | N/A 2300 rpm |
N/A
|
| 22232EJW33C3SLA | N/A 160 mm | N/A 290 mm11.4173 in | N/A 80 mm3.1496 in | N/A 1900 rpm | N/A 2300 rpm |
N/A
|
| 22232EJW33C4 | N/A 160 mm | N/A 290 mm11.4173 in | N/A 80 mm3.1496 in | N/A 1900 rpm | N/A 2300 rpm |
N/A
|
| 22232KEJW33 | N/A 160 mm | N/A 290 mm11.4173 in | N/A 80 mm3.1496 in | N/A 1900 rpm | N/A 2300 rpm |
N/A
|
| 22232KEJW33C3 | N/A 160 mm | N/A 290 mm11.4173 in | N/A 80 mm3.1496 in | N/A 1900 rpm | N/A 2300 rpm |
N/A
|
| 22232KEJW33C4 | N/A 160 mm | N/A 290 mm11.4173 in | N/A 80 mm3.1496 in | N/A 1900 rpm | N/A 2300 rpm |
N/A
|
| 22234EJW33 | N/A 170 mm | N/A 310 mm12.2047 in | N/A 86 mm3.3858 in | N/A 1800 rpm | N/A 2100 rpm |
N/A
|
| 22234EJW33C2 | N/A 170 mm | N/A 310 mm12.2047 in | N/A 86 mm3.3858 in | N/A 1800 rpm | N/A 2100 rpm |
N/A
|
| 22234EJW33C3 | N/A 170 mm | N/A 310 mm12.2047 in | N/A 86 mm3.3858 in | N/A 1800 rpm | N/A 2100 rpm |
N/A
|
| 22234EJW33C3SLA | N/A 170 mm | N/A 310 mm12.2047 in | N/A 86 mm3.3858 in | N/A 1800 rpm | N/A 2100 rpm |
N/A
|
| 22234EJW33C4 | N/A 170 mm | N/A 310 mm12.2047 in | N/A 86 mm3.3858 in | N/A 1800 rpm | N/A 2100 rpm |
N/A
|
| 22234KEJW33 | N/A 170 mm | N/A 310 mm12.2047 in | N/A 86 mm3.3858 in | N/A 1800 rpm | N/A 2100 rpm |
N/A
|
| 22234KEJW33C3 | N/A 170 mm | N/A 310 mm12.2047 in | N/A 86 mm3.3858 in | N/A 1800 rpm | N/A 2100 rpm |
N/A
|
| 22234KEJW33C4 | N/A 170 mm | N/A 310 mm12.2047 in | N/A 86 mm3.3858 in | N/A 1800 rpm | N/A 2100 rpm |
N/A
|
| 22234KEJW33W40IC4 | N/A 170 mm | N/A 310 mm12.2047 in | N/A 86 mm3.3858 in | N/A 1700 rpm | N/A 2000 rpm |
N/A
|
| 22236EJW33 | N/A 180 mm | N/A 320 mm12.5984 in | N/A 86 mm3.3858 in | N/A 1600 rpm | N/A 1900 rpm |
N/A
|
| 22236EJW33C2 | N/A 180 mm | N/A 320 mm12.5984 in | N/A 86 mm3.3858 in | N/A 1600 rpm | N/A 1900 rpm |
N/A
|
| 22236EJW33C3 | N/A 180 mm | N/A 320 mm12.5984 in | N/A 86 mm3.3858 in | N/A 1600 rpm | N/A 1900 rpm |
N/A
|
| 22236EJW33C4 | N/A 180 mm | N/A 320 mm12.5984 in | N/A 86 mm3.3858 in | N/A 1600 rpm | N/A 1900 rpm |
N/A
|
| 22236KEJW33 | N/A 180 mm | N/A 320 mm12.5984 in | N/A 86 mm3.3858 in | N/A 1600 rpm | N/A 1900 rpm |
N/A
|
| 22236KEJW33C3 | N/A 180 mm | N/A 320 mm12.5984 in | N/A 86 mm3.3858 in | N/A 1600 rpm | N/A 1900 rpm |
N/A
|
| 22236KEJW40IW534C4 | N/A 180 mm | N/A 320 mm12.5984 in | N/A 86 mm3.3858 in | N/A 1600 rpm | N/A 1900 rpm |
N/A
|
| 22238EJW33 | N/A 190 mm | N/A 340 mm13.3858 in | N/A 92 mm3.622 in | N/A 1500 rpm | N/A 1800 rpm |
N/A
|
| 22238EJW33C2 | N/A 190 mm | N/A 340 mm13.3858 in | N/A 92 mm3.622 in | N/A 1500 rpm | N/A 1800 rpm |
N/A
|
| 22238EJW33C3 | N/A 190 mm | N/A 340 mm13.3858 in | N/A 92 mm3.622 in | N/A 1500 rpm | N/A 1800 rpm |
N/A
|