Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Speed [Max] |
CAD |
---|---|---|---|---|---|---|---|---|
HSE600BRHFATL | N/A 6 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 233127 lbf1037000 N | N/A 297872 lbf1325000 N | N/A 15602 lbf69400 N | N/A 1220 rpm |
N/A ![]() |
HSE600BXHFFS | N/A 6 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 233127 lbf1037000 N | N/A 297872 lbf1325000 N | N/A | N/A 1220 rpm |
N/A ![]() |
HSE600BRHFFS | N/A 6 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 233127 lbf1037000 N | N/A 297872 lbf1325000 N | N/A 15602 lbf69400 N | N/A 1220 rpm |
N/A ![]() |
HSM155BXHF | N/A 155 mm | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 233127 lbf1037000 N | N/A 297872 lbf1325000 N | N/A | N/A 1220 rpm |
N/A ![]() |
HSM155BRHF | N/A 155 mm | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 233127 lbf1037000 N | N/A 297872 lbf1325000 N | N/A 15602 lbf69400 N | N/A 1220 rpm |
N/A ![]() |
HSM155BXHFKPS | N/A 155 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 233127 lbf1037000 N | N/A 297872 lbf1325000 N | N/A | N/A 1220 rpm |
N/A ![]() |
HSM155BRHFKPS | N/A 155 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 233127 lbf1037000 N | N/A 297872 lbf1325000 N | N/A 15602 lbf69400 N | N/A 1220 rpm |
N/A ![]() |
HSM155BXHFRSS | N/A 155 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 233127 lbf1037000 N | N/A 297872 lbf1325000 N | N/A | N/A 1220 rpm |
N/A ![]() |
HSM155BRHFRSS | N/A 155 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 233127 lbf1037000 N | N/A 297872 lbf1325000 N | N/A 15602 lbf69400 N | N/A 1220 rpm |
N/A ![]() |
HSM155BXHFHTPS | N/A 155 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 233127 lbf1037000 N | N/A 297872 lbf1325000 N | N/A | N/A 1220 rpm |
N/A ![]() |
HSM155BRHFHTPS | N/A 155 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 233127 lbf1037000 N | N/A 297872 lbf1325000 N | N/A 15602 lbf69400 N | N/A 1220 rpm |
N/A ![]() |
HSM155BXHFATL | N/A 155 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 233127 lbf1037000 N | N/A 297872 lbf1325000 N | N/A | N/A 1220 rpm |
N/A ![]() |
HSM155BRHFATL | N/A 155 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 233127 lbf1037000 N | N/A 297872 lbf1325000 N | N/A 15602 lbf69400 N | N/A 1220 rpm |
N/A ![]() |
HSM155BXHFFS | N/A 155 mm | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 233127 lbf1037000 N | N/A 297872 lbf1325000 N | N/A | N/A 1220 rpm |
N/A ![]() |
HSM155BRHFFS | N/A 155 mm | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 233127 lbf1037000 N | N/A 297872 lbf1325000 N | N/A 15602 lbf69400 N | N/A 1220 rpm |
N/A ![]() |
HSE612BXHF | N/A 6.7500 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 298996 lbf1330000 N | N/A 419718 lbf1867000 N | N/A | N/A 1030 rpm |
N/A ![]() |
HSE612BRHF | N/A 6.7500 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 298996 lbf1330000 N | N/A 419718 lbf1867000 N | N/A 20008 lbf89000 N | N/A 1030 rpm |
N/A ![]() |
HSE612BXHFKPS | N/A 6.7500 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 298996 lbf1330000 N | N/A 419718 lbf1867000 N | N/A | N/A 1030 rpm |
N/A ![]() |
HSE612BRHFKPS | N/A 6.7500 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 298996 lbf1330000 N | N/A 419718 lbf1867000 N | N/A 20008 lbf89000 N | N/A 1030 rpm |
N/A ![]() |
HSE612BXHFRSS | N/A 6.7500 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 298996 lbf1330000 N | N/A 419718 lbf1867000 N | N/A | N/A 1030 rpm |
N/A ![]() |
HSE612BRHFRSS | N/A 6.7500 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 298996 lbf1330000 N | N/A 419718 lbf1867000 N | N/A 20008 lbf89000 N | N/A 1030 rpm |
N/A ![]() |
HSE612BXHFHTPS | N/A 6.7500 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 298996 lbf1330000 N | N/A 419718 lbf1867000 N | N/A | N/A 1030 rpm |
N/A ![]() |
HSE612BRHFHTPS | N/A 6.7500 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 298996 lbf1330000 N | N/A 419718 lbf1867000 N | N/A 20008 lbf89000 N | N/A 1030 rpm |
N/A ![]() |
HSE612BXHFATL | N/A 6.7500 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 298996 lbf1330000 N | N/A 419718 lbf1867000 N | N/A | N/A 1030 rpm |
N/A ![]() |
HSE612BRHFATL | N/A 6.7500 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 298996 lbf1330000 N | N/A 419718 lbf1867000 N | N/A 20008 lbf89000 N | N/A 1030 rpm |
N/A ![]() |